Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These supports have a locking bayonet nose on one side and a cupped base which completely covers the hole and adds stability
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.3044 - $0.3373 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.626 in
15.9 mm
|
||
| $0.0773 - $0.0812 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.437 in
11.1 mm
|
||
| $0.2652 - $0.2938 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.5 in
12.7 mm
|
||
| $0.2088 - $0.2314 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.563 in
14.3 mm
|
||
| $0.107 - $0.1126 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.189 in
4.8 mm
|
||
| $0.1124 - $0.1184 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.252 in
6.4 mm
|
||
| $0.2429 - $0.2692 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.374 in
9.5 mm
|
||
| $0.3184 - $0.3528 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.126 in
3.2 mm
|
||
| $0.2494 - $0.2763 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.315 in
8.0 mm