Menu Search

Disc Springs

In production

Belleville Washer Springs, also known as Disc Springs, are commonly used in various applications that require a compact, high-load, and reliable spring solution. The discs' conical shape allows for more load distribution and deflection, improving spring characteristics. This design offers optimal performance by properly handling both static and dynamic loads.

Additionally, they help prevent the loosening of the component and are good in applications with constant vibration. Due to their small size, they can stack multiple springs on top of each other. Typical industries include automotive, aerospace, industrial equipment, and machinery.

  • Material: Chrome Vanadium, Carbon Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
128 results
Product SKUs information
Item Code Price range Availability Loaded Height Free Height Material Inside Diameter View
$0.2374 - $0.2631 Request the lead time here
1.0 mm
1.8 mm
Carbon Steel
10.2 mm
$0.5379 - $0.596 Request the lead time here
1.4 mm
1.8 mm
Chrome Vanadium
11.2 mm
$0.2374 - $0.2631 Request the lead time here
1.1 mm
1.8 mm
Carbon Steel
14.2 mm
$0.193 - $0.2138 Request the lead time here
0.9 mm
1.6 mm
Carbon Steel
12.2 mm
$0.1595 - $0.1768 Request the lead time here
0.9 mm
1.3 mm
Carbon Steel
8.2 mm
$1.6783 - $1.8596 Request the lead time here
1.8 mm
2.5 mm
Chrome Vanadium
12.2 mm
$0.1533 - $0.1698 Request the lead time here
0.8 mm
1.3 mm
Carbon Steel
8.2 mm
$1.0267 - $1.1376 Request the lead time here
1.6 mm
2.7 mm
Chrome Vanadium
14.2 mm
$0.5923 - $0.6563 Request the lead time here
0.6 mm
1.0 mm
Carbon Steel
8.2 mm
$1.191 - $1.3196 Request the lead time here
2.3 mm
3.1 mm
Chrome Vanadium
20.4 mm
$1.2322 - $1.3653 Request the lead time here
2.3 mm
3.2 mm
Chrome Vanadium
18.3 mm
$0.1996 - $0.2212 Request the lead time here
1.2 mm
1.6 mm
Carbon Steel
10.2 mm
$0.1487 - $0.1647 Request the lead time here
0.8 mm
1.2 mm
Carbon Steel
8.2 mm
$0.2498 - $0.2768 Request the lead time here
1.2 mm
1.8 mm
Carbon Steel
12.2 mm
$0.5582 - $0.6185 Request the lead time here
1.1 mm
1.9 mm
Carbon Steel
16.3 mm
$0.1735 - $0.1923 Request the lead time here
1.0 mm
1.5 mm
Carbon Steel
10.2 mm
$1.068 - $1.1833 Request the lead time here
1.8 mm
2.7 mm
Chrome Vanadium
20.4 mm
$0.2538 - $0.2812 Request the lead time here
1.2 mm
2.0 mm
Carbon Steel
12.2 mm
$1.4369 - $1.5923 Request the lead time here
1.7 mm
2.9 mm
Chrome Vanadium
25.4 mm
$1.0267 - $1.1376 Request the lead time here
2.2 mm
2.8 mm
Chrome Vanadium
18.3 mm
  • of 7
Disc Spring - 562.00 N; 761.0 N; 0.8 mm | 0.031 in; Carbon Steel

1218091

Price Range
$0.2631 - $0.2374

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    28.0 mm
  • Free Height
    1.8 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    562.00 N
Disc Spring - 1658.00 N; 2243.0 N; 1.3 mm | 0.051 in; Chrome Vanadium

1218075

Price Range
$0.596 - $0.5379

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    11.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    1.8 mm
  • Thickness
    1.3 mm
  • Load at Minimum Deflection
    1658.00 N
Disc Spring - 681.00 N; 922.0 N; 0.8 mm | 0.031 in; Carbon Steel

1218098

Price Range
$0.2631 - $0.2374

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.2 mm
  • Outside Diameter
    28.0 mm
  • Free Height
    1.8 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    681.00 N
Disc Spring - 511.00 N; 692.0 N; 0.7 mm | 0.028 in; Carbon Steel

1218086

Price Range
$0.2138 - $0.193

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    25.0 mm
  • Free Height
    1.6 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    511.00 N
Disc Spring - 495.00 N; 670.0 N; 0.8 mm | 0.031 in; Carbon Steel

1218056

Price Range
$0.1768 - $0.1595

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    18.0 mm
  • Free Height
    1.3 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    495.00 N
Disc Spring - 2312.00 N; 3127.0 N; 1.5 mm | 0.059 in; Chrome Vanadium

1218110

Price Range
$1.8596 - $1.6783

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    34.0 mm
  • Free Height
    2.5 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2312.00 N
Disc Spring - 507.00 N; 686.0 N; 0.7 mm | 0.028 in; Carbon Steel

1218055

Price Range
$0.1698 - $0.1533

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    18.0 mm
  • Free Height
    1.3 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    507.00 N
Disc Spring - 1513.00 N; 2046.0 N; 1.3 mm | 0.051 in; Chrome Vanadium

1218118

Price Range
$1.1376 - $1.0267

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.2 mm
  • Outside Diameter
    40.0 mm
  • Free Height
    2.7 mm
  • Thickness
    1.3 mm
  • Load at Minimum Deflection
    1513.00 N
Disc Spring - 284.00 N; 383.0 N; 0.5 mm | 0.02 in; Carbon Steel

1218041

Price Range
$0.6563 - $0.5923

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    15.0 mm
  • Free Height
    1.0 mm
  • Thickness
    0.5 mm
  • Load at Minimum Deflection
    284.00 N
Disc Spring - 4844.00 N; 6553.0 N; 2.0 mm | 0.079 in; Chrome Vanadium

1218126

Price Range
$1.3196 - $1.191

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    20.4 mm
  • Outside Diameter
    40.0 mm
  • Free Height
    3.1 mm
  • Thickness
    2.0 mm
  • Load at Minimum Deflection
    4844.00 N
Disc Spring - 4806.00 N; 6501.0 N; 2.0 mm | 0.079 in; Chrome Vanadium

1218123

Price Range
$1.3653 - $1.2322

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    18.3 mm
  • Outside Diameter
    40.0 mm
  • Free Height
    3.2 mm
  • Thickness
    2.0 mm
  • Load at Minimum Deflection
    4806.00 N
Disc Spring - 1301.00 N; 1760.0 N; 1.1 mm | 0.043 in; Carbon Steel

1218070

Price Range
$0.2212 - $0.1996

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.6 mm
  • Thickness
    1.1 mm
  • Load at Minimum Deflection
    1301.00 N
Disc Spring - 542.00 N; 733.0 N; 0.7 mm | 0.028 in; Carbon Steel

1218046

Price Range
$0.1647 - $0.1487

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
  • Free Height
    1.2 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    542.00 N
Disc Spring - 1155.00 N; 1562.0 N; 1.0 mm | 0.039 in; Carbon Steel

1218088

Price Range
$0.2768 - $0.2498

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    25.0 mm
  • Free Height
    1.8 mm
  • Thickness
    1.0 mm
  • Load at Minimum Deflection
    1155.00 N
Disc Spring - 584.00 N; 791.0 N; 0.8 mm | 0.031 in; Carbon Steel

1218103

Price Range
$0.6185 - $0.5582

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    16.3 mm
  • Outside Diameter
    32.0 mm
  • Free Height
    1.9 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    584.00 N
Disc Spring - 892.00 N; 1207.0 N; 0.9 mm | 0.035 in; Carbon Steel

1218068

Price Range
$0.1923 - $0.1735

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.5 mm
  • Thickness
    0.9 mm
  • Load at Minimum Deflection
    892.00 N
Disc Spring - 2227.00 N; 3013.0 N; 1.5 mm | 0.059 in; Chrome Vanadium

1218125

Price Range
$1.1833 - $1.068

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    20.4 mm
  • Outside Diameter
    40.0 mm
  • Free Height
    2.7 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2227.00 N
Disc Spring - 1077.00 N; 1458.0 N; 1.0 mm | 0.039 in; Carbon Steel

1218095

Price Range
$0.2812 - $0.2538

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    28.0 mm
  • Free Height
    2.0 mm
  • Thickness
    1.0 mm
  • Load at Minimum Deflection
    1077.00 N
Disc Spring - 1318.00 N; 1783.0 N; 1.3 mm | 0.051 in; Chrome Vanadium

1218140

Price Range
$1.5923 - $1.4369

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    25.4 mm
  • Outside Diameter
    50.0 mm
  • Free Height
    2.9 mm
  • Thickness
    1.3 mm
  • Load at Minimum Deflection
    1318.00 N
Disc Spring - 4412.00 N; 5969.0 N; 2.0 mm | 0.079 in; Chrome Vanadium

1218117

Price Range
$1.1376 - $1.0267

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    18.3 mm
  • Outside Diameter
    36.0 mm
  • Free Height
    2.8 mm
  • Thickness
    2.0 mm
  • Load at Minimum Deflection
    4412.00 N