Menu Search

Domed Blanking Plugs

In stock

These Domed Blanking Plugs are suitable for sealing panel cavities and are meant to seal off gaps in the sheet metal sector for equipment or machinery as a safeguard against sharp edges. They also act as a secure barrier, preventing dust, dirt, moisture, and other contaminants from entering.

When placed, the domed form gives a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment it is put in. They are corrosion-resistant and electrically insulating.

Simple to install as they are made to fit tightly into the opening they're sealing, ensuring a secure fit. They come in a large offering to suit hole diameter and panel thickness and are used in industries including manufacturing, automotive, construction, and electronics.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
69 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Overall Diameter Colour Maximum Compatible Panel Thickness Overall Height View
$0.3295 - $0.3651 Request the lead time here
23.5 mm
Black
10.5 mm
$0.2713 - $0.2857 23 In stock
18.5 mm
Black
13.2 mm
$0.7708 - $0.8541 7 In stock
33.4 mm
White
11.5 mm
$1.3002 - $1.4407 18 In stock
45.0 mm
48.4 mm
White
3.2 mm
11.8 mm
462738 $0.179 - $0.2074 6701 In stock
30.5 mm
White
11.5 mm
$0.5804 - $0.611 9 In stock
25.0 mm
29.8 mm
Black
2.5 mm
11.5 mm
466881 $1.933 - $3.5608 924 In stock
44.5 mm
48.4 mm
White
6.4 mm
14.3 mm
$0.4584 - $0.6434 391 In stock
31.7 mm
34.9 mm
Black
6.4 mm
14.3 mm
$1.8092 - $1.9044 6962 In stock
25.0 mm
29.8 mm
White
2.5 mm
11.5 mm
$0.4749 - $0.8748 Request the lead time here
12.7 mm
14.7 mm
White
6.4 mm
14.3 mm
$1.4134 - $2.6038 Request the lead time here
38.1 mm
White
14.3 mm
$0.6709 - $1.2359 11 In stock
38.1 mm
Black
14.3 mm
$0.1839 - $0.2039 800 In stock
6.4 mm
Black
5.9 mm
62MP0187W $0.2167 - $0.24 25 In stock
6.4 mm
White
5.9 mm
$0.9558 - $1.7606 Request the lead time here
20.0 mm
22.6 mm
White
10.3 mm
$0.0709 - $0.1305 21 In stock
12.7 mm
14.6 mm
White
3.2 mm
10.3 mm
$1.7476 - $6.6777 Request the lead time here
55.1 mm
White
14.3 mm
$0.9054 - $1.2709 Request the lead time here
30.1 mm
33.3 mm
White
6.4 mm
14.3 mm
466873 $0.7236 - $0.7617 24 In stock
19.1 mm
23.4 mm
White
6.4 mm
14.3 mm
466868 $0.4856 - $0.5624 Request the lead time here
20.0 mm
22.6 mm
Black
2.5 mm
10.3 mm
  • of 4
Blanking Plug 23.5 mm 10.5 mm 3.2 mm Nylon 6 Black

62MP0750

Price Range
$0.3651 - $0.3295

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 18.5 mm 13.2 mm 6.4 mm Nylon Black

466856

Price Range
$0.2857 - $0.2713

Stock Levels
23 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 33.4 mm 11.5 mm 3.2 mm Nylon 6 White

62MP1187W

Price Range
$0.8541 - $0.7708

Stock Levels
7 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 48.4 mm 11.8 mm 3.2 mm Nylon 6 White

62MP1750W

Price Range
$1.4407 - $1.3002

Stock Levels
18 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Head Shape
    Round
Blanking Plug 30.5 mm 11.5 mm 3.2 mm Nylon White

462738

Price Range
$0.2074 - $0.179

Stock Levels
6701 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - Compatible Hole Diameter 25.0 mm | 0.984 in ; Overall Diameter 29.8 mm | 1.173 in ; Push Fit ; PA ; Black

466869

Price Range
$0.611 - $0.5804

Stock Levels
9 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 44.5 mm | 1.752 in ; Overall Diameter 48.4 mm | 1.906 in ; Push Fit ; PA ; White

466881

Price Range
$3.5608 - $1.933

Stock Levels
924 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 31.7 mm | 1.248 in ; Overall Diameter 34.9 mm | 1.374 in ; Push Fit ; PA ; Black

466862

Price Range
$0.6434 - $0.4584

Stock Levels
391 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 25.0 mm | 0.984 in ; Overall Diameter 29.8 mm | 1.173 in ; Push Fit ; PA ; White

466885

Price Range
$1.9044 - $1.8092

Stock Levels
6962 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 12.7 mm | 0.5 in ; Overall Diameter 14.7 mm | 0.579 in ; Push Fit ; PA ; White

466871

Price Range
$0.8748 - $0.4749

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug 38.1 mm 14.3 mm 6.4 mm Nylon White

466879

Price Range
$2.6038 - $1.4134

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 38.1 mm 14.3 mm 6.4 mm Nylon Black

466863

Price Range
$1.2359 - $0.6709

Stock Levels
11 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 6.4 mm 5.9 mm 1.6 mm Nylon 6 Black

62MP0187

Price Range
$0.2039 - $0.1839

Stock Levels
800 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 6.4 mm 5.9 mm 1.6 mm Nylon 6 White

62MP0187W

Price Range
$0.24 - $0.2167

Stock Levels
25 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - Compatible Hole Diameter 20.0 mm | 0.787 in ; ; White

466884

Price Range
$1.7606 - $0.9558

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Fitting Style
    Push In
  • Head Shape
    Round
  • Hole Type
    Round Hole
Blanking Plug 14.6 mm 10.3 mm 3.2 mm Nylon White

462732

Price Range
$0.1305 - $0.0709

Stock Levels
21 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Head Shape
    Domed
Blanking Plug 55.1 mm 14.3 mm 6.4 mm Nylon White

466882

Price Range
$6.6777 - $1.7476

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - Compatible Hole Diameter 30.1 mm | 1.185 in ; Overall Diameter 33.3 mm | 1.311 in ; Push Fit ; PA ; White

466877

Price Range
$1.2709 - $0.9054

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 19.1 mm | 0.752 in ; Overall Diameter 23.4 mm | 0.921 in ; Push Fit ; PA ; White

466873

Price Range
$0.7617 - $0.7236

Stock Levels
24 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 20.0 mm | 0.787 in ; Overall Diameter 22.6 mm | 0.89 in ; Push Fit ; PA ; Black

466868

Price Range
$0.5624 - $0.4856

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed