Menu Search

EMI Gasketing

In production

EMI Gasketing with clip-on profiles, offer edge protection and sealing. Used on metal sheet, they offer protection from vibrations, ingress of humidity and dirt. They provide an additional seal to enclosure boxes. Made from PU and featues an adhesive seal.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
4 results
Product SKUs information
Item Code Price range Availability Shape Roll Length Material Overall Width Overall Height Type Minimum Grip View
$127.5114 - $141.2869 Request the lead time here
Oval
1.0 m
PU Foam
9.5 mm
6.4 mm
3
$195.7491 - $216.8964 Request the lead time here
Square
1.0 m
PU Foam
12.7 mm
12.7 mm
2
$158.7765 - $175.9296 Request the lead time here
Rectangular
1.0 m
PU Foam
12.7 mm
6.4 mm
4
$160.9508 - $178.3387 Request the lead time here
L-Shape
1.0 m
PU Foam
10.7 mm
9.8 mm
1
Oval EMI Gasketing - Overall Height 6.4 mm | 0.252 in; ; PU Foam; Natural

552046

Price Range
$141.2869 - $127.5114

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.4 mm
  • Overall Width
    9.5 mm
  • Roll Length
    1.0 m
  • Compression
    10 - 25%
  • Type
    3
Square Sealing Gasket - Overall Height 12.7 mm | 0.5 in; ; PU Foam; Natural

552045

Price Range
$216.8964 - $195.7491

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    12.7 mm
  • Overall Width
    12.7 mm
  • Roll Length
    1.0 m
  • Compression
    10 - 25%
  • Type
    2
Rectangular Sealing Gasket - Overall Height 6.4 mm | 0.252 in; ; PU Foam; Natural

552047

Price Range
$175.9296 - $158.7765

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.4 mm
  • Overall Width
    12.7 mm
  • Roll Length
    1.0 m
  • Compression
    10 - 25%
  • Type
    4
L-Shape Sealing Gasket - Overall Height 9.8 mm | 0.386 in; ; PU Foam; Natural

552044

Price Range
$178.3387 - $160.9508

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    9.8 mm
  • Overall Width
    10.7 mm
  • Roll Length
    1.0 m
  • Compression
    10 - 25%
  • Type
    1