Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Loaded Length | Spring Rate | Initial Tension | Overall Length | Material | Load at Load Length | Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $7.068 - $7.8315 | Request the lead time here |
|
|
5.19 N
5.19 N
|
2.5 in
63.5 mm
|
Stainless Steel
|
58.54 N
58.54 N
|
|
||
| $16.8569 - $18.6781 | Request the lead time here |
|
|
23.22 N
23.22 N
|
3.5 in
88.9 mm
|
Stainless Steel
|
258.22 N
258.22 N
|
|
||
| $15.2629 - $16.9119 | Request the lead time here |
|
|
23.22 N
23.22 N
|
5 in
127.0 mm
|
Stainless Steel
|
258.22 N
258.22 N
|
|
||
| $12.0464 - $13.3478 | Request the lead time here |
|
|
27.89 N
27.89 N
|
6 in
152.4 mm
|
Carbon Steel
|
309.98 N
309.98 N
|
|
||
| $12.0464 - $13.3478 | Request the lead time here |
|
|
27.89 N
27.89 N
|
5.5 in
139.7 mm
|
Carbon Steel
|
309.98 N
309.98 N
|
|
||
| $14.5059 - $16.073 | Request the lead time here |
|
|
10.28 N
10.28 N
|
4.5 in
114.3 mm
|
Stainless Steel
|
114.19 N
114.19 N
|
|
||
| $13.8414 - $15.3367 | Request the lead time here |
|
|
10.28 N
10.28 N
|
2.752 in
69.9 mm
|
Stainless Steel
|
114.19 N
114.19 N
|
|
||
| $12.6951 - $14.0666 | Request the lead time here |
|
|
10.26 N
10.26 N
|
2 in
50.8 mm
|
Stainless Steel
|
114.20 N
114.20 N
|
|
||
| $13.9138 - $15.4169 | Request the lead time here |
|
|
23.22 N
23.22 N
|
2.752 in
69.9 mm
|
Stainless Steel
|
258.22 N
258.22 N
|
|
||
| $20.8506 - $23.1032 | Request the lead time here |
|
|
23.22 N
23.22 N
|
6 in
152.4 mm
|
Stainless Steel
|
258.22 N
258.22 N
|
|
||
| $6.1016 - $6.7608 | Request the lead time here |
|
|
1.85 N
1.85 N
|
0.752 in
19.1 mm
|
Stainless Steel
|
19.64 N
19.64 N
|
|
||
| $5.7726 - $6.3963 | Request the lead time here |
|
|
23.22 N
23.22 N
|
2 in
50.8 mm
|
Stainless Steel
|
258.22 N
258.22 N
|
|
||
| $13.9138 - $15.4169 | Request the lead time here |
|
|
23.22 N
23.22 N
|
3 in
76.2 mm
|
Stainless Steel
|
258.22 N
258.22 N
|
|
||
| $12.6951 - $14.0666 | Request the lead time here |
|
|
10.28 N
10.28 N
|
2.5 in
63.5 mm
|
Stainless Steel
|
114.19 N
114.19 N
|
|
||
| $10.3617 - $11.481 | Request the lead time here |
|
|
27.89 N
27.89 N
|
4.5 in
114.3 mm
|
Carbon Steel
|
309.98 N
309.98 N
|
|
||
| $13.8414 - $15.3367 | Request the lead time here |
|
|
10.28 N
10.28 N
|
3.5 in
88.9 mm
|
Stainless Steel
|
114.19 N
114.19 N
|
|
||
| $15.4111 - $17.076 | Request the lead time here |
|
|
23.22 N
23.22 N
|
4.5 in
114.3 mm
|
Stainless Steel
|
258.22 N
258.22 N
|
|
||
| $14.11 - $15.6343 | Request the lead time here |
|
|
23.22 N
23.22 N
|
2.5 in
63.5 mm
|
Stainless Steel
|
258.22 N
258.22 N