Menu Search

Ezeplugs

In stock

Ezeplugs are used to seal and secure threaded holes. They include a central or lateral pull tab that allows them to be easily inserted and removed from threaded holes. Several sizes are available to protect over 25 different imperial and metric thread sizes. It protects against damage, dirt, moisture, and corrosion during storage and shipping.

It is simple to install with the patented quick-fit design and locks the plug in place with a simple push. It also has a sturdy and flexible pull tab that makes removing it easy. Used in various applications, including industrial machinery, control panels, electrical panels, and other equipment.

  • Material: LDPE
  • Colour: Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Compatible Thread Standard Pull Direction Compatible Thread Sizes (All) View
$0.2196 - $0.4045 18 In stock
UNF Threads, UNC Threads, BSP Threads, Metric Threads
Central
$0.1098 - $0.2022 516 In stock
UNF Threads, UNC Threads, BSP Threads, Metric Threads
Central
$0.1183 - $0.2178 18 In stock
UNF Threads, UNC Threads, BSP Threads, Metric Threads
Central
$0.2703 - $0.2845 5 In stock
UNF Threads, UNC Threads, BSP Threads, Metric Threads
Central
$0.2026 - $0.3733 12 In stock
UNF Threads, UNC Threads, BSP Threads, Metric Threads
Central
$0.2534 - $0.2667 15 In stock
UNF Threads, UNC Threads, BSP Threads, Metric Threads
Central
Ezeplug 16.3 mm 23.8 mm 34.3 mm LDPE Red

467030

Price Range
$0.4045 - $0.2196

Stock Levels
18 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Pull Direction
    Central
  • Compatible Thread Standard
    UNF Threads, UNC Threads, BSP Threads, Metric Threads
  • Tab Length
    21.4 mm
Ezeplug 9.0 mm 13.2 mm 19.0 mm LDPE Red

467027

Price Range
$0.2022 - $0.1098

Stock Levels
516 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Pull Direction
    Central
  • Compatible Thread Standard
    UNF Threads, UNC Threads, BSP Threads, Metric Threads
  • Tab Length
    21.2 mm
Ezeplug 9.8 mm 16.5 mm 22.7 mm LDPE Red

467028

Price Range
$0.2178 - $0.1183

Stock Levels
18 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Pull Direction
    Central
  • Compatible Thread Standard
    UNF Threads, UNC Threads, BSP Threads, Metric Threads
  • Tab Length
    21.2 mm
Ezeplug 29.9 mm 34.5 mm 45.0 mm LDPE Red

467032

Price Range
$0.2845 - $0.2703

Stock Levels
5 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Pull Direction
    Central
  • Compatible Thread Standard
    UNF Threads, UNC Threads, BSP Threads, Metric Threads
  • Tab Length
    21.6 mm
Ezeplug 13.0 mm 19.5 mm 30.0 mm LDPE Red

467029

Price Range
$0.3733 - $0.2026

Stock Levels
12 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Pull Direction
    Central
  • Compatible Thread Standard
    UNF Threads, UNC Threads, BSP Threads, Metric Threads
  • Tab Length
    21.4 mm
Ezeplug 19.0 mm 27.6 mm 40.0 mm LDPE Red

467031

Price Range
$0.2667 - $0.2534

Stock Levels
15 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Pull Direction
    Central
  • Compatible Thread Standard
    UNF Threads, UNC Threads, BSP Threads, Metric Threads
  • Tab Length
    21.5 mm