Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Optical Fibre Coiling Clip is made of two extruded clips that snap into each other to form a smooth and curved surface to accommodate fibre optic bundles and limit the bend radius of the fibre. Each part is sold separately.
The clip's unique design allows easy attachment to the fibre bracket, making it easy to install and remove as necessary. The coiling clip provides a tight grip on the cable while avoiding sagging. Used for applications in industrial and automotive.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Overall Width | Mounting Method | Type | View | |
|---|---|---|---|---|---|---|---|
| $1.3051 - $1.4461 | Request the lead time here |
1.201 in
30.5 mm
|
1 in
25.4 mm
|
Adhesive
|
Coiling Clip
|
||
| $0.8841 - $0.9796 | Request the lead time here |
2 in
50.8 mm
|
0.988 in
25.1 mm
|
Snap Fit
|
Coiling Clip