Fixing clips are placed into the seated position, before the ball unit is fitted, locking the unit securely in position.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Body Height | Overall Diameter | Base Diameter | View | |
---|---|---|---|---|---|---|
$4.658 - $5.1613 | Request the lead time here |
0.276 in
7.0 mm
|
1.752 in
44.5 mm
|
1.445 in
36.7 mm
|
||
$3.3041 - $3.6611 | Request the lead time here |
0.236 in
6.0 mm
|
1.217 in
30.9 mm
|
0.972 in
24.7 mm
|
||
$4.9272 - $9.0764 | Request the lead time here |
0.276 in
7.0 mm
|
2.161 in
54.9 mm
|
1.799 in
45.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue