Flanged Ball Nuts are an essential component of ball screw assemblies. They are precision mechanical components used in linear motion systems. These nuts, as the name implies, include a flange, which is a flat, projecting rim that extends from the nut and offers additional support and ease of installation.
It's used in conjunction with ball screws to convert rotary motion to linear motion. Ball bearings in the nut roll along the ball screw as it turns, giving smooth and precise linear motion. The flange features a tight tolerance, ensuring minimum backlash and high precision and accuracy.
These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Please keep in mind that removing the ball nut from the sleeve provided can cause the ball bearings to come loose, rendering the ball nut useless.
Material: Steel Series Code: SRL1370
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d4 ±0.15 | l1 | l2 | d1 for screw | d2 tol. G6 | d3 ±0.15 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $479.5439 - $531.3505 | Request the lead time here |
38.0
|
45.0
|
10.0
|
16.0
|
28.0
|
48.0
|
Type 1
|
||
| $943.7465 - $1,045.7025 | Request the lead time here |
78.0
|
88.0
|
14.0
|
40.0
|
63.0
|
93.0
|
Type 2
|
||
| $2,180.1957 - $2,415.7293 | Request the lead time here |
108.0
|
93.0
|
18.0
|
63.0
|
90.0
|
125.0
|
Type 2
|
||
| $1,364.9788 - $1,512.442 | Request the lead time here |
93.0
|
88.0
|
16.0
|
50.0
|
75.0
|
110.0
|
Type 2
|
||
| $535.5657 - $593.4246 | Request the lead time here |
38.0
|
57.0
|
1.0
|
16.0
|
28.0
|
48.0
|
Type 1
|
||
| $634.4816 - $703.0267 | Request the lead time here |
51.0
|
80.0
|
12.0
|
25.0
|
40.0
|
62.0
|
Type 1
|
||
| $576.8569 - $639.1767 | Request the lead time here |
51.0
|
51.0
|
10.0
|
25.0
|
40.0
|
62.0
|
Type 1
|
||
| $806.8212 - $893.9847 | Request the lead time here |
78.0
|
55.0
|
14.0
|
40.0
|
63.0
|
93.0
|
Type 2
|
||
| $714.0112 - $791.1481 | Request the lead time here |
65.0
|
52.0
|
12.0
|
32.0
|
50.0
|
80.0
|
Type 1
|
||
| $922.8337 - $1,022.5305 | Request the lead time here |
65.0
|
85.0
|
12.0
|
32.0
|
50.0
|
80.0
|
Type 1
|
||
| $549.304 - $608.647 | Request the lead time here |
47.0
|
51.0
|
10.0
|
20.0
|
36.0
|
58.0
|
Type 1
|
||
| $3,722.2464 - $4,124.3727 | Request the lead time here |
125.0
|
93.0
|
20.0
|
80.0
|
105.0
|
145.0
|
Type 2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue