Our plastic Slide Bearings are suitable for DIN H6-H7 fittings and are impervious to dirt ingress, weather and chemical corrosion. The bearing clearance is approximate 1% of the shaft diameter after assembly.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shaft Diameter | Flange Outside Diameter | Flanged | Overall Length | Shaft Hole Diameter | Shaft Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.6145 - $0.6809 | Request the lead time here |
|
|
|
0.139 in
3.5 mm
|
|
|
||
| $0.8137 - $0.9015 | Request the lead time here |
|
|
|
0.201 in
5.1 mm
|
|
|
||
| $0.1275 - $0.1413 | 1026 In stock |
|
|
|
|
|
|
||
| $0.0474 - $0.0525 | 1024 In stock |
|
|
|
|
|
|
||
| $0.1139 - $0.1262 | 529 In stock |
|
|
|
|
|
|
||
| 12SWS1221 | $0.106 - $0.1175 | 528 In stock |
|
|
|
|
|
|
|
| $0.0474 - $0.0525 | 1030 In stock |
|
|
|
|
|
|
||
| $0.1043 - $0.1098 | Request the lead time here |
0.354 in
9.0 mm
|
|
|
0.169 in
4.3 mm
|
0.291 in
7.4 mm
|
|
||
| $0.0526 - $0.0553 | 15 In stock |
0.315 in
8.0 mm
|
|
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
|
||
| $0.102 - $0.1074 | 18 In stock |
0.551 in
14.0 mm
|
|
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
|
||
| $0.1228 - $0.1293 | 20 In stock |
0.63 in
16.0 mm
|
|
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
|
||
| $0.1233 - $0.1298 | Request the lead time here |
0.63 in
16.0 mm
|
|
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
|
||
| $0.0803 - $0.0845 | Request the lead time here |
0.512 in
13.0 mm
|
|
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
|
||
| $0.0834 - $0.0925 | 9065 In stock |
|
|
|
|
|
|
||
| $0.0403 - $0.0423 | 10 In stock |
0.354 in
9.0 mm
|
|
|
0.433 in
11.0 mm
|
0.236 in
6.0 mm
|
|
||
| $0.0714 - $0.0751 | 8 In stock |
0.433 in
11.0 mm
|
|
|
0.512 in
13.0 mm
|
0.315 in
8.0 mm
|
|
||
| $0.3022 - $0.318 | Request the lead time here |
1.024 in
26.0 mm
|
|
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
|
||
| $0.2635 - $0.2774 | 10 In stock |
0.709 in
18.0 mm
|
|
|
0.827 in
21.0 mm
|
0.551 in
14.0 mm
|
|
||
| $0.1018 - $0.1072 | Request the lead time here |
0.787 in
20.0 mm
|
|
|
0.295 in
7.5 mm
|
0.728 in
18.5 mm
|
|
||
| $0.4533 - $0.4771 | Request the lead time here |
1.181 in
30.0 mm
|
|
|
1.181 in
30.0 mm
|
0.945 in
24.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue