Menu Search

Standard Flexible End Cap - Inside Diameter - 25.0 mm | 0.984 in ; Inside Height - 12.0 mm | 0.472 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

Flexible and durable cap that is suitable for a multitude of uses. Ideal for masking applications, including powder coating, e-coating, plating and general paint lines. Attractive finished appearance that is ideal for finished applications.
Item code:

PT025-12Y

3100 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.5074
5000 - 24999 $0.482
25000 + $0.4579
Standard pack: 1000

Order in multiple of 1000

Total price

$507.40

1000 x $0.5074

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Polyvinyl Chloride
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us