Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | View | |
|---|---|---|---|---|---|---|
| $0.9225 - $1.6995 | Request the lead time here |
0.591 in
15.0 mm
|
M4
|
|
||
| $1.9154 - $3.5286 | Request the lead time here |
1.102 in
28.0 mm
|
M8
|
|
||
| KTSR-15M04M15 | $0.9363 - $1.725 | 18 In stock |
0.591 in
15.0 mm
|
M4
|
|
|
| $1.5979 - $2.9435 | 10 In stock |
0.906 in
23.0 mm
|
M5
|
|
||
| $1.8579 - $3.4223 | Request the lead time here |
1.102 in
28.0 mm
|
M8
|
|
||
| $1.8302 - $3.3713 | 20 In stock |
0.906 in
23.0 mm
|
M6
|
|
||
| $1.4846 - $5.6729 | 182 In stock |
0.906 in
23.0 mm
|
M6
|
|
||
| $1.7437 - $3.2119 | 20 In stock |
0.906 in
23.0 mm
|
M6
|
|
||
| $1.7787 - $3.2765 | Request the lead time here |
0.906 in
23.0 mm
|
M6
|
|
||
| $1.6406 - $3.0222 | Request the lead time here |
0.906 in
23.0 mm
|
M5
|
|
||
| $1.6871 - $3.1079 | 515 In stock |
1.102 in
28.0 mm
|
M8
|
|
||
| $0.959 - $1.7666 | Request the lead time here |
0.591 in
15.0 mm
|
M4
|
|
||
| $1.5753 - $2.9019 | Request the lead time here |
0.906 in
23.0 mm
|
M5
|
|
||
| $1.6406 - $3.0222 | Request the lead time here |
0.906 in
23.0 mm
|
M6
|
|
||
| $1.8453 - $3.3992 | Request the lead time here |
0.551 in
14.0 mm
|
M5
|
Threaded Stud
|
||
| $6.3882 - $11.7677 | Request the lead time here |
1.555 in
39.5 mm
|
M6
|
|
||
| $6.9776 - $12.8535 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
|
||
| $3.2606 - $6.0065 | Request the lead time here |
0.63 in
16.0 mm
|
M5
|
|
||
| $3.8395 - $7.0727 | Request the lead time here |
1.575 in
40.0 mm
|
M10
|
|
||
| $3.1196 - $5.7467 | Request the lead time here |
0.984 in
25.0 mm
|
M8
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue