Menu Search

Gas Springs - Fixed Force

In production

These Fixed Force Gas Springs give a steady force throughout their whole stroke. A pressurised gas, such as nitrogen or argon, fills the piston, when the gas spring is compressed, the gas pushes the piston outward, causing a force to be generated. They are completely self-contained, require no maintenance, and features compression spring qualities that, when combined with a minor change in force as it extends, allow a regulated rate of movement.

Furthermore oil damping occurs at the end of the extension stroke due to a hydraulically cushioned zone. Thanks to the damped end travel, these qualities safeguard hinges and make it simple to install and remove. Ideally suited for use on many applications such as access panels, lids, covers, guards, bonnets and hatch covers, automotive, medical devices, and industrial equipment.

  • Material: Steel
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
97 results
Product SKUs information
Item Code Price range Availability Tube Diameter Maximum Force Tube Length View
$77.4915 - $85.8631 Request the lead time here
400.0 N
$75.8194 - $84.0104 Request the lead time here
23.0 mm
200.0 N
245.0 mm
$75.8194 - $84.0104 Request the lead time here
23.0 mm
9000.0 N
245.0 mm
$118.2703 - $131.0474 Request the lead time here
28.0 mm
750.0 N
255.0 mm
$129.5247 - $143.5177 Request the lead time here
28.0 mm
750.0 N
555.0 mm
$68.3164 - $75.6968 Request the lead time here
23.0 mm
600.0 N
145.0 mm
$75.8194 - $84.0104 Request the lead time here
23.0 mm
600.0 N
245.0 mm
$79.5707 - $88.1671 Request the lead time here
23.0 mm
400.0 N
295.0 mm
$54.4951 - $60.3824 Request the lead time here
15.0 mm
400.0 N
230.0 mm
$55.8772 - $61.9139 Request the lead time here
18.0 mm
400.0 N
295.0 mm
$118.2703 - $131.0474 Request the lead time here
1500.0 N
$60.6042 - $63.7939 Request the lead time here
15.0 mm
50.0 N
90.0 mm
$93.1946 - $103.2628 Request the lead time here
15.0 mm
150.0 N
180.0 mm
$64.4828 - $67.8768 Request the lead time here
15.0 mm
250.0 N
90.0 mm
$53.9711 - $59.8018 Request the lead time here
15.0 mm
200.0 N
230.0 mm
$50.7436 - $56.2256 Request the lead time here
18.0 mm
250.0 N
145.0 mm
$54.6925 - $60.6012 Request the lead time here
18.0 mm
500.0 N
195.0 mm
$58.839 - $65.1955 Request the lead time here
18.0 mm
550.0 N
245.0 mm
$98.7595 - $109.4287 Request the lead time here
15.0 mm
50.0 N
180.0 mm
$58.839 - $65.1955 Request the lead time here
18.0 mm
100.0 N
245.0 mm
  • of 5
Gas Spring - ; Rod Diameter 10.0 mm | 0.394 in ; Tube Diameter 23.0 mm | 0.906 in ; Steel

551923

Price Range
$85.8631 - $77.4915

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    10.0 mm
  • Stroke Length
    100.0 mm
  • Maximum Force
    400.0 N
  • Thread Size
    M8
  • Finish
    Nitrided
Gas Spring - ; Rod Diameter 10.0 mm | 0.394 in ; Tube Diameter 23.0 mm | 0.906 in ; Steel

551934

Price Range
$84.0104 - $75.8194

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    10.0 mm
  • Tube Diameter
    23.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    245.0 mm
  • Maximum Force
    200.0 N
Gas Spring - ; Rod Diameter 10.0 mm | 0.394 in ; Tube Diameter 23.0 mm | 0.906 in ; Steel

551938

Price Range
$84.0104 - $75.8194

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    10.0 mm
  • Tube Diameter
    23.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    245.0 mm
  • Maximum Force
    9000.0 N
Gas Spring - ; Rod Diameter 14.0 mm | 0.551 in ; Tube Diameter 28.0 mm | 1.102 in ; Steel

551957

Price Range
$131.0474 - $118.2703

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    14.0 mm
  • Tube Diameter
    28.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    255.0 mm
  • Maximum Force
    750.0 N
Gas Spring - ; Rod Diameter 14.0 mm | 0.551 in ; Tube Diameter 28.0 mm | 1.102 in ; Steel

551963

Price Range
$143.5177 - $129.5247

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    14.0 mm
  • Tube Diameter
    28.0 mm
  • Stroke Length
    250.0 mm
  • Tube Length
    555.0 mm
  • Maximum Force
    750.0 N
Gas Spring - ; Rod Diameter 10.0 mm | 0.394 in ; Tube Diameter 23.0 mm | 0.906 in ; Steel

551924

Price Range
$75.6968 - $68.3164

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    10.0 mm
  • Tube Diameter
    23.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    145.0 mm
  • Maximum Force
    600.0 N
Gas Spring - ; Rod Diameter 10.0 mm | 0.394 in ; Tube Diameter 23.0 mm | 0.906 in ; Steel

551937

Price Range
$84.0104 - $75.8194

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    10.0 mm
  • Tube Diameter
    23.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    245.0 mm
  • Maximum Force
    600.0 N
Gas Spring - ; Rod Diameter 10.0 mm | 0.394 in ; Tube Diameter 23.0 mm | 0.906 in ; Steel

551940

Price Range
$88.1671 - $79.5707

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    10.0 mm
  • Tube Diameter
    23.0 mm
  • Stroke Length
    250.0 mm
  • Tube Length
    295.0 mm
  • Maximum Force
    400.0 N
Gas Spring - ; Rod Diameter 6.0 mm | 0.236 in ; Tube Diameter 15.0 mm | 0.591 in ; Steel

551885

Price Range
$60.3824 - $54.4951

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    230.0 mm
  • Maximum Force
    400.0 N
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551916

Price Range
$61.9139 - $55.8772

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    250.0 mm
  • Tube Length
    295.0 mm
  • Maximum Force
    400.0 N
Gas Spring - ; Rod Diameter 14.0 mm | 0.551 in ; Tube Diameter 28.0 mm | 1.102 in ; Steel

551960

Price Range
$131.0474 - $118.2703

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    14.0 mm
  • Stroke Length
    200.0 mm
  • Maximum Force
    1500.0 N
  • Thread Size
    M10
  • Finish
    Nitrided
Gas Spring - ; Rod Diameter 6.0 mm | 0.236 in ; Tube Diameter 15.0 mm | 0.591 in ; Steel

551870

Price Range
$63.7939 - $60.6042

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    60.0 mm
  • Tube Length
    90.0 mm
  • Maximum Force
    50.0 N
Gas Spring - ; Rod Diameter 6.0 mm | 0.236 in ; Tube Diameter 15.0 mm | 0.591 in ; Steel

551880

Price Range
$103.2628 - $93.1946

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    180.0 mm
  • Maximum Force
    150.0 N
Gas Spring - ; Rod Diameter 6.0 mm | 0.236 in ; Tube Diameter 15.0 mm | 0.591 in ; Steel

551873

Price Range
$67.8768 - $64.4828

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    60.0 mm
  • Tube Length
    90.0 mm
  • Maximum Force
    250.0 N
Gas Spring - ; Rod Diameter 6.0 mm | 0.236 in ; Tube Diameter 15.0 mm | 0.591 in ; Steel

551883

Price Range
$59.8018 - $53.9711

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    230.0 mm
  • Maximum Force
    200.0 N
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551889

Price Range
$56.2256 - $50.7436

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    145.0 mm
  • Maximum Force
    250.0 N
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551900

Price Range
$60.6012 - $54.6925

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    195.0 mm
  • Maximum Force
    500.0 N
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551910

Price Range
$65.1955 - $58.839

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    245.0 mm
  • Maximum Force
    550.0 N
Gas Spring - ; Rod Diameter 6.0 mm | 0.236 in ; Tube Diameter 15.0 mm | 0.591 in ; Steel

551878

Price Range
$109.4287 - $98.7595

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    180.0 mm
  • Maximum Force
    50.0 N
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551904

Price Range
$65.1955 - $58.839

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    245.0 mm
  • Maximum Force
    100.0 N