Menu Search

Gasket - Bubble

In stock

A range of Bubble Gasket with a side profile and a steel spring core, or insert. These gaskets have a flexible clip-on profile that is conveniently mounted with a press-on by hand action. This makes then quick and easy to use.

These gaskets have been robustly designed for dynamic sealing that also offers edge protection. They can be used for a multitude of applications. Widely used in the construction industry, providing an essential seal for window and door assemblies. The range includes options that are suitable for use in the automotive industry, as a door seal on larger heavy duty vehicles.

The steel insert provides increased grip, which is resistant against high vibration.

  • Material: Ethylene-propylene Diene Monomer (EPDM) - Solid EPDM (70 Shore A) / Expanded EPDM (0.65g.ccm S.G.)
  • Colour: Black
  • Supplied in 20 metre rolls

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
67 results
Product SKUs information
Item Code Price range Availability Maximum Clamp Width Minimum Clamp Width Groove Width Grip Depth Type View
$24.5277 - $27.1775 Request the lead time here
2.5 mm
1.0 mm
20.1 mm
15.0 mm
6
$73.7749 - $81.7451 Request the lead time here
3.0 mm
1.0 mm
7.0 mm
11.0 mm
5
$133.2668 - $147.6641 Request the lead time here
5.0 mm
3.0 mm
20.7 mm
17.0 mm
3
$132.6853 - $147.0198 Request the lead time here
1.5 mm
0.5 mm
6.0 mm
20.0 mm
7
$78.6619 - $87.16 Request the lead time here
1.5 mm
1.0 mm
6.0 mm
7.5 mm
6
$116.346 - $128.9153 Request the lead time here
3.5 mm
2.5 mm
5.4 mm
10.0 mm
3
$394.9404 - $437.6071 Request the lead time here
16.5 mm
7.8 mm
2
$145.1258 - $160.8043 Request the lead time here
3.0 mm
1.0 mm
10.0 mm
28.5 mm
8
490746 $163.2155 - $180.8481 Request the lead time here
4.0 mm
2.5 mm
5.5 mm
10.6 mm
4
$340.6731 - $377.477 Request the lead time here
5.0 mm
3.0 mm
11.5 mm
24.5 mm
9
$236.2131 - $261.7318 Request the lead time here
3.0 mm
2.0 mm
22.3 mm
18.0 mm
10
$173.2368 - $191.9522 Request the lead time here
3.0 mm
2.0 mm
9.0 mm
9.5 mm
10
$382.025 - $423.2965 Request the lead time here
16.5 mm
7.8 mm
1
$149.5379 - $165.693 Request the lead time here
3.0 mm
1.5 mm
31.5 mm
18.8 mm
1
$209.0492 - $231.6336 Request the lead time here
3.0 mm
1.5 mm
16.0 mm
14.6 mm
8
34009059001 $161.1813 - $178.5942 Request the lead time here
3.5 mm
2.0 mm
5.3 mm
26.5 mm
2
$134.446 - $148.9706 98 In stock
2.0 mm
0.5 mm
12.0 mm
10.0 mm
12
$121.2432 - $134.3416 Request the lead time here
3.5 mm
2.0 mm
5.5 mm
13.5 mm
11
$233.9085 - $259.1785 Request the lead time here
3.0 mm
2.0 mm
22.0 mm
16.0 mm
9
$190.4309 - $211.0038 Request the lead time here
5.0 mm
4.0 mm
6.6 mm
29.6 mm
5
  • of 4
Bubble Gasket 20.1 mm 15.0 mm Black EPDM

34009058001

Price Range
$27.1775 - $24.5277

Stock Levels
Request the lead time here
Attributes
  • Groove Width
    20.1 mm
  • Grip Depth
    15.0 mm
  • Minimum Clamp Width
    1.0 mm
  • Maximum Clamp Width
    2.5 mm
  • Roll Length
    20.0 m
Bubble Gasket 7.0 mm 11.0 mm Black EPDM

34009002002

Price Range
$81.7451 - $73.7749

Stock Levels
Request the lead time here
Attributes
  • Groove Width
    7.0 mm
  • Grip Depth
    11.0 mm
  • Minimum Clamp Width
    1.0 mm
  • Maximum Clamp Width
    3.0 mm
  • Roll Length
    20.0 m
Bubble Gasket 20.7 mm 17.0 mm Black EPDM

34009041001

Price Range
$147.6641 - $133.2668

Stock Levels
Request the lead time here
Attributes
  • Groove Width
    20.7 mm
  • Grip Depth
    17.0 mm
  • Minimum Clamp Width
    3.0 mm
  • Maximum Clamp Width
    5.0 mm
  • Roll Length
    20.0 m
Bubble Gasket 6.0 mm 20.0 mm Black EPDM

490749

Price Range
$147.0198 - $132.6853

Stock Levels
Request the lead time here
Attributes
  • Groove Width
    6.0 mm
  • Grip Depth
    20.0 mm
  • Minimum Clamp Width
    0.5 mm
  • Maximum Clamp Width
    1.5 mm
  • Roll Length
    20.0 m
Bubble Gasket 6.0 mm 7.5 mm Black EPDM

34009100001

Price Range
$87.16 - $78.6619

Stock Levels
Request the lead time here
Attributes
  • Groove Width
    6.0 mm
  • Grip Depth
    7.5 mm
  • Minimum Clamp Width
    1.0 mm
  • Maximum Clamp Width
    1.5 mm
  • Roll Length
    20.0 m
Bubble Gasket 5.4 mm 10.0 mm Black EPDM

34009139001

Price Range
$128.9153 - $116.346

Stock Levels
Request the lead time here
Attributes
  • Groove Width
    5.4 mm
  • Grip Depth
    10.0 mm
  • Minimum Clamp Width
    2.5 mm
  • Maximum Clamp Width
    3.5 mm
  • Roll Length
    20.0 m
Bubble Gasket 16.5 mm 7.8 mm Black Solid EPDM

551827

Price Range
$437.6071 - $394.9404

Stock Levels
Request the lead time here
Attributes
  • Groove Width
    16.5 mm
  • Grip Depth
    7.8 mm
  • Roll Length
    20.0 m
  • Material
    Solid EPDM
  • Type
    2
Bubble Gasket 10.0 mm 28.5 mm Black EPDM

34009173001

Price Range
$160.8043 - $145.1258

Stock Levels
Request the lead time here
Attributes
  • Groove Width
    10.0 mm
  • Grip Depth
    28.5 mm
  • Minimum Clamp Width
    1.0 mm
  • Maximum Clamp Width
    3.0 mm
  • Roll Length
    20.0 m
Bubble Gasket 5.5 mm 10.6 mm Black EPDM

490746

Price Range
$180.8481 - $163.2155

Stock Levels
Request the lead time here
Attributes
  • Groove Width
    5.5 mm
  • Grip Depth
    10.6 mm
  • Minimum Clamp Width
    2.5 mm
  • Maximum Clamp Width
    4.0 mm
  • Roll Length
    20.0 m
Bubble Gasket 11.5 mm 24.5 mm Black EPDM

490751

Price Range
$377.477 - $340.6731

Stock Levels
Request the lead time here
Attributes
  • Groove Width
    11.5 mm
  • Grip Depth
    24.5 mm
  • Minimum Clamp Width
    3.0 mm
  • Maximum Clamp Width
    5.0 mm
  • Roll Length
    20.0 m
Bubble Gasket 22.3 mm 18.0 mm Black EPDM

490740

Price Range
$261.7318 - $236.2131

Stock Levels
Request the lead time here
Attributes
  • Groove Width
    22.3 mm
  • Grip Depth
    18.0 mm
  • Minimum Clamp Width
    2.0 mm
  • Maximum Clamp Width
    3.0 mm
  • Roll Length
    20.0 m
Bubble Gasket 9.0 mm 9.5 mm Black EPDM

490752

Price Range
$191.9522 - $173.2368

Stock Levels
Request the lead time here
Attributes
  • Groove Width
    9.0 mm
  • Grip Depth
    9.5 mm
  • Minimum Clamp Width
    2.0 mm
  • Maximum Clamp Width
    3.0 mm
  • Roll Length
    20.0 m
Bubble Gasket 16.5 mm 7.8 mm Black Solid EPDM

551826

Price Range
$423.2965 - $382.025

Stock Levels
Request the lead time here
Attributes
  • Groove Width
    16.5 mm
  • Grip Depth
    7.8 mm
  • Roll Length
    20.0 m
  • Material
    Solid EPDM
  • Type
    1
Bubble Gasket 31.5 mm 18.8 mm Black EPDM

34009083001

Price Range
$165.693 - $149.5379

Stock Levels
Request the lead time here
Attributes
  • Groove Width
    31.5 mm
  • Grip Depth
    18.8 mm
  • Minimum Clamp Width
    1.5 mm
  • Maximum Clamp Width
    3.0 mm
  • Roll Length
    20.0 m
Bubble Gasket 16.0 mm 14.6 mm Black EPDM

490738

Price Range
$231.6336 - $209.0492

Stock Levels
Request the lead time here
Attributes
  • Groove Width
    16.0 mm
  • Grip Depth
    14.6 mm
  • Minimum Clamp Width
    1.5 mm
  • Maximum Clamp Width
    3.0 mm
  • Roll Length
    20.0 m
Bubble Gasket 5.3 mm 26.5 mm Black EPDM

34009059001

Price Range
$178.5942 - $161.1813

Stock Levels
Request the lead time here
Attributes
  • Groove Width
    5.3 mm
  • Grip Depth
    26.5 mm
  • Minimum Clamp Width
    2.0 mm
  • Maximum Clamp Width
    3.5 mm
  • Roll Length
    20.0 m
Bubble Gasket 12.0 mm 10.0 mm Black EPDM

490742

Price Range
$148.9706 - $134.446

Stock Levels
98 In stock
Attributes
  • Groove Width
    12.0 mm
  • Grip Depth
    10.0 mm
  • Minimum Clamp Width
    0.5 mm
  • Maximum Clamp Width
    2.0 mm
  • Roll Length
    20.0 m
Bubble Gasket 5.5 mm 13.5 mm Black EPDM

34009110001

Price Range
$134.3416 - $121.2432

Stock Levels
Request the lead time here
Attributes
  • Groove Width
    5.5 mm
  • Grip Depth
    13.5 mm
  • Minimum Clamp Width
    2.0 mm
  • Maximum Clamp Width
    3.5 mm
  • Roll Length
    20.0 m
Bubble Gasket 22.0 mm 16.0 mm Black EPDM

490739

Price Range
$259.1785 - $233.9085

Stock Levels
Request the lead time here
Attributes
  • Groove Width
    22.0 mm
  • Grip Depth
    16.0 mm
  • Minimum Clamp Width
    2.0 mm
  • Maximum Clamp Width
    3.0 mm
  • Roll Length
    20.0 m
Bubble Gasket 6.6 mm 29.6 mm Black EPDM

490747

Price Range
$211.0038 - $190.4309

Stock Levels
Request the lead time here
Attributes
  • Groove Width
    6.6 mm
  • Grip Depth
    29.6 mm
  • Minimum Clamp Width
    4.0 mm
  • Maximum Clamp Width
    5.0 mm
  • Roll Length
    20.0 m