Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
$229.8116 - $254.6388 Request the lead time here
0.4
12.0
1550.0
$245.458 - $271.9757 Request the lead time here
0.4
12.0
1850.0
$75.4844 - $83.6393 Request the lead time here
0.4
12.0
400.0
$408.3335 - $452.447 Request the lead time here
0.4
12.0
4300.0
$418.8662 - $464.1176 Request the lead time here
0.4
12.0
4500.0
$450.1591 - $498.7913 Request the lead time here
0.4
12.0
5100.0
$458.0205 - $507.5019 Request the lead time here
0.4
12.0
5250.0
$492.0609 - $545.2198 Request the lead time here
0.4
12.0
5900.0
$421.4612 - $466.9931 Request the lead time here
0.4
12.0
4550.0
$437.1076 - $484.3299 Request the lead time here
0.4
12.0
4850.0
$85.7881 - $95.0562 Request the lead time here
0.4
16.0
550.0
$481.6046 - $533.6339 Request the lead time here
0.4
12.0
5700.0
$494.6559 - $548.0953 Request the lead time here
0.4
12.0
5950.0
$88.3832 - $97.9315 Request the lead time here
0.4
16.0
600.0
$91.1309 - $100.976 Request the lead time here
0.4
16.0
700.0
$324.6823 - $359.7589 Request the lead time here
0.4
16.0
2700.0
$224.6216 - $248.8882 Request the lead time here
0.4
16.0
1450.0
$463.2104 - $513.2526 Request the lead time here
0.4
12.0
5350.0
$363.9129 - $403.2275 Request the lead time here
0.4
16.0
3450.0
$298.5795 - $330.8361 Request the lead time here
0.4
16.0
2200.0
  • of 42
Hardened Hollow Shaft - 12.0; 1550.0; 0.4; Steel

20286255

Price Range
$254.6388 - $229.8116

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1550.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 1850.0; 0.4; Steel

20286316

Price Range
$271.9757 - $245.458

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 400.0; 0.4; Steel

20286026

Price Range
$83.6393 - $75.4844

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    400.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 4300.0; 0.4; Steel

20286804

Price Range
$452.447 - $408.3335

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4300.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 4500.0; 0.4; Steel

20286842

Price Range
$464.1176 - $418.8662

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 5100.0; 0.4; Steel

20286965

Price Range
$498.7913 - $450.1591

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    5100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 5250.0; 0.4; Steel

20286996

Price Range
$507.5019 - $458.0205

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    5250.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 5900.0; 0.4; Steel

20287122

Price Range
$545.2198 - $492.0609

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    5900.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 4550.0; 0.4; Steel

20286859

Price Range
$466.9931 - $421.4612

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4550.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 4850.0; 0.4; Steel

20286910

Price Range
$484.3299 - $437.1076

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 16.0; 550.0; 0.4; Steel

20287245

Price Range
$95.0562 - $85.7881

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    550.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 5700.0; 0.4; Steel

20287085

Price Range
$533.6339 - $481.6046

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    5700.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 5950.0; 0.4; Steel

20287139

Price Range
$548.0953 - $494.6559

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    5950.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 16.0; 600.0; 0.4; Steel

20287252

Price Range
$97.9315 - $88.3832

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    600.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 16.0; 700.0; 0.4; Steel

20287269

Price Range
$100.976 - $91.1309

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    700.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 16.0; 2700.0; 0.4; Steel

20287665

Price Range
$359.7589 - $324.6823

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    2700.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 16.0; 1450.0; 0.4; Steel

20287412

Price Range
$248.8882 - $224.6216

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1450.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 5350.0; 0.4; Steel

20287016

Price Range
$513.2526 - $463.2104

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    5350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 16.0; 3450.0; 0.4; Steel

20287818

Price Range
$403.2275 - $363.9129

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    3450.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 16.0; 2200.0; 0.4; Steel

20287566

Price Range
$330.8361 - $298.5795

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    2200.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099