Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177025, SRL177030, SRL177005, SRL177060, SRL177050, SRL177040, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
$414.2104 - $458.959 Request the lead time here
0.9
25.0
2650.0
$453.3647 - $502.3431 Request the lead time here
0.9
25.0
3100.0
$483.8179 - $536.0863 Request the lead time here
0.9
25.0
3450.0
$518.6981 - $574.7347 Request the lead time here
0.9
25.0
3850.0
$514.2712 - $569.8296 Request the lead time here
0.9
25.0
3800.0
$544.7245 - $603.5728 Request the lead time here
0.9
25.0
4150.0
$570.8274 - $632.4957 Request the lead time here
0.9
25.0
4450.0
$692.7169 - $767.5533 Request the lead time here
0.9
25.0
5850.0
$88.0015 - $97.5086 Request the lead time here
1.5
30.0
300.0
$152.9533 - $169.4774 Request the lead time here
1.5
30.0
750.0
$707.371 - $783.7906 Request the lead time here
1.5
30.0
4100.0
$745.8383 - $826.4137 Request the lead time here
1.5
30.0
4400.0
$816.1327 - $904.3023 Request the lead time here
1.5
30.0
4950.0
$302.2431 - $334.8954 Request the lead time here
1.5
30.0
1200.0
$950.2341 - $1,052.891 Request the lead time here
1.5
30.0
6000.0
$150.2819 - $166.5174 Request the lead time here
1.5
40.0
450.0
$272.0187 - $301.4059 Request the lead time here
1.5
40.0
1000.0
$393.2976 - $435.7869 Request the lead time here
1.5
40.0
1150.0
$809.7216 - $897.1985 Request the lead time here
1.5
30.0
4900.0
$848.0362 - $939.6524 Request the lead time here
1.5
30.0
5200.0
  • of 72
Hardened Shaft - 25.0; 2650.0; 0.9; Steel

20280543

Price Range
$458.959 - $414.2104

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    2650.0
  • Depth of hardness min
    0.9
  • Weight kg
    10.203
  • Material
    Steel
Hardened Shaft - 25.0; 3100.0; 0.9; Steel

20280635

Price Range
$502.3431 - $453.3647

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3100.0
  • Depth of hardness min
    0.9
  • Weight kg
    11.935
  • Material
    Steel
Hardened Shaft - 25.0; 3450.0; 0.9; Steel

20280703

Price Range
$536.0863 - $483.8179

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3450.0
  • Depth of hardness min
    0.9
  • Weight kg
    13.283
  • Material
    Steel
Hardened Shaft - 25.0; 3850.0; 0.9; Steel

20280789

Price Range
$574.7347 - $518.6981

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3850.0
  • Depth of hardness min
    0.9
  • Weight kg
    14.823
  • Material
    Steel
Hardened Shaft - 25.0; 3800.0; 0.9; Steel

20280772

Price Range
$569.8296 - $514.2712

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3800.0
  • Depth of hardness min
    0.9
  • Weight kg
    14.630
  • Material
    Steel
Hardened Shaft - 25.0; 4150.0; 0.9; Steel

20280840

Price Range
$603.5728 - $544.7245

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4150.0
  • Depth of hardness min
    0.9
  • Weight kg
    15.978
  • Material
    Steel
Hardened Shaft - 25.0; 4450.0; 0.9; Steel

20280901

Price Range
$632.4957 - $570.8274

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4450.0
  • Depth of hardness min
    0.9
  • Weight kg
    17.133
  • Material
    Steel
Hardened Shaft - 25.0; 5850.0; 0.9; Steel

20281182

Price Range
$767.5533 - $692.7169

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    5850.0
  • Depth of hardness min
    0.9
  • Weight kg
    22.523
  • Material
    Steel
Hardened Shaft - 30.0; 300.0; 1.5; Steel

20281267

Price Range
$97.5086 - $88.0015

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    300.0
  • Depth of hardness min
    1.5
  • Weight kg
    1.665
  • Material
    Steel
Hardened Shaft - 30.0; 750.0; 1.5; Steel

20281342

Price Range
$169.4774 - $152.9533

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    750.0
  • Depth of hardness min
    1.5
  • Weight kg
    4.163
  • Material
    Steel
Hardened Shaft - 30.0; 4100.0; 1.5; Steel

20282011

Price Range
$783.7906 - $707.371

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4100.0
  • Depth of hardness min
    1.5
  • Weight kg
    22.755
  • Material
    Steel
Hardened Shaft - 30.0; 4400.0; 1.5; Steel

20282073

Price Range
$826.4137 - $745.8383

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4400.0
  • Depth of hardness min
    1.5
  • Weight kg
    24.420
  • Material
    Steel
Hardened Shaft - 30.0; 4950.0; 1.5; Steel

20282189

Price Range
$904.3023 - $816.1327

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4950.0
  • Depth of hardness min
    1.5
  • Weight kg
    27.473
  • Material
    Steel
Hardened Shaft - 30.0; 1200.0; 1.5; Steel

20281434

Price Range
$334.8954 - $302.2431

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1200.0
  • Depth of hardness min
    1.5
  • Weight kg
    6.660
  • Material
    Steel
Hardened Shaft - 30.0; 6000.0; 1.5; Steel

20282394

Price Range
$1,052.891 - $950.2341

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    6000.0
  • Depth of hardness min
    1.5
  • Weight kg
    33.300
  • Material
    Steel
Hardened Shaft - 40.0; 450.0; 1.5; Steel

20282479

Price Range
$166.5174 - $150.2819

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    450.0
  • Depth of hardness min
    1.5
  • Weight kg
    4.442
  • Material
    Steel
Hardened Shaft - 40.0; 1000.0; 1.5; Steel

20282585

Price Range
$301.4059 - $272.0187

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1000.0
  • Depth of hardness min
    1.5
  • Weight kg
    9.870
  • Material
    Steel
Hardened Shaft - 40.0; 1150.0; 1.5; Steel

20282615

Price Range
$435.7869 - $393.2976

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1150.0
  • Depth of hardness min
    1.5
  • Weight kg
    11.351
  • Material
    Steel
Hardened Shaft - 30.0; 4900.0; 1.5; Steel

20282172

Price Range
$897.1985 - $809.7216

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4900.0
  • Depth of hardness min
    1.5
  • Weight kg
    27.195
  • Material
    Steel
Hardened Shaft - 30.0; 5200.0; 1.5; Steel

20282233

Price Range
$939.6524 - $848.0362

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5200.0
  • Depth of hardness min
    1.5
  • Weight kg
    28.860
  • Material
    Steel