Menu Search

Hexagon Steel Nuts

In production

Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion. They are simple to tighten and relax with a normal wrench or pliers. Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion. They are simple to tighten and relax with a normal wrench or pliers. They are used with steel or stainless steel lead screws for low rotational speeds, manual control, clamping or locking actions, and dead weight reception.

Due to its material, it is used in applications that need high strength and durability but require lubrication to prevent the nut seizing with the screw.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread hexagon steel nuts as well as left-hand threaded.

Please note: Steel to steel contact surfaces are inappropriate for motorised motion.

  • Used in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
  • Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion.
  • It is used in applications that need high strength and durability but require lubrication to prevent the nut seizing with the screw.
Material: Steel Series Code: SRL1338

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
45 results
Product SKUs information
Item Code Price range Availability Thread Size A/F tol. h11 d1 tol 7H Lead Thread Direction No. of starts View
$27.4362 - $30.4003 Request the lead time here
TR14 x 6
22.0
14.0
6.0
Right Hand
2.0
$131.9137 - $146.1649 Request the lead time here
TR40 x 14
60.0
40.0
14.0
Right Hand
2.0
$18.5528 - $20.5571 Request the lead time here
TR10 x 2
17.0
10.0
2.0
Left Hand
1.0
$17.295 - $19.1634 Request the lead time here
TR16 x 4
24.0
16.0
4.0
Right Hand
1.0
$33.8038 - $37.4558 Request the lead time here
TR24 x 5
36.0
24.0
5.0
Left Hand
1.0
$436.9352 - $484.1387 Request the lead time here
TR50 x 8
75.0
50.0
8.0
Left Hand
1.0
$22.4835 - $24.9124 Request the lead time here
TR16 x 4
24.0
16.0
4.0
Left Hand
1.0
$18.6315 - $20.6442 Request the lead time here
TR16 x 8
24.0
16.0
8.0
Right Hand
2.0
$93.7076 - $103.8311 Request the lead time here
TR36 x 12
55.0
36.0
12.0
Right Hand
2.0
$104.1631 - $115.4163 Request the lead time here
TR44 x 7
65.0
44.0
7.0
Right Hand
1.0
$13.3642 - $14.8081 Request the lead time here
TR10 x 2
17.0
10.0
2.0
Right Hand
1.0
$32.0744 - $35.5395 Request the lead time here
TR18 x 4
27.0
18.0
4.0
Left Hand
1.0
$39.8571 - $44.1631 Request the lead time here
TR22 x 5
30.0
22.0
5.0
Left Hand
1.0
$52.7498 - $58.4485 Request the lead time here
TR30 x 6
46.0
30.0
6.0
Left Hand
1.0
$66.0356 - $73.1696 Request the lead time here
TR36 x 6
55.0
36.0
6.0
Right Hand
1.0
$76.4126 - $84.6676 Request the lead time here
TR36 x 6
55.0
36.0
6.0
Left Hand
1.0
$36.5554 - $40.5046 Request the lead time here
TR28 x 5
41.0
28.0
5.0
Right Hand
1.0
$47.011 - $52.0897 Request the lead time here
TR28 x 5
41.0
28.0
5.0
Left Hand
1.0
$94.5723 - $104.7893 Request the lead time here
TR40 x 7
60.0
40.0
7.0
Right Hand
1.0
$19.2604 - $21.3411 Request the lead time here
TR12 x 6
19.0
12.0
6.0
Right Hand
2.0
  • of 3
Hexagon Nut - TR14 x 6; 21.0; Steel

20148287

Price Range
$30.4003 - $27.4362

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    14.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Hexagon Nut - TR40 x 14; 60.0; Steel

20148553

Price Range
$146.1649 - $131.9137

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 14
  • No. of starts
    2.0
  • d1 tol 7H
    40.0
  • Lead
    14.0
  • Thread Direction
    Right Hand
Hexagon Nut - TR10 x 2; 15.0; Steel

20148225

Price Range
$20.5571 - $18.5528

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Left Hand
Hexagon Nut - TR16 x 4; 24.0; Steel

20148294

Price Range
$19.1634 - $17.295

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Hexagon Nut - TR24 x 5; 36.0; Steel

20148423

Price Range
$37.4558 - $33.8038

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Hexagon Nut - TR50 x 8; 75.0; Steel

20148614

Price Range
$484.1387 - $436.9352

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Left Hand
Hexagon Nut - TR16 x 4; 24.0; Steel

20148300

Price Range
$24.9124 - $22.4835

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Hexagon Nut - TR16 x 8; 24.0; Steel

20148317

Price Range
$20.6442 - $18.6315

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    16.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Hexagon Nut - TR36 x 12; 54.0; Steel

20148522

Price Range
$103.8311 - $93.7076

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    36.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Hexagon Nut - TR44 x 7; 66.0; Steel

20148584

Price Range
$115.4163 - $104.1631

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Hexagon Nut - TR10 x 2; 15.0; Steel

20148218

Price Range
$14.8081 - $13.3642

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
Hexagon Nut - TR18 x 4; 27.0; Steel

20148331

Price Range
$35.5395 - $32.0744

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Hexagon Nut - TR22 x 5; 33.0; Steel

20148393

Price Range
$44.1631 - $39.8571

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Hexagon Nut - TR30 x 6; 45.0; Steel

20148492

Price Range
$58.4485 - $52.7498

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Hexagon Nut - TR36 x 6; 54.0; Steel

20148539

Price Range
$73.1696 - $66.0356

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Hexagon Nut - TR36 x 6; 54.0; Steel

20148546

Price Range
$84.6676 - $76.4126

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Hexagon Nut - TR28 x 5; 42.0; Steel

20148454

Price Range
$40.5046 - $36.5554

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Hexagon Nut - TR28 x 5; 42.0; Steel

20148461

Price Range
$52.0897 - $47.011

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Hexagon Nut - TR40 x 7; 60.0; Steel

20148560

Price Range
$104.7893 - $94.5723

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Hexagon Nut - TR12 x 6; 18.0; Steel

20148256

Price Range
$21.3411 - $19.2604

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    12.0
  • Lead
    6.0
  • Thread Direction
    Right Hand