Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hose Washer Caps are applied on the hose and tube ends to prevent them from sliding over the fittings. It features a tight-fitting design that helps to prevent water, dust, dirt and other contaminants from getting into the hose.
They are simple to install and remove and provide an airtight seal to maintain the integrity of the hose connector. It is used in construction applications, gardening, and the automotive industry.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Hole Diameter | Outside Diameter | View | |
|---|---|---|---|---|---|---|---|
| 715 In stock |
Yellow
|
LDPE
|
0.701 in
17.8 mm
|
1.142 in
29.0 mm
|
|||
| Request the lead time here |
Black
|
TPE
|
0.575 in
14.6 mm
|
0.969 in
24.6 mm
|
|||
| Request the lead time here |
Black
|
TPE
|
0.445 in
11.3 mm
|
0.858 in
21.8 mm
|
|||
| Request the lead time here |
Black
|
TPE
|
0.827 in
21.0 mm
|
1.268 in
32.2 mm
|
|||
| Request the lead time here |
Black
|
TPE
|
0.701 in
17.8 mm
|
1.142 in
29.0 mm
|
|||
| 493 In stock |
Yellow
|
LDPE
|
0.319 in
8.1 mm
|
0.685 in
17.4 mm
|
|||
| Request the lead time here |
Black
|
TPE
|
0.319 in
8.1 mm
|
0.685 in
17.4 mm
|
|||
| 10 In stock |
Yellow
|
LDPE
|
0.827 in
21.0 mm
|
1.268 in
32.2 mm
|
|||
| Request the lead time here |
Black
|
TPE
|
1.051 in
26.7 mm
|
1.402 in
35.6 mm
|
|||
| Request the lead time here |
Yellow
|
LDPE
|
1.051 in
26.7 mm
|
1.402 in
35.6 mm
|
|||
| Request the lead time here |
Yellow
|
LDPE
|
0.445 in
11.3 mm
|
0.858 in
21.8 mm
|
|||
| Request the lead time here |
Yellow
|
LDPE
|
0.575 in
14.6 mm
|
0.969 in
24.6 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue