Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
HVAC Hinges are a heavy duty free-swinging hinge that are ideal for large flush fitting doors, as well as plain mounting. These hinges are specially designed for use with air conditioning units, but are also suitable for use on electrical and machinery panels.
The range includes options that allow for three dimensional adjustments. They feature a 180 degree hinge rotation. The range can be used in left-hand or right-hand applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Offset Distance | Overall Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| $33.6534 - $61.9931 | 14 In stock |
|
4.724 in
120.0 mm
|
|
0.807 in
20.5 mm
|
3.937 in
100.0 mm
|
||
| $16.9284 - $18.7573 | 1 In stock |
|
4.724 in
120.0 mm
|
|
0.807 in
20.5 mm
|
3.937 in
100.0 mm
|
||
| $20.9005 - $23.1584 | Request the lead time here |
0.945 in
24.0 mm
|
3.094 in
78.6 mm
|
|
0.945 in
24.0 mm
|
3.819 in
97.0 mm
|
||
| $13.0467 - $14.4562 | Request the lead time here |
|
3.819 in
97.0 mm
|
|
0.787 in
20.0 mm
|
2.362 in
60.0 mm
|
||
| $9.0397 - $10.0163 | Request the lead time here |
|
3.839 in
97.5 mm
|
|
0.709 in
18.0 mm
|
2.48 in
63.0 mm
|
||
| $3.5837 - $3.9709 | Request the lead time here |
0.748 in
19.0 mm
|
3.72 in
94.5 mm
|
|
0.748 in
19.0 mm
|
2.461 in
62.5 mm