These ID Xpansion Clamps are designed for holding parts on an inside diameter, for high density machining on vertical or horizontal mills. Diameter can range from 4,1mm to a maximum of 250mm.This product can also be used as an expanding mandrel on a lathe.
Its low profile suits it for secondary operations on lathe workpieces. It can accommodate more pieces per workpiece hub or fixture plate and is simple to manufacture to size on a lathe or milling machine.
A hex key or hydraulic pull cylinders are used to install and tighten it. It has a mild steel body and is used for machinability, medical devices, electronic manufacturing, and automotive applications.
Material: Mild Steel Series Code: SR12051
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h3 | d5 | h2 | h1 | d4 | d1 +0.000|-0.050 | d3 min | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $181.5191 - $201.1292 | Request the lead time here |
15.0
|
7.2
|
16.0
|
21.8
|
M4
|
29.7
|
7.1
|
||
| $872.6126 - $966.8837 | Request the lead time here |
32.3
|
19.3
|
37.6
|
45.5
|
M16
|
132.9
|
29.3
|
||
| $4,184.6883 - $4,636.7737 | Request the lead time here |
32.3
|
19.3
|
37.6
|
45.5
|
M16
|
152.4
|
29.3
|
||
| $193.2326 - $214.1081 | Request the lead time here |
15.0
|
13.2
|
19.0
|
24.9
|
M8
|
37.5
|
13.5
|
||
| $250.8564 - $277.9572 | Request the lead time here |
17.5
|
16.3
|
22.2
|
28.6
|
M10
|
50.0
|
18.0
|
||
| $434.1837 - $481.0899 | Request the lead time here |
27.0
|
21.4
|
31.8
|
39.6
|
M16
|
75.5
|
29.3
|
||
| $309.0306 - $342.4161 | Request the lead time here |
20.6
|
20.3
|
25.4
|
31.8
|
M12
|
56.0
|
23.0
|
||
| $181.5191 - $201.1292 | Request the lead time here |
15.0
|
11.2
|
19.0
|
24.9
|
M6
|
31.5
|
12.2
|
||
| $690.2286 - $764.7963 | Request the lead time here |
32.3
|
19.3
|
37.6
|
45.5
|
M16
|
107.5
|
29.3
|
||
| $396.2132 - $439.0175 | Request the lead time here |
27.0
|
21.4
|
31.8
|
39.6
|
M16
|
69.5
|
29.3
|
||
| $181.5191 - $201.1292 | Request the lead time here |
6.1
|
4.1
|
7.6
|
10.7
|
M2
|
20.0
|
4.1
|
||
| $2,383.726 - $2,641.2476 | Request the lead time here |
32.3
|
19.3
|
37.6
|
45.5
|
M16
|
132.9
|
29.3
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue