Menu Search

Indexing Plungers - Locking and Non-Locking

In stock

Non-Locking Threaded Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. They are used for locating, positioning, indexing and securing on applications such as gym equipment, medical aids, catering equipment, conveyors, etc.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
64 results
Product SKUs information
Item Code Price range Availability Overall Length Final End Force Body Thread Size Bolt Length Handle Locking Type Head Diameter Initial End Force View
$17.542 - $19.4372 Request the lead time here
M10 x 1.0
18.2 mm
$11.7696 - $13.0411 Request the lead time here
M12 x 1.75
24.0 mm
$14.8334 - $16.4358 Request the lead time here
M10 x 1.0
$19.0149 - $21.069 2 In stock
M12 x 1.5
$10.1704 - $11.2691 Request the lead time here
M12 x 1.75
24.0 mm
$6.672 - $7.3927 1 In stock
M10 x 1.0
18.2 mm
$21.5153 - $23.8398 Request the lead time here
M16 x 1.5
$18.4917 - $20.4893 Request the lead time here
M10 x 1.0
18.2 mm
$23.0128 - $25.4989 4 In stock
M16 x 1.5
$18.3351 - $20.3158 Request the lead time here
M10 x 1
$18.252 - $20.2238 Request the lead time here
M12 x 1.5
$7.9964 - $8.8602 Request the lead time here
M10 x 1.0
18.2 mm
$10.7846 - $19.8664 Request the lead time here
26.5 mm
7.0 N
M10
8.0 mm
Non-Locking
17.5 mm
1.00 N
$10.9355 - $20.1442 Request the lead time here
27.5 mm
M8
5.0 mm
21.0 mm
$12.8941 - $23.7522 Request the lead time here
34.0 mm
M10 x 1
6.0 mm
25.0 mm
$13.3203 - $24.5374 Request the lead time here
40.5 mm
M12
7.0 mm
28.0 mm
$16.4655 - $30.3313 Request the lead time here
47.5 mm
M16 x 1,5
10.0 mm
33.0 mm
$10.5114 - $19.3631 Request the lead time here
27.5 mm
M8 x 1
5.0 mm
21.0 mm
$17.7729 - $18.7083 Request the lead time here
47.5 mm
M16 x 1,5
10.0 mm
33.0 mm
$13.8172 - $25.4529 Request the lead time here
34.0 mm
M10 x 1
6.0 mm
25.0 mm
  • of 4
Threaded Index Plunger - Body Thread Size - M10 x 1.0 ; ; Head Diameter - 18.2 mm | 0.717 in ;

497514

Price Range
$19.4372 - $17.542

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 1.0
  • Head Diameter
    18.2 mm
  • Body Material
    Stainless Steel
  • Full Material
    Stainless Steel
  • Commodity Code
    7318190090
Threaded Index Plunger - Body Thread Size - M12 x 1.75 ; ; Head Diameter - 24.0 mm | 0.945 in ;

497513

Price Range
$13.0411 - $11.7696

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.75
  • Head Diameter
    24.0 mm
  • Body Material
    Zinc Plated Steel
  • Full Material
    Steel
  • Commodity Code
    7318155290
Threaded Index Plunger - Body Thread Size - M10 x 1.0 ; ; ;

491234

Price Range
$16.4358 - $14.8334

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 1.0
  • Finish
    Matt
  • Full Material
    Burnished Steel
  • Commodity Code
    7326909890
  • Body Thread Size
    M10 x 1.0
Threaded Index Plunger - Body Thread Size - M12 x 1.5 ; ; ;

491236

Price Range
$21.069 - $19.0149

Stock Levels
2 In stock
Attributes
  • Thread Size
    M12 x 1.5
  • Finish
    Matt
  • Full Material
    Burnished Steel
  • Commodity Code
    7326909890
  • Body Thread Size
    M12 x 1.5
Threaded Index Plunger - Body Thread Size - M12 x 1.75 ; ; Head Diameter - 24.0 mm | 0.945 in ;

497512

Price Range
$11.2691 - $10.1704

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.75
  • Head Diameter
    24.0 mm
  • Body Material
    Zinc Plated Steel
  • Full Material
    Die Cast Zinc
  • Commodity Code
    7318155290
Threaded Index Plunger - Body Thread Size - M10 x 1.0 ; ; Head Diameter - 18.2 mm | 0.717 in ;

497510

Price Range
$7.3927 - $6.672

Stock Levels
1 In stock
Attributes
  • Thread Size
    M10 x 1.0
  • Head Diameter
    18.2 mm
  • Body Material
    Zinc Plated Steel
  • Full Material
    Steel
  • Commodity Code
    7318155290
Threaded Index Plunger - Body Thread Size - M16 x 1.5 ; ; ;

491233

Price Range
$23.8398 - $21.5153

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5
  • Finish
    Matt
  • Full Material
    Burnished Steel
  • Commodity Code
    7326909890
  • Body Thread Size
    M16 x 1.5
Threaded Index Plunger - Body Thread Size - M10 x 1.0 ; ; Head Diameter - 18.2 mm | 0.717 in ;

497515

Price Range
$20.4893 - $18.4917

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 1.0
  • Head Diameter
    18.2 mm
  • Body Material
    Stainless Steel
  • Full Material
    Stainless Steel
  • Commodity Code
    7318155290
Threaded Index Plunger - Body Thread Size - M16 x 1.5 ; ; ;

491237

Price Range
$25.4989 - $23.0128

Stock Levels
4 In stock
Attributes
  • Thread Size
    M16 x 1.5
  • Finish
    Matt
  • Full Material
    Burnished Steel
  • Commodity Code
    7326909890
  • Body Thread Size
    M16 x 1.5
Threaded Index Plunger - Body Thread Size - M10 x 1 ; ; ;

491235

Price Range
$20.3158 - $18.3351

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 1.0
  • Finish
    Matt
  • Full Material
    Polyamide
  • Commodity Code
    7326909890
  • Body Thread Size
    M10 x 1
Threaded Index Plunger - Body Thread Size - M12 x 1.5 ; ; ;

491232

Price Range
$20.2238 - $18.252

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.5
  • Finish
    Matt
  • Full Material
    Burnished Steel
  • Commodity Code
    7318190090
  • Body Thread Size
    M12 x 1.5
Threaded Index Plunger - Body Thread Size - M10 x 1.0 ; ; Head Diameter - 18.2 mm | 0.717 in ;

497511

Price Range
$8.8602 - $7.9964

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 1.0
  • Head Diameter
    18.2 mm
  • Body Material
    Zinc Plated Steel
  • Full Material
    Steel
  • Commodity Code
    7318190090
Threaded Index Plunger - Body Thread Size - M10 ; Final End Force - 7.0 N ; Head Diameter - 17.5 mm | 0.689 in ; Overall Length - 26.5 mm | 1.043 in

497563

Price Range
$19.8664 - $10.7846

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    8.0 mm
  • Final End Force
    7.0 N
  • Head Diameter
    17.5 mm
  • Knob Height
    18.5 mm
  • Overall Length
    26.5 mm
Threaded Index Plunger - Body Thread Size - M8 Overall Length - 27.5 mm | 1.083 in ; Bolt Length - 5.0 mm | 0.197 in ; Head Diameter - 21.0 mm | 0.827 in

1220743

Price Range
$20.1442 - $10.9355

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    5.0 mm
  • Head Diameter
    21.0 mm
  • Knob Height
    16.5 mm
  • Overall Length
    27.5 mm
  • Full Material
    Polyamide
Threaded Index Plunger - Body Thread Size - M10 x 1 ; ; Head Diameter - 25.0 mm | 0.984 in ; Overall Length - 34.0 mm | 1.339 in

1220752

Price Range
$23.7522 - $12.8941

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    6.0 mm
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
  • Overall Length
    34.0 mm
  • Full Material
    Polyamide
Threaded Index Plunger - Body Thread Size - M12 Overall Length - 40.5 mm | 1.594 in ; Bolt Length - 7.0 mm | 0.276 in ; Head Diameter - 28.0 mm | 1.102 in

1220759

Price Range
$24.5374 - $13.3203

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    7.0 mm
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
  • Overall Length
    40.5 mm
  • Full Material
    Polyamide
Threaded Index Plunger - Body Thread Size - M16 x 1,5 Overall Length - 47.5 mm | 1.87 in ; Bolt Length - 10.0 mm | 0.394 in ; Head Diameter - 33.0 mm | 1.299 in

1220765

Price Range
$30.3313 - $16.4655

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    10.0 mm
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
  • Overall Length
    47.5 mm
  • Full Material
    Polyamide
Threaded Index Plunger - Body Thread Size - M8 x 1 ; ; Head Diameter - 21.0 mm | 0.827 in ; Overall Length - 27.5 mm | 1.083 in

1220772

Price Range
$19.3631 - $10.5114

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    5.0 mm
  • Head Diameter
    21.0 mm
  • Knob Height
    16.5 mm
  • Overall Length
    27.5 mm
  • Commodity Code
    7318190090
Threaded Index Plunger - Body Thread Size - M16 x 1,5 ; ; Head Diameter - 33.0 mm | 1.299 in ; Overall Length - 47.5 mm | 1.87 in

1220764

Price Range
$18.7083 - $17.7729

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    10.0 mm
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
  • Overall Length
    47.5 mm
  • Full Material
    Polyamide
Threaded Index Plunger - Body Thread Size - M10 x 1 ; ; Head Diameter - 25.0 mm | 0.984 in ; Overall Length - 34.0 mm | 1.339 in

1220780

Price Range
$25.4529 - $13.8172

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    6.0 mm
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
  • Overall Length
    34.0 mm
  • Full Material
    Polyamide