Menu Search

Indexing Plungers - Locking and Non-Locking

In stock

Non-Locking Threaded Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. They are used for locating, positioning, indexing and securing on applications such as gym equipment, medical aids, catering equipment, conveyors, etc.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
62 results
Product SKUs information
Item Code Price range Availability Overall Length Final End Force Body Thread Size Bolt Length Handle Locking Type Head Diameter Initial End Force View
$12.0288 - $22.1582 Request the lead time here
34.0 mm
16.00 N
M10
6.0 mm
Locking
25.0 mm
6.00 N
$21.956 - $23.1115 Request the lead time here
47.5 mm
35.0 N
M16 x 1.5
10.0 mm
Non-Locking
33.0 mm
11.0 N
$11.7379 - $12.3557 Request the lead time here
27.5 mm
12.00 N
M8
5.0 mm
Non-Locking
21.0 mm
4.00 N
$21.0333 - $38.7457 Request the lead time here
47.5 mm
35.0 N
M16
10.0 mm
Locking
33.0 mm
11.00 N
$20.5694 - $37.891 Request the lead time here
47.5 mm
35.0 N
M16 x 1.5
10.0 mm
Non-Locking
33.0 mm
11.0 N
$13.8719 - $25.5534 Request the lead time here
34.0 mm
16.00 N
M10
6.0 mm
Locking
25.0 mm
6.00 N
$13.9388 - $25.6767 Request the lead time here
40.5 mm
23.0 N
M12
7.0 mm
Locking
28.0 mm
10.0 N
$11.2778 - $20.7752 Request the lead time here
27.5 mm
12.00 N
M8
5.0 mm
Non-Locking
21.0 mm
4.00 N
$22.7281 - $41.8676 Request the lead time here
47.5 mm
35.00 N
M16
10.0 mm
Non-Locking
33.0 mm
11.00 N
$13.889 - $25.5852 Request the lead time here
47.5 mm
35.00 N
M16
10.0 mm
Locking
33.0 mm
11.00 N
$10.1553 - $18.7074 Request the lead time here
27.5 mm
12.0 N
M8 x 1
5.0 mm
Locking
21.0 mm
4.0 N
$13.3643 - $24.6186 Request the lead time here
40.5 mm
23.00 N
M12
7.0 mm
Non-Locking
28.0 mm
10.00 N
$12.5186 - $13.1774 Request the lead time here
34.0 mm
16.00 N
M10
6.0 mm
Non-Locking
25.0 mm
6.00 N
$12.0853 - $12.7212 Request the lead time here
34.0 mm
16.00 N
M10 x 1
6.0 mm
Non-Locking
25.0 mm
6.00 N
$12.424 - $22.8865 Request the lead time here
34.0 mm
16.00 N
M10 x 1
6.0 mm
Locking
25.0 mm
6.00 N
$10.617 - $19.5575 Request the lead time here
27.5 mm
12.00 N
M8
5.0 mm
Locking
21.0 mm
4.00 N
$18.2698 - $33.6549 Request the lead time here
47.5 mm
35.0 N
M16
10.0 mm
Non-Locking
33.0 mm
11.0 N
$18.3196 - $33.7466 Request the lead time here
47.5 mm
35.0 N
M16
10.0 mm
Non-Locking
33.0 mm
11.0 N
$12.6313 - $13.2961 Request the lead time here
40.5 mm
23.00 N
M12
7.0 mm
Locking
28.0 mm
10.00 N
$18.22 - $33.5632 Request the lead time here
47.5 mm
35.0 N
M16 x 1.5
10.0 mm
Locking
33.0 mm
11.00 N
  • of 4
Threaded Index Plunger - Body Thread Size - M10 Overall Length - 34.0 mm | 1.339 in ; Bolt Length - 6.0 mm | 0.236 in ; Head Diameter - 25.0 mm | 0.984 in

1220751

Price Range
$22.1582 - $12.0288

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Bolt Length
    6.0 mm
  • Final End Force
    16.00 N
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
Threaded Index Plunger - Body Thread Size - M16 x 1.5 ; Final End Force - 35.0 N ; Head Diameter - 33.0 mm | 1.299 in ; Overall Length - 47.5 mm | 1.87 in

1220796

Price Range
$23.1115 - $21.956

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5
  • Bolt Length
    10.0 mm
  • Final End Force
    35.0 N
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
Threaded Index Plunger - Body Thread Size - M8 ; Final End Force - 12.00 N ; Head Diameter - 21.0 mm | 0.827 in ; Overall Length - 27.5 mm | 1.083 in

1220770

Price Range
$12.3557 - $11.7379

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Bolt Length
    5.0 mm
  • Final End Force
    12.00 N
  • Head Diameter
    21.0 mm
  • Knob Height
    16.5 mm
Threaded Index Plunger - Body Thread Size - M16 Overall Length - 47.5 mm | 1.87 in ; Bolt Length - 10.0 mm | 0.394 in ; Head Diameter - 33.0 mm | 1.299 in

1220795

Price Range
$38.7457 - $21.0333

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Bolt Length
    10.0 mm
  • Final End Force
    35.0 N
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
Threaded Index Plunger - Body Thread Size - M16 x 1.5 ; Final End Force - 35.0 N ; Head Diameter - 33.0 mm | 1.299 in ; Overall Length - 47.5 mm | 1.87 in

1220792

Price Range
$37.891 - $20.5694

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5
  • Bolt Length
    10.0 mm
  • Final End Force
    35.0 N
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
Threaded Index Plunger - Body Thread Size - M10 Overall Length - 34.0 mm | 1.339 in ; Bolt Length - 6.0 mm | 0.236 in ; Head Diameter - 25.0 mm | 0.984 in

1220779

Price Range
$25.5534 - $13.8719

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Bolt Length
    6.0 mm
  • Final End Force
    16.00 N
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
Threaded Index Plunger - Body Thread Size - M12 Overall Length - 40.5 mm | 1.594 in ; Bolt Length - 7.0 mm | 0.276 in ; Head Diameter - 28.0 mm | 1.102 in

1220787

Price Range
$25.6767 - $13.9388

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Bolt Length
    7.0 mm
  • Final End Force
    23.0 N
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
Threaded Index Plunger - Body Thread Size - M8 ; Final End Force - 12.00 N ; Head Diameter - 21.0 mm | 0.827 in ; Overall Length - 27.5 mm | 1.083 in

1220742

Price Range
$20.7752 - $11.2778

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Bolt Length
    5.0 mm
  • Final End Force
    12.00 N
  • Head Diameter
    21.0 mm
  • Knob Height
    16.5 mm
Threaded Index Plunger - Body Thread Size - M16 ; Final End Force - 35.00 N ; Head Diameter - 33.0 mm | 1.299 in ; Overall Length - 47.5 mm | 1.87 in

1220766

Price Range
$41.8676 - $22.7281

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Bolt Length
    10.0 mm
  • Final End Force
    35.00 N
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
Threaded Index Plunger - Body Thread Size - M16 Overall Length - 47.5 mm | 1.87 in ; Bolt Length - 10.0 mm | 0.394 in ; Head Diameter - 33.0 mm | 1.299 in

1220763

Price Range
$25.5852 - $13.889

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Bolt Length
    10.0 mm
  • Final End Force
    35.00 N
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
Threaded Index Plunger - Body Thread Size - M8 x 1 Overall Length - 27.5 mm | 1.083 in ; Bolt Length - 5.0 mm | 0.197 in ; Head Diameter - 21.0 mm | 0.827 in

1220773

Price Range
$18.7074 - $10.1553

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8 x 1.0
  • Bolt Length
    5.0 mm
  • Final End Force
    12.0 N
  • Head Diameter
    21.0 mm
  • Knob Height
    16.5 mm
Threaded Index Plunger - Body Thread Size - M12 ; Final End Force - 23.00 N ; Head Diameter - 28.0 mm | 1.102 in ; Overall Length - 40.5 mm | 1.594 in

1220758

Price Range
$24.6186 - $13.3643

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Bolt Length
    7.0 mm
  • Final End Force
    23.00 N
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
Threaded Index Plunger - Body Thread Size - M10 ; Final End Force - 16.00 N ; Head Diameter - 25.0 mm | 0.984 in ; Overall Length - 34.0 mm | 1.339 in

1220750

Price Range
$13.1774 - $12.5186

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Bolt Length
    6.0 mm
  • Final End Force
    16.00 N
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
Threaded Index Plunger - Body Thread Size - M10 x 1 ; Final End Force - 16.00 N ; Head Diameter - 25.0 mm | 0.984 in ; Overall Length - 34.0 mm | 1.339 in

1220748

Price Range
$12.7212 - $12.0853

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 1.0
  • Bolt Length
    6.0 mm
  • Final End Force
    16.00 N
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
Threaded Index Plunger - Body Thread Size - M10 x 1 Overall Length - 34.0 mm | 1.339 in ; Bolt Length - 6.0 mm | 0.236 in ; Head Diameter - 25.0 mm | 0.984 in

1220753

Price Range
$22.8865 - $12.424

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 1.0
  • Bolt Length
    6.0 mm
  • Final End Force
    16.00 N
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
Threaded Index Plunger - Body Thread Size - M8 Overall Length - 27.5 mm | 1.083 in ; Bolt Length - 5.0 mm | 0.197 in ; Head Diameter - 21.0 mm | 0.827 in

1220743

Price Range
$19.5575 - $10.617

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Bolt Length
    5.0 mm
  • Final End Force
    12.00 N
  • Head Diameter
    21.0 mm
  • Knob Height
    16.5 mm
Threaded Index Plunger - Body Thread Size - M16 ; Final End Force - 35.0 N ; Head Diameter - 33.0 mm | 1.299 in ; Overall Length - 47.5 mm | 1.87 in

1220794

Price Range
$33.6549 - $18.2698

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Bolt Length
    10.0 mm
  • Final End Force
    35.0 N
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
Threaded Index Plunger - Body Thread Size - M16 ; Final End Force - 35.0 N ; Head Diameter - 33.0 mm | 1.299 in ; Overall Length - 47.5 mm | 1.87 in

1220790

Price Range
$33.7466 - $18.3196

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Bolt Length
    10.0 mm
  • Final End Force
    35.0 N
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
Threaded Index Plunger - Body Thread Size - M12 Overall Length - 40.5 mm | 1.594 in ; Bolt Length - 7.0 mm | 0.276 in ; Head Diameter - 28.0 mm | 1.102 in

1220755

Price Range
$13.2961 - $12.6313

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Bolt Length
    7.0 mm
  • Final End Force
    23.00 N
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
Threaded Index Plunger - Body Thread Size - M16 x 1.5 Overall Length - 47.5 mm | 1.87 in ; Bolt Length - 10.0 mm | 0.394 in ; Head Diameter - 33.0 mm | 1.299 in

1220793

Price Range
$33.5632 - $18.22

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5
  • Bolt Length
    10.0 mm
  • Final End Force
    35.0 N
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm