Industrial Castors are ideal for heavy duty applications or industries, such as; automotive, engineering, manufacturing and others. Ultimately designed to bear heavy loads, these castors are likely to be used on items like dolly carts, storage racks, tow lines, maintenance equipment, platform trucks and others. Our offering includes Bolt Hole, Threaded Stem, Fixed Plate and Swivel Plate castor type options - manufactured in a variety of colours and materials including, Rubber, Nylon, Cast Iron and Polyurethane. A choice of load capacities and size options are available to suit your application needs.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Wheel Diameter | Caster Type | Load Capacity | View | |
|---|---|---|---|---|---|---|
| $28.2565 - $31.3091 | Request the lead time here |
3.15 in
80.0 mm
|
Fixed Plate Castor
|
50.0 kg
50.0 kg
|
||
| $21.2595 - $23.5564 | Request the lead time here |
3.15 in
80.0 mm
|
Swivel Plate Castor
|
50.0 kg
50.0 kg
|
||
| $68.2192 - $75.5892 | Request the lead time here |
7.874 in
200.0 mm
|
Swivel Plate Castor
|
220.0 kg
220.0 kg
|
||
| Request the lead time here |
3.937 in
100.0 mm
|
Swivel Plate Castor
|
112.2 kg
112.2 kg
|
|||
| $20.5869 - $22.8109 | Request the lead time here |
2.362 in
60.0 mm
|
Swivel Plate Castor With Brake
|
60.0 kg
60.0 kg
|
||
| $20.3955 - $37.5709 | Request the lead time here |
3.15 in
80.0 mm
|
Threaded Stem Castor
|
|
||
| $14.6664 - $16.2509 | Request the lead time here |
3.937 in
100.0 mm
|
Fixed Plate Castor
|
12.0 kg
12.0 kg
|
||
| $32.6146 - $36.138 | Request the lead time here |
5.906 in
150.0 mm
|
Fixed Plate Castor
|
150.0 kg
150.0 kg
|
||
| $16.7027 - $18.5073 | Request the lead time here |
2.953 in
75.0 mm
|
Swivel Plate Castor
|
60.0 kg
60.0 kg
|
||
| $245.7491 - $272.2981 | Request the lead time here |
7.874 in
200.0 mm
|
Swivel Plate Castor
|
713.8 kg
713.8 kg
|
||
| $31.7638 - $35.1953 | Request the lead time here |
3.937 in
100.0 mm
|
Fixed Plate Castor
|
70.0 kg
70.0 kg
|
||
| $64.1826 - $71.1163 | Request the lead time here |
5.906 in
150.0 mm
|
Fixed Plate Castor
|
150.0 kg
150.0 kg
|
||
| $279.4718 - $309.664 | Request the lead time here |
1.772 in
45.0 mm
|
Swivel Plate Castor
|
|
||
| $27.3146 - $30.2654 | Request the lead time here |
3.15 in
80.0 mm
|
Threaded Stem Castor With Brake
|
|
||
| $17.2229 - $19.0836 | Request the lead time here |
3.937 in
100.0 mm
|
Fixed Plate Castor
|
80.0 kg
80.0 kg
|
||
| $148.58 - $164.6315 | Request the lead time here |
1.772 in
45.0 mm
|
Swivel Plate Castor
|
611.8 kg
611.8 kg
|
||
| $34.7151 - $38.4654 | Request the lead time here |
4.921 in
125.0 mm
|
Swivel Plate Castor With Brake
|
80.0 kg
80.0 kg
|
||
| $26.486 - $48.79 | Request the lead time here |
4.921 in
125.0 mm
|
Fixed Plate Castor
|
150.0 kg
150.0 kg
|
||
| $37.7195 - $41.7944 | Request the lead time here |
4.921 in
125.0 mm
|
Threaded Stem Castor With Brake
|
80.0 kg
80.0 kg
|
||
| $205.1818 - $227.3483 | Request the lead time here |
7.874 in
200.0 mm
|
Swivel Plate Castor With Brake
|
713.8 kg
713.8 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue