Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.
Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | View | |
|---|---|---|---|---|---|
| Request the lead time here |
M4
|
0.63 in
16.0 mm
|
|||
| Request the lead time here |
M4
|
1.378 in
35.0 mm
|
|||
| 100 In stock |
M6
|
1.772 in
45.0 mm
|
|||
| 10 In stock |
M6
|
0.63 in
16.0 mm
|
|||
| Request the lead time here |
M5
|
1.575 in
40.0 mm
|
|||
| 30 In stock |
M6
|
0.984 in
25.0 mm
|
|||
| 27 In stock |
M3
|
0.236 in
6.0 mm
|
|||
| 20 In stock |
M5
|
0.63 in
16.0 mm
|
|||
| Request the lead time here |
M4
|
0.394 in
10.0 mm
|
|||
| 29 In stock |
M4
|
0.236 in
6.0 mm
|
|||
| Request the lead time here |
M4
|
0.787 in
20.0 mm
|
|||
| 718 In stock |
M3
|
0.394 in
10.0 mm
|
|||
| 30 In stock |
M4
|
0.472 in
12.0 mm
|
|||
| 28 In stock |
M5
|
0.394 in
10.0 mm
|
|||
| 20 In stock |
M6
|
0.787 in
20.0 mm
|
|||
| 20 In stock |
M6
|
0.394 in
10.0 mm
|
|||
| Request the lead time here |
M4
|
0.315 in
8.0 mm
|
|||
| 30 In stock |
M6
|
0.472 in
12.0 mm
|
|||
| Request the lead time here |
M3
|
0.472 in
12.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue