Menu Search

Lead Screws

In production

Lead screws are a type of screws used to convert rotational motion into linear motion by converting the rotational movement of the screw into forward motion of the nut. 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.

They are used for standard applications that require a lower degree of precision and accuracy, or where a ball screw is not suitable due to environmental conditions. They are strong, durable, and more cost efficient than ball screws.

They are also used in robotics, automotive or CNC machining industries. Available as standard right-hand thread lead screws as well as left-hand threaded. Please note: These lead screws, unlike threaded rods (not to be confused between them), have a thicker and stronger raceway which makes them ideal for heavy load applications where repetitive linear motion occurs.

  • Available as standard right-hand thread lead screws as well as left-hand threaded.
  • 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.
  • Used for standard applications that require a lower degree of precision and accuracy
Material: Steel, 316 Stainless Steel Series Code: SRL1320, SRL1322, SRL1321, SRL1323

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
340 results
Product SKUs information
Item Code Price range Availability d3 tol. 7h min p1 d1 tol. 7e Thread Size l1 Material d2 tol. 7e min View
$625.1364 - $692.6721 Request the lead time here
19.269
5.0
26.0
TR26 x 5
3000.0
Steel
23.094
$991.9481 - $1,099.1116 Request the lead time here
56.819
10.0
70.0
TR70 x 10
1000.0
Steel
64.425
$317.5209 - $351.8237 Request the lead time here
14.474
4.0
20.0
TR20 x 4
2000.0
Steel
17.640
$3,990.6695 - $4,421.7946 Request the lead time here
39.168
8.0
50.0
TR50 x 8
2000.0
316 Stainless Steel
45.468
$2,314.0742 - $2,564.0711 Request the lead time here
66.819
10.0
80.0
TR80 x 10
1500.0
Steel
74.425
$167.3686 - $185.4501 Request the lead time here
15.294
5.0
22.0
TR22 x 10
1000.0
Steel
19.058
$1,016.7902 - $1,126.6373 Request the lead time here
27.563
6.0
36.0
TR36 x 12
3000.0
Steel
32.547
$1,057.2762 - $1,171.4972 Request the lead time here
56.819
10.0
70.0
TR70 x 10
1000.0
Steel
64.425
$1,118.4377 - $1,239.2662 Request the lead time here
21.563
6.0
30.0
TR30 x 6
1500.0
316 Stainless Steel
26.547
$1,977.6074 - $2,191.2547 Request the lead time here
21.269
5.0
28.0
TR28 x 5
3000.0
316 Stainless Steel
25.094
$2,793.3822 - $3,095.1603 Request the lead time here
23.563
6.0
32.0
TR32 x 6
3000.0
316 Stainless Steel
28.547
$3,883.5977 - $4,303.1553 Request the lead time here
30.381
7.0
40.0
TR40 x 7
3000.0
316 Stainless Steel
36.020
$3,095.9666 - $3,430.4339 Request the lead time here
47.979
9.0
60.0
TR60 x 9
1000.0
316 Stainless Steel
54.935
$4,000.0246 - $4,432.1603 Request the lead time here
56.819
10.0
70.0
TR70 x 10
1000.0
316 Stainless Steel
64.425
$253.4507 - $280.8318 Request the lead time here
7.685
2.0
10.0
TR10 x 2
3000.0
Steel
8.739
$290.0061 - $321.3364 Request the lead time here
7.685
3.0
12.0
TR12 x 6
3000.0
Steel
10.164
$696.5963 - $771.8519 Request the lead time here
21.563
6.0
30.0
TR30 x 12
3000.0
Steel
26.547
$294.8015 - $326.6499 Request the lead time here
12.474
4.0
18.0
TR18 x 4
2000.0
Steel
15.640
$164.3813 - $182.1399 Request the lead time here
15.294
5.0
22.0
TR22 x 5
1000.0
Steel
19.114
$143.47 - $158.9696 Request the lead time here
14.474
4.0
20.0
TR20 x 4
1000.0
Steel
17.640
  • of 17
Lead Screw - TR26 x 5; 3000.0; Steel

20151416

Price Range
$692.6721 - $625.1364

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    26.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR70 x 10; 1000.0; Steel

20151836

Price Range
$1,099.1116 - $991.9481

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol. 7e
    70.0
  • Lead
    10.0
  • p1
    10.0
Lead Screw - TR20 x 4; 2000.0; Steel

20153342

Price Range
$351.8237 - $317.5209

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    20.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR50 x 8; 2000.0; 316 Stainless Steel

20152840

Price Range
$4,421.7946 - $3,990.6695

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol. 7e
    50.0
  • Lead
    8.0
  • p1
    8.0
Lead Screw - TR80 x 10; 1500.0; Steel

20152246

Price Range
$2,564.0711 - $2,314.0742

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR80 x 10
  • No. of starts
    1.0
  • d1 tol. 7e
    80.0
  • Lead
    10.0
  • p1
    10.0
Lead Screw - TR22 x 10; 1000.0; Steel

20152284

Price Range
$185.4501 - $167.3686

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 10
  • No. of starts
    2.0
  • d1 tol. 7e
    22.0
  • Lead
    10.0
  • p1
    5.0
Lead Screw - TR36 x 12; 3000.0; Steel

20152413

Price Range
$1,126.6373 - $1,016.7902

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 12
  • No. of starts
    2.0
  • d1 tol. 7e
    36.0
  • Lead
    12.0
  • p1
    6.0
Lead Screw - TR70 x 10; 1000.0; Steel

20152444

Price Range
$1,171.4972 - $1,057.2762

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol. 7e
    70.0
  • Lead
    10.0
  • p1
    10.0
Lead Screw - TR30 x 6; 1500.0; 316 Stainless Steel

20152550

Price Range
$1,239.2662 - $1,118.4377

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    30.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR28 x 5; 3000.0; 316 Stainless Steel

20150501

Price Range
$2,191.2547 - $1,977.6074

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    28.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR32 x 6; 3000.0; 316 Stainless Steel

20150600

Price Range
$3,095.1603 - $2,793.3822

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    32.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR40 x 7; 3000.0; 316 Stainless Steel

20150686

Price Range
$4,303.1553 - $3,883.5977

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol. 7e
    40.0
  • Lead
    7.0
  • p1
    7.0
Lead Screw - TR60 x 9; 1000.0; 316 Stainless Steel

20150761

Price Range
$3,430.4339 - $3,095.9666

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol. 7e
    60.0
  • Lead
    9.0
  • p1
    9.0
Lead Screw - TR70 x 10; 1000.0; 316 Stainless Steel

20150839

Price Range
$4,432.1603 - $4,000.0246

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol. 7e
    70.0
  • Lead
    10.0
  • p1
    10.0
Lead Screw - TR10 x 2; 3000.0; Steel

20150891

Price Range
$280.8318 - $253.4507

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol. 7e
    10.0
  • Lead
    2.0
  • p1
    2.0
Lead Screw - TR12 x 6; 3000.0; Steel

20151003

Price Range
$321.3364 - $290.0061

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol. 7e
    12.0
  • Lead
    6.0
  • p1
    3.0
Lead Screw - TR30 x 12; 3000.0; Steel

20152376

Price Range
$771.8519 - $696.5963

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 12
  • No. of starts
    2.0
  • d1 tol. 7e
    30.0
  • Lead
    12.0
  • p1
    6.0
Lead Screw - TR18 x 4; 2000.0; Steel

20153335

Price Range
$326.6499 - $294.8015

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    18.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR22 x 5; 1000.0; Steel

20151294

Price Range
$182.1399 - $164.3813

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    22.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR20 x 4; 1000.0; Steel

20151218

Price Range
$158.9696 - $143.47

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    20.0
  • Lead
    4.0
  • p1
    4.0