Menu Search

Lead Screws

In production

Lead screws are a type of screws used to convert rotational motion into linear motion by converting the rotational movement of the screw into forward motion of the nut. 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.

They are used for standard applications that require a lower degree of precision and accuracy, or where a ball screw is not suitable due to environmental conditions. They are strong, durable, and more cost efficient than ball screws.

They are also used in robotics, automotive or CNC machining industries. Available as standard right-hand thread lead screws as well as left-hand threaded. Please note: These lead screws, unlike threaded rods (not to be confused between them), have a thicker and stronger raceway which makes them ideal for heavy load applications where repetitive linear motion occurs.

  • Available as standard right-hand thread lead screws as well as left-hand threaded.
  • 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.
  • Used for standard applications that require a lower degree of precision and accuracy
Material: Steel, 316 Stainless Steel Series Code: SRL1320, SRL1322, SRL1321, SRL1323

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
340 results
Product SKUs information
Item Code Price range Availability d3 tol. 7h min p1 d1 tol. 7e Thread Size l1 Material d2 tol. 7e min View
$1,292.8817 - $1,432.5558 Request the lead time here
30.381
7.0
40.0
TR40 x 7
1000.0
316 Stainless Steel
36.020
$2,558.0913 - $2,834.4502 Request the lead time here
56.819
10.0
70.0
TR70 x 10
1000.0
316 Stainless Steel
64.425
$265.0855 - $293.7236 Request the lead time here
6.891
2.0
10.0
TR10 x 2
3000.0
Steel
8739.0
$9,505.6597 - $10,532.5869 Request the lead time here
98.710
16.0
120.0
TR120 x 16
3000.0
Steel
111.25
$313.0399 - $346.8587 Request the lead time here
9.685
3.0
14.0
TR14 x 3
3000.0
Steel
12.191
$118.3136 - $131.0955 Request the lead time here
10.474
4.0
16.0
TR16 x 4
1000.0
Steel
13.640
$266.7364 - $295.5528 Request the lead time here
14.474
4.0
20.0
TR20 x 4
1500.0
Steel
17.640
$150.7811 - $167.0705 Request the lead time here
15.294
5.0
22.0
TR22 x 5
1000.0
Steel
19.114
$520.2657 - $576.4717 Request the lead time here
17.269
5.0
24.0
TR24 x 5
3000.0
Steel
21.094
$618.6115 - $685.4421 Request the lead time here
21.269
5.0
28.0
TR28 x 5
3000.0
Steel
25.094
$216.8953 - $240.3272 Request the lead time here
21.563
6.0
30.0
TR30 x 6
1000.0
Steel
26.547
$949.654 - $1,052.2482 Request the lead time here
27.563
6.0
36.0
TR36 x 6
3000.0
Steel
32.547
$1,303.6517 - $1,444.4895 Request the lead time here
34.381
7.0
44.0
TR44 x 7
3000.0
Steel
40.020
$1,071.1908 - $1,186.915 Request the lead time here
42.979
9.0
55.0
TR55 x 9
1500.0
Steel
49.935
$2,723.5732 - $3,017.8096 Request the lead time here
47.979
9.0
60.0
TR60 x 9
3000.0
Steel
54.935
$1,995.8458 - $2,211.4635 Request the lead time here
74.446
12.0
90.0
TR90 x 12
1000.0
Steel
83.365
$269.3306 - $298.4273 Request the lead time here
6.891
2.0
10.0
TR10 x 4
3000.0
Steel
8.716
$110.6881 - $122.646 Request the lead time here
9.685
3.0
14.0
TR14 x 3
1000.0
Steel
12.191
$124.2883 - $137.7155 Request the lead time here
12.474
4.0
18.0
TR18 x 4
1000.0
Steel
15.640
$137.0238 - $151.8268 Request the lead time here
14.474
4.0
20.0
TR20 x 4
1000.0
Steel
17.640
  • of 17
Lead Screw - TR40 x 7; 1000.0; 316 Stainless Steel

20150662

Price Range
$1,432.5558 - $1,292.8817

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol. 7e
    40.0
  • Lead
    7.0
  • p1
    7.0
Lead Screw - TR70 x 10; 1000.0; 316 Stainless Steel

20150808

Price Range
$2,834.4502 - $2,558.0913

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol. 7e
    70.0
  • Lead
    10.0
  • p1
    10.0
Lead Screw - TR10 x 2; 3000.0; Steel

20150907

Price Range
$293.7236 - $265.0855

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol. 7e
    10.0
  • Lead
    2.0
  • p1
    2.0
Lead Screw - TR120 x 16; 3000.0; Steel

20150938

Price Range
$10,532.5869 - $9,505.6597

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR120 x 16
  • No. of starts
    1.0
  • d1 tol. 7e
    120.0
  • Lead
    16.0
  • p1
    16.0
Lead Screw - TR14 x 3; 3000.0; Steel

20151041

Price Range
$346.8587 - $313.0399

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    14.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw - TR16 x 4; 1000.0; Steel

20151096

Price Range
$131.0955 - $118.3136

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR20 x 4; 1500.0; Steel

20151195

Price Range
$295.5528 - $266.7364

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    20.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR22 x 5; 1000.0; Steel

20151287

Price Range
$167.0705 - $150.7811

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    22.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR24 x 5; 3000.0; Steel

20151362

Price Range
$576.4717 - $520.2657

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    24.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR28 x 5; 3000.0; Steel

20151454

Price Range
$685.4421 - $618.6115

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    28.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR30 x 6; 1000.0; Steel

20151485

Price Range
$240.3272 - $216.8953

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    30.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR36 x 6; 3000.0; Steel

20151591

Price Range
$1,052.2482 - $949.654

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    36.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR44 x 7; 3000.0; Steel

20151683

Price Range
$1,444.4895 - $1,303.6517

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol. 7e
    44.0
  • Lead
    7.0
  • p1
    7.0
Lead Screw - TR55 x 9; 1500.0; Steel

20151751

Price Range
$1,186.915 - $1,071.1908

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR55 x 9
  • No. of starts
    1.0
  • d1 tol. 7e
    55.0
  • Lead
    9.0
  • p1
    9.0
Lead Screw - TR60 x 9; 3000.0; Steel

20151829

Price Range
$3,017.8096 - $2,723.5732

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol. 7e
    60.0
  • Lead
    9.0
  • p1
    9.0
Lead Screw - TR90 x 12; 1000.0; Steel

20151874

Price Range
$2,211.4635 - $1,995.8458

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR90 x 12
  • No. of starts
    1.0
  • d1 tol. 7e
    90.0
  • Lead
    12.0
  • p1
    12.0
Lead Screw - TR10 x 4; 3000.0; Steel

20150921

Price Range
$298.4273 - $269.3306

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 4
  • No. of starts
    2.0
  • d1 tol. 7e
    10.0
  • Lead
    4.0
  • p1
    2.0
Lead Screw - TR14 x 3; 1000.0; Steel

20151034

Price Range
$122.646 - $110.6881

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    14.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw - TR18 x 4; 1000.0; Steel

20151140

Price Range
$137.7155 - $124.2883

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    18.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR20 x 4; 1000.0; Steel

20151201

Price Range
$151.8268 - $137.0238

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    20.0
  • Lead
    4.0
  • p1
    4.0