Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.
The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.
A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Finish | Material | Leaf Shape | Overall Width | View | |
---|---|---|---|---|---|---|---|---|---|---|
$4.7651 - $5.2799 | Request the lead time here |
0.669 in
17.0 mm
|
2.539 in
64.5 mm
|
4
|
Powder Coated
|
Die Cast Zinc Alloy
|
Hexagonal
|
0.669 in
17.0 mm
|
||
$8.8498 - $9.8059 | Request the lead time here |
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
4
|
Chrome Plated
|
Die Cast Zinc Alloy;Stainless Steel
|
Square
|
3.543 in
90.0 mm
|
||
$17.3937 - $18.3091 | Request the lead time here |
0.276 in
7.0 mm
|
2.362 in
60.0 mm
|
0
|
|
Nylon
|
Rectangular
|
2.362 in
60.0 mm
|
||
$9.126 - $9.6061 | Request the lead time here |
0.232 in
5.9 mm
|
2.953 in
75.0 mm
|
5
|
Powder Coated
|
GF PA
|
Rectangular
|
1.969 in
50.0 mm
|
||
$3.7807 - $3.7807 | Request the lead time here |
0.079 in
2.0 mm
|
6.89 in
175.0 mm
|
8
|
Polished
|
Stainless Steel
|
Angled
|
1.496 in
38.0 mm
|
||
$20.0394 - $21.0941 | Request the lead time here |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
4
|
|
Stainless Steel
|
Rectangular
|
2.362 in
60.0 mm
|
||
$10.2064 - $10.7437 | 16 In stock |
0.276 in
7.0 mm
|
2.362 in
60.0 mm
|
4
|
|
Nylon
|
Rectangular
|
2.362 in
60.0 mm
|
||
$3.4397 - $3.6208 | Request the lead time here |
0.224 in
5.7 mm
|
1.575 in
40.0 mm
|
4
|
|
Nylon
|
Rectangular
|
1.575 in
40.0 mm
|
||
$8.6022 - $9.0549 | Request the lead time here |
0.224 in
5.7 mm
|
1.575 in
40.0 mm
|
6
|
|
Nylon
|
Rectangular
|
4.724 in
120.0 mm
|
||
$9.981 - $10.5063 | Request the lead time here |
0.252 in
6.4 mm
|
1.969 in
50.0 mm
|
6
|
|
Nylon
|
Rectangular
|
3.937 in
100.0 mm
|
||
$2.0436 - $2.1511 | Request the lead time here |
0.059 in
1.5 mm
|
2.736 in
69.5 mm
|
6
|
Polished
|
Stainless Steel
|
Angled
|
1.575 in
40.0 mm
|
||
$1.771 - $1.8643 | Request the lead time here |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
5
|
Polished
|
Stainless Steel
|
Angled
|
2.165 in
55.0 mm
|
||
$4.4637 - $4.6986 | Request the lead time here |
0.252 in
6.4 mm
|
1.969 in
50.0 mm
|
4
|
|
Nylon
|
Rectangular
|
1.969 in
50.0 mm
|
||
$57.0782 - $60.0824 | Request the lead time here |
0.157 in
4.0 mm
|
2.48 in
63.0 mm
|
4
|
|
Stainless Steel
|
Rectangular
|
5.512 in
140.0 mm
|
||
$7.7818 - $8.1913 | Request the lead time here |
0.224 in
5.7 mm
|
1.575 in
40.0 mm
|
6
|
|
Nylon
|
Rectangular
|
3.15 in
80.0 mm
|
||
$7.6803 - $8.0845 | Request the lead time here |
0.205 in
5.2 mm
|
3.15 in
80.0 mm
|
5
|
Powder Coated
|
GF PA
|
Rectangular
|
1.575 in
40.0 mm
|
||
$41.5979 - $43.7873 | Request the lead time here |
0.157 in
4.0 mm
|
1.732 in
44.0 mm
|
5
|
|
Stainless Steel
|
Rectangular
|
5.906 in
150.0 mm
|
||
$3.2356 - $3.406 | Request the lead time here |
0.059 in
1.5 mm
|
6.496 in
165.0 mm
|
8
|
Polished
|
Stainless Steel
|
Rectangular
|
1.575 in
40.0 mm
|
||
$3.9336 - $4.1407 | Request the lead time here |
0.138 in
3.5 mm
|
1.181 in
30.0 mm
|
4
|
|
Nylon
|
Rectangular
|
1.181 in
30.0 mm
|
||
$9.4302 - $10.4491 | Request the lead time here |
0.157 in
4.0 mm
|
5.315 in
135.0 mm
|
4
|
Black Powder Coated
|
Steel
|
Rectangular
|
2.362 in
60.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue