Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.
The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.
A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Finish | Material | Leaf Shape | Overall Width | View | |
---|---|---|---|---|---|---|---|---|---|---|
$11.645 - $12.258 | Request the lead time here |
0.354 in
9.0 mm
|
1.555 in
39.5 mm
|
4
|
Matte
|
Plastic
|
Rectangular
|
1.496 in
38.0 mm
|
||
$30.9568 - $34.3012 | Request the lead time here |
0.157 in
4.0 mm
|
1.575 in
40 mm
|
4
|
Raw
|
Stainless Steel
|
Square
|
1.575 in
40.0 mm
|
||
$37.3224 - $41.3545 | Request the lead time here |
0.118 in
3.0 mm
|
2.559 in
65.0 mm
|
4
|
Black Anodised
|
Aluminium
|
Rectangular
|
2.165 in
55.0 mm
|
||
$26.8436 - $28.2564 | Request the lead time here |
0.591 in
15.0 mm
|
2.559 in
65.0 mm
|
4
|
Matte
|
Plastic
|
Rectangular
|
2.48 in
63.0 mm
|
||
$30.9112 - $34.2506 | Request the lead time here |
0.039 in
1.0 mm
|
1.969 in
50 mm
|
4
|
Raw
|
Stainless Steel
|
Rectangular
|
1.181 in
30.0 mm
|
||
$33.2009 - $36.7877 | Request the lead time here |
0.079 in
2.0 mm
|
1.969 in
50 mm
|
4
|
Raw
|
Stainless Steel
|
Square
|
1.969 in
50.0 mm
|
||
Request the lead time here |
0.098 in
2.5 mm
|
5.433 in
138.0 mm
|
6
|
Black Powder Coated
|
Steel
|
Arrow
|
3.504 in
89.0 mm
|
|||
$3.3868 - $3.7528 | Request the lead time here |
0.157 in
4.0 mm
|
1.181 in
30.0 mm
|
4
|
Chrome Plated
|
Zinc Alloy
|
Square
|
1.181 in
30.0 mm
|
||
$37.1294 - $41.1406 | Request the lead time here |
0.118 in
3.0 mm
|
2.559 in
65.0 mm
|
4
|
Clear Anodised
|
Aluminium
|
Rectangular
|
2.165 in
55.0 mm
|
||
$28.096 - $29.5749 | Request the lead time here |
0.453 in
11.5 mm
|
1.949 in
49.5 mm
|
4
|
Matte
|
Plastic
|
Rectangular
|
1.89 in
48.0 mm
|
||
$9.6931 - $10.7403 | Request the lead time here |
0.047 in
1.2 mm
|
1.969 in
50 mm
|
4
|
Raw
|
Stainless Steel
|
Rectangular
|
1.575 in
40.0 mm
|
||
$10.838 - $12.0088 | Request the lead time here |
0.197 in
5.0 mm
|
1.575 in
40 mm
|
4
|
Black Anodised
|
GF PA
|
Square
|
1.575 in
40.0 mm
|
||
$92.4283 - $102.4137 | Request the lead time here |
0.118 in
3.0 mm
|
3.937 in
100.0 mm
|
6
|
Clear Anodised
|
Aluminium
|
Rectangular
|
3.248 in
82.5 mm
|
||
$5.5799 - $6.1826 | Request the lead time here |
0.047 in
1.2 mm
|
1.969 in
50 mm
|
4
|
Zinc Plated
|
Steel
|
Rectangular
|
1.575 in
40.0 mm
|
||
$3.9952 - $7.3596 | Request the lead time here |
0.059 in
1.5 mm
|
0.787 in
20.0 mm
|
4
|
Polished
|
Stainless Steel
|
Rounded
|
2.953 in
75.0 mm
|
||
$17.101 - $18.0011 | Request the lead time here |
0.453 in
11.5 mm
|
1.949 in
49.5 mm
|
4
|
Matte
|
Plastic
|
Rectangular
|
1.89 in
48.0 mm
|
||
$38.0907 - $42.2058 | Request the lead time here |
0.118 in
3.0 mm
|
2.559 in
65.0 mm
|
4
|
Clear Anodised
|
Aluminium
|
Rectangular
|
2.165 in
55.0 mm
|
||
$114.384 - $126.7414 | Request the lead time here |
0.157 in
4.0 mm
|
2.559 in
65 mm
|
4
|
Gloss
|
Stainless Steel
|
Rectangular
|
9.055 in
230.0 mm
|
||
$9.4422 - $10.4622 | Request the lead time here |
0.157 in
4.0 mm
|
5.315 in
135.0 mm
|
4
|
Zinc Plated
|
Steel;Stainless Steel
|
Rectangular
|
2.362 in
60.0 mm
|
||
$9.4302 - $10.4491 | Request the lead time here |
0.157 in
4.0 mm
|
5.315 in
135.0 mm
|
4
|
Zinc Plated
|
Steel;Stainless Steel
|
Rectangular
|
2.362 in
60.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue