Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.
The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.
A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Finish | Material | Leaf Shape | Overall Width | View | |
---|---|---|---|---|---|---|---|---|---|---|
099404E | $24.3298 - $26.9582 | 2 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
4
|
Polished
|
Stainless Steel
|
Square
|
1.969 in
50 mm
|
|
099126E | $8.7909 - $16.1938 | Request the lead time here |
|
1.969 in
50.0 mm
|
6
|
Black Powder Coated
|
Zinc Alloy
|
Rectangular
|
2.992 in
76.0 mm
|
|
$7.488 - $13.7937 | Request the lead time here |
|
1.969 in
50.0 mm
|
4
|
Chrome Plated
|
Zamak ZnAl4Cu1;Stainless Steel
|
Rectangular
|
1.969 in
50.0 mm
|
||
$4.0844 - $4.5257 | Request the lead time here |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
4
|
Black Powder Coated
|
Zinc Alloy
|
Rectangular
|
2.48 in
63.0 mm
|
||
$7.5025 - $13.8204 | 40 In stock |
|
1.969 in
50.0 mm
|
4
|
Black Powder Coated
|
Zamak ZnAl4Cu1;Stainless Steel
|
Square
|
1.969 in
50.0 mm
|
||
$17.4119 - $32.0747 | Request the lead time here |
0.236 in
6.0 mm
|
2.362 in
60.0 mm
|
4
|
Black Powder Coated
|
Zamak;Stainless Steel
|
Rectangular
|
3.543 in
90.0 mm
|
||
299203E | $2.5773 - $2.8557 | Request the lead time here |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
4
|
Black Powder Coated
|
GF PA
|
Square
|
1.575 in
40.0 mm
|
|
$14.8587 - $16.4639 | Request the lead time here |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
Stainless Steel
|
Square
|
1.575 in
40 mm
|
||
$2.2425 - $2.4848 | 8 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
4
|
|
PA
|
Rectangular
|
1.969 in
50.0 mm
|
||
$5.5275 - $10.1822 | Request the lead time here |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
4
|
Black Powder Coated
|
Zamak;Stainless Steel
|
Square
|
1.575 in
40.0 mm
|
||
$15.7879 - $29.0831 | 10 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
4
|
Black Powder Coated
|
Zamak;Stainless Steel
|
Square
|
2.362 in
60.0 mm
|
||
$5.3902 - $5.9724 | Request the lead time here |
0.406 in
10.3 mm
|
1.89 in
48.0 mm
|
4
|
|
PA GF
|
Rectangular
|
1.87 in
47.5 mm
|
||
$9.1996 - $10.1934 | Request the lead time here |
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
0
|
|
PA GF
|
Rectangular
|
0.591 in
15.0 mm
|
||
$3.7095 - $4.1103 | 8 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
Stainless Steel
|
Square
|
1.575 in
40.0 mm
|
||
$9.1996 - $10.1934 | Request the lead time here |
0.551 in
14.0 mm
|
2.559 in
65.0 mm
|
0
|
|
PA GF
|
Rectangular
|
2.52 in
64.0 mm
|
||
$1.1384 - $1.2614 | 8 In stock |
0.059 in
1.5 mm
|
2.362 in
60.0 mm
|
6
|
Polished
|
Stainless Steel
|
Square
|
1.98 in
50.3 mm
|
||
$3.2019 - $5.8981 | Request the lead time here |
0.039 in
1.0 mm
|
2 in
50.8 mm
|
6
|
Polished
|
Stainless Steel
|
Square
|
1.319 in
33.5 mm
|
||
$5.3417 - $5.9187 | Request the lead time here |
0.402 in
10.2 mm
|
1.89 in
48.0 mm
|
4
|
|
PA GF
|
Rectangular
|
1.89 in
48.0 mm
|
||
$4.998 - $9.207 | 9 In stock |
0.059 in
1.5 mm
|
2.776 in
70.5 mm
|
4
|
Polished
|
Stainless Steel
|
Square
|
2.165 in
55.0 mm
|
||
$10.4374 - $11.5651 | Request the lead time here |
0.441 in
11.2 mm
|
1.378 in
35.0 mm
|
4
|
Natural
|
Nylon
|
Rectangular
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue