Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These LED Spacers are available in three different styles to accommodate both T-1 and T-1 3/4 LED's. They provide height control and lead wire retention and stability. They have a self-retaining feature for auto insertion and pre-assembly
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Shape | Colour | Material | Compatible LED Type | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
$0.1094 - $0.1152 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.472 in
12.0 mm
|
||
$0.0948 - $0.0999 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.276 in
7.0 mm
|
||
$0.1149 - $0.121 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.748 in
19.0 mm
|
||
$0.1253 - $0.1319 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.669 in
17.0 mm
|
||
$0.1943 - $0.2045 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.669 in
17.0 mm
|
||
$0.1913 - $0.2014 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.433 in
11.0 mm
|
||
$0.1551 - $0.1632 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.866 in
22.0 mm
|
||
$0.2671 - $0.2811 | Request the lead time here |
Round
|
Black
|
PVC
|
|
1.102 in
28.0 mm
|
||
$0.0987 - $0.1819 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.276 in
7.0 mm
|
||
$0.1054 - $0.1109 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.591 in
15.0 mm
|
||
$0.0915 - $0.0964 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.197 in
5.0 mm
|
||
$0.2978 - $0.5488 | Request the lead time here |
Round
|
Black
|
PVC
|
|
1.024 in
26.0 mm
|
||
$0.084 - $0.0884 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.197 in
5.0 mm
|
||
$0.2791 - $0.2938 | Request the lead time here |
Round
|
Black
|
PVC
|
|
1.142 in
29.0 mm
|
||
$0.1265 - $0.1332 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.591 in
15.0 mm
|
||
$0.1061 - $0.1117 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.472 in
12.0 mm
|
||
$0.1656 - $0.1742 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.866 in
22.0 mm
|
||
$0.124 - $0.1306 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.787 in
20.0 mm
|
||
$0.2522 - $0.4647 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.748 in
19.0 mm
|
||
$0.1374 - $0.1447 | Request the lead time here |
Round
|
Black
|
PVC
|
|
1.024 in
26.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue