Menu Search

Lifting Eye Bolts - Female

In production

These Lifting Eye Bolts with female thread, offer a safe and convenient lifting and hoisting point for various heavy loads. Keeping the face in solid contact with the mating surface is essential when in use.

It features a solid cylindrical shank with a threaded end for attachment and an open-ended eye on the other end. The looped eye serves as a safe connecting point for hooks, chains, and other lifting equipment. The female design provides a strong and reliable connection, allowing for safe and quick lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.

It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.

  • Keeping the face in solid contact with the mating surface is essential.
  • It can withstand temperatures from -20 C to +200C.
  • It is used for hooks, and chains, in construction sites, and automotive.
  • It features a solid cylindrical shank with a threaded end for attachment and an open-ended eye on the other end.
Material: Zinc Plated Steel, 303 Stainless Steel, 316 Stainless Steel Series Code: SRP4041, SRP4044

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
36 results
Product SKUs information
Item Code Price range Availability h1 Material d1 Thread Type w1 w2 d2 View
$11.0362 - $12.2284 Request the lead time here
53.0
Zinc Plated Steel
M12
Coarse
54.0
30.0
30.0
$17.6144 - $19.5173 Request the lead time here
62.0
Zinc Plated Steel
M16
Coarse
63.0
35.0
35.0
$165.7758 - $183.685 Request the lead time here
128.0
Zinc Plated Steel
M36
Coarse
126.0
70.0
75.0
$196.6107 - $217.8511 Request the lead time here
90.0
Zinc Plated Steel
M24
Fine
90.0
50.0
50.0
$51.321 - $56.8654 Request the lead time here
53.0
303 Stainless Steel
M12
Coarse
54.0
30.0
30.0
$104.1823 - $115.4374 Request the lead time here
90.0
303 Stainless Steel
M24
Coarse
90.0
50.0
50.0
$276.5219 - $306.3955 Request the lead time here
147.0
Zinc Plated Steel
M42
Coarse
144.0
80.0
85.0
$31.2058 - $34.5771 Request the lead time here
45.0
316 Stainless Steel
M10
Coarse
45.0
25.0
25.0
$27.9982 - $31.0229 Request the lead time here
45.0
303 Stainless Steel
M10
Coarse
45.0
25.0
25.0
$23.2141 - $25.7219 Request the lead time here
31.0
303 Stainless Steel
M6
Coarse
36.0
16.0
20.0
$130.8579 - $144.9949 Request the lead time here
90.0
316 Stainless Steel
M24
Coarse
90.0
50.0
50.0
$59.9143 - $66.3871 Request the lead time here
71.0
303 Stainless Steel
M20
Coarse
72.0
40.0
40.0
$12.2118 - $13.5311 Request the lead time here
71.0
Zinc Plated Steel
M20
Coarse
72.0
40.0
40.0
$49.9076 - $55.2992 Request the lead time here
62.0
316 Stainless Steel
M16
Coarse
63.0
35.0
35.0
$229.9642 - $254.8081 Request the lead time here
128.0
Zinc Plated Steel
M39
Coarse
126.0
70.0
75.0
$132.5748 - $146.8972 Request the lead time here
62.0
Zinc Plated Steel
M16
Fine
63.0
35.0
35.0
  • of 2
Lifting Eye Bolt Coarse M12 54.0 Zinc Plated Steel

20198756

Price Range
$12.2284 - $11.0362

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M12
  • d2
    30.0
  • w1
    54.0
  • h1
    53.0
Lifting Eye Bolt Coarse M16 63.0 Zinc Plated Steel

20198763

Price Range
$19.5173 - $17.6144

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • h1
    62.0
Lifting Eye Bolt Coarse M36 126.0 Zinc Plated Steel

20198848

Price Range
$183.685 - $165.7758

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M36
  • d2
    75.0
  • w1
    126.0
  • h1
    128.0
Lifting Eye Bolt Fine M24 90.0 Zinc Plated Steel

20198817

Price Range
$217.8511 - $196.6107

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M24
  • d2
    50.0
  • w1
    90.0
  • h1
    90.0
Lifting Eye Bolt Coarse M12 54.0 303 Stainless Steel

20199272

Price Range
$56.8654 - $51.321

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M12
  • d2
    30.0
  • w1
    54.0
  • h1
    53.0
Lifting Eye Bolt Coarse M24 90.0 303 Stainless Steel

20199326

Price Range
$115.4374 - $104.1823

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M24
  • d2
    50.0
  • w1
    90.0
  • h1
    90.0
Lifting Eye Bolt Coarse M42 144.0 Zinc Plated Steel

20198862

Price Range
$306.3955 - $276.5219

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M42
  • d2
    85.0
  • w1
    144.0
  • h1
    147.0
Lifting Eye Bolt Coarse M10 45.0 316 Stainless Steel

20199098

Price Range
$34.5771 - $31.2058

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M10
  • d2
    25.0
  • w1
    45.0
  • h1
    45.0
Lifting Eye Bolt Coarse M10 45.0 303 Stainless Steel

20199265

Price Range
$31.0229 - $27.9982

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M10
  • d2
    25.0
  • w1
    45.0
  • h1
    45.0
Lifting Eye Bolt Coarse M6 36.0 303 Stainless Steel

20199241

Price Range
$25.7219 - $23.2141

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M6
  • d2
    20.0
  • w1
    36.0
  • h1
    31.0
Lifting Eye Bolt Coarse M24 90.0 316 Stainless Steel

20199135

Price Range
$144.9949 - $130.8579

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M24
  • d2
    50.0
  • w1
    90.0
  • h1
    90.0
Lifting Eye Bolt Coarse M20 72.0 303 Stainless Steel

20199296

Price Range
$66.3871 - $59.9143

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M20
  • d2
    40.0
  • w1
    72.0
  • h1
    71.0
Lifting Eye Bolt Coarse M20 72.0 Zinc Plated Steel

20198787

Price Range
$13.5311 - $12.2118

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M20
  • d2
    40.0
  • w1
    72.0
  • h1
    71.0
Lifting Eye Bolt Coarse M16 63.0 316 Stainless Steel

20199111

Price Range
$55.2992 - $49.9076

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • h1
    62.0
Lifting Eye Bolt Coarse M39 126.0 Zinc Plated Steel

20199449

Price Range
$254.8081 - $229.9642

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M39
  • d2
    75.0
  • w1
    126.0
  • h1
    128.0
Lifting Eye Bolt Fine M16 63.0 Zinc Plated Steel

20198770

Price Range
$146.8972 - $132.5748

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • h1
    62.0