Menu Search

Lifting Eye Bolts - Male

In production

These Lifting Eye Bolts with male thread, offer a safe and convenient lifting and hoisting point for various heavy loads. When in use, keeping the face in solid contact with the mating surface is essential.

It features a threaded shank and a looped eye at the top. The threaded shank makes it simple to install into a pre-drilled hole or threaded insert, and the looped eye provides a secure connection point for hooks, chains, or other lifting equipment. The male design offers a strong and dependable connection, permitting safe and fast lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.

It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.

  • Keeping the face in solid contact with the mating surface is essential.
  • It can withstand temperatures from -20 C to +200C.
  • It is used for hooks, and chains, in construction sites, and automotive.
  • It features a threaded shank and a looped eye at the top.
Material: Zinc Plated Steel, 303 Stainless Steel, 316 Stainless Steel Series Code: SRP4040, SRP4043A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
40 results
Product SKUs information
Item Code Price range Availability h1 Material d1 Thread Type w1 w2 d2 View
$48.3894 - $53.617 Request the lead time here
90.0
Zinc Plated Steel
M24
Fine
90.0
50.0
50.0
$6.4112 - $7.1038 Request the lead time here
53.0
Zinc Plated Steel
M12
Coarse
54.0
30.0
30.0
$650.8913 - $721.2091 Request the lead time here
187.0
Zinc Plated Steel
M56
Coarse
184.0
100.0
110.0
$4.274 - $4.7358 Request the lead time here
45.0
Zinc Plated Steel
M10
Coarse
45.0
25.0
25.0
$13.5857 - $15.0534 Request the lead time here
53.0
Zinc Plated Steel
M12
Fine
54.0
30.0
30.0
$180.9285 - $200.4748 Request the lead time here
168.0
Zinc Plated Steel
M48
Fine
166.0
90.0
100.0
$33.163 - $36.7456 Request the lead time here
62.0
303 Stainless Steel
M16
Coarse
63.0
35.0
35.0
$92.2757 - $102.2446 Request the lead time here
109.0
Zinc Plated Steel
M27
Coarse
108.0
60.0
65.0
$3.8056 - $4.2167 Request the lead time here
36.0
Zinc Plated Steel
M8
Coarse
36.0
20.0
20.0
$254.2353 - $281.7011 Request the lead time here
128.0
Zinc Plated Steel
M36
Coarse
126.0
70.0
75.0
$725.1546 - $803.4953 Request the lead time here
187.0
Zinc Plated Steel
M56
Fine
184.0
100.0
110.0
Request the lead time here
168.0
316 Stainless Steel
M48
Coarse
166.0
90.0
100.0
$15.1679 - $16.8066 Request the lead time here
45.0
303 Stainless Steel
M10
Coarse
45.0
25.0
25.0
$28.9767 - $32.1072 Request the lead time here
53.0
303 Stainless Steel
M12
Fine
54.0
30.0
30.0
$245.687 - $272.2294 Request the lead time here
147.0
Zinc Plated Steel
M39
Coarse
144.0
80.0
85.0
$22.0724 - $24.457 Request the lead time here
36.0
316 Stainless Steel
M6
Coarse
36.0
20.0
20.0
$15.1679 - $16.8066 Request the lead time here
36.0
316 Stainless Steel
M8
Coarse
36.0
20.0
20.0
$2.366 - $2.6216 Request the lead time here
36.0
Zinc Plated Steel
M6
Coarse
36.0
20.0
20.0
$241.0313 - $267.0706 Request the lead time here
147.0
Zinc Plated Steel
M42
Coarse
144.0
80.0
85.0
$289.726 - $321.026 Request the lead time here
168.0
Zinc Plated Steel
M48
Coarse
166.0
90.0
100.0
  • of 2
Lifting Eye Bolt Fine M24 90.0 Zinc Plated Steel

20198596

Price Range
$53.617 - $48.3894

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M24
  • d2
    50.0
  • w1
    90.0
  • l1
    36.0
Lifting Eye Bolt Coarse M12 54.0 Zinc Plated Steel

20198527

Price Range
$7.1038 - $6.4112

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M12
  • d2
    30.0
  • w1
    54.0
  • l1
    20.5
Lifting Eye Bolt Coarse M56 184.0 Zinc Plated Steel

20198688

Price Range
$721.2091 - $650.8913

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M56
  • d2
    110.0
  • w1
    184.0
  • l1
    78.0
Lifting Eye Bolt Coarse M10 45.0 Zinc Plated Steel

20198510

Price Range
$4.7358 - $4.274

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M10
  • d2
    25.0
  • w1
    45.0
  • l1
    17.0
Lifting Eye Bolt Fine M12 54.0 Zinc Plated Steel

20198534

Price Range
$15.0534 - $13.5857

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M12
  • d2
    30.0
  • w1
    54.0
  • l1
    20.5
Lifting Eye Bolt Fine M48 166.0 Zinc Plated Steel

20198671

Price Range
$200.4748 - $180.9285

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M48
  • d2
    100.0
  • w1
    166.0
  • l1
    68.0
Lifting Eye Bolt Coarse M16 63.0 303 Stainless Steel

20199227

Price Range
$36.7456 - $33.163

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • l1
    27.0
Lifting Eye Bolt Coarse M27 108.0 Zinc Plated Steel

20199388

Price Range
$102.2446 - $92.2757

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M27
  • d2
    65.0
  • w1
    108.0
  • l1
    45.0
Lifting Eye Bolt Coarse M8 36.0 Zinc Plated Steel

20198503

Price Range
$4.2167 - $3.8056

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M8
  • d2
    20.0
  • w1
    36.0
  • l1
    13.0
Lifting Eye Bolt Coarse M36 126.0 Zinc Plated Steel

20198626

Price Range
$281.7011 - $254.2353

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M36
  • d2
    75.0
  • w1
    126.0
  • l1
    54.0
Lifting Eye Bolt Fine M56 184.0 Zinc Plated Steel

20198695

Price Range
$803.4953 - $725.1546

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M56
  • d2
    110.0
  • w1
    184.0
  • l1
    78.0
Lifting Eye Bolt Coarse M48 166.0 316 Stainless Steel

20199067


Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M48
  • d2
    100.0
  • w1
    166.0
  • l1
    68.0
Lifting Eye Bolt Coarse M10 45.0 303 Stainless Steel

20199203

Price Range
$16.8066 - $15.1679

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M10
  • d2
    25.0
  • w1
    45.0
  • l1
    17.0
Lifting Eye Bolt Fine M12 54.0 303 Stainless Steel

20199210

Price Range
$32.1072 - $28.9767

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M12
  • d2
    30.0
  • w1
    54.0
  • l1
    20.5
Lifting Eye Bolt Coarse M39 144.0 Zinc Plated Steel

20199401

Price Range
$272.2294 - $245.687

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M39
  • d2
    85.0
  • w1
    144.0
  • l1
    63.0
Lifting Eye Bolt Coarse M6 36.0 316 Stainless Steel

20198961

Price Range
$24.457 - $22.0724

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M6
  • d2
    20.0
  • w1
    36.0
  • l1
    13.0
Lifting Eye Bolt Coarse M8 36.0 316 Stainless Steel

20198978

Price Range
$16.8066 - $15.1679

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M8
  • d2
    20.0
  • w1
    36.0
  • l1
    13.0
Lifting Eye Bolt Coarse M6 36.0 Zinc Plated Steel

20198497

Price Range
$2.6216 - $2.366

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M6
  • d2
    20.0
  • w1
    36.0
  • l1
    13.0
Lifting Eye Bolt Coarse M42 144.0 Zinc Plated Steel

20198640

Price Range
$267.0706 - $241.0313

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M42
  • d2
    85.0
  • w1
    144.0
  • l1
    63.0
Lifting Eye Bolt Coarse M48 166.0 Zinc Plated Steel

20198664

Price Range
$321.026 - $289.726

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M48
  • d2
    100.0
  • w1
    166.0
  • l1
    68.0