Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Knob Diameter | Thread Size | Stud Material | Mount Type | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $10.6764 - $19.6671 | Request the lead time here |
1.575 in
40.0 mm
|
3.15 in
80.0 mm
|
M12
|
Steel
|
Threaded Male
|
1.575 in
40.0 mm
|
||
| 491328 | $4.2466 - $4.4701 | 9 In stock |
|
1.575 in
40.0 mm
|
M8
|
Steel
|
Threaded Male
|
1.378 in
35.0 mm
|
|
| $8.0719 - $14.8693 | Request the lead time here |
|
1.969 in
50.0 mm
|
M8
|
Steel
|
Threaded Female
|
|
||
| $3.336 - $6.1453 | Request the lead time here |
|
1.26 in
32.0 mm
|
M6
|
Steel
|
Threaded Male
|
0.787 in
20.0 mm
|
||
| $2.3966 - $4.4148 | 3 In stock |
|
0.984 in
25.0 mm
|
M6
|
Steel
|
Threaded Male
|
1.496 in
38.0 mm
|
||
| $3.3494 - $6.1701 | Request the lead time here |
|
2.362 in
60.0 mm
|
M8
|
Steel
|
Threaded Male
|
1.575 in
40.0 mm
|
||
| $10.3832 - $19.127 | Request the lead time here |
|
2.48 in
63.0 mm
|
M12
|
Steel
|
Threaded Male
|
0.984 in
25.0 mm
|
||
| $1.5223 - $2.8043 | Request the lead time here |
|
1.575 in
40.0 mm
|
M6
|
Steel
|
Threaded Male
|
0.787 in
20.0 mm
|
||
| $3.2144 - $3.3837 | 60 In stock |
|
1.102 in
28.0 mm
|
M6
|
|
Threaded Through Hole
|
0.354 in
9.0 mm
|
||
| $7.3581 - $13.5543 | 47 In stock |
|
1.969 in
50.0 mm
|
M10
|
Steel
|
Stud
|
1.575 in
40.0 mm
|
||
| $3.667 - $6.7551 | Request the lead time here |
|
1.102 in
28.0 mm
|
M5
|
Steel
|
Threaded Male
|
0.591 in
15.0 mm
|
||
| $3.3494 - $3.5257 | Request the lead time here |
|
1.102 in
28.0 mm
|
M6
|
Steel
|
Threaded Male
|
0.591 in
15.0 mm
|
||
| $2.4335 - $4.4829 | 16 In stock |
|
1.102 in
28.0 mm
|
M6
|
Stainless Steel
|
Threaded Male
|
0.787 in
20.0 mm
|
||
| $4.1105 - $4.5546 | Request the lead time here |
|
1.575 in
40.0 mm
|
M8
|
Steel
|
Stud
|
1.181 in
30.0 mm
|
||
| $4.8407 - $8.9171 | Request the lead time here |
|
1.575 in
40.0 mm
|
M8
|
Steel
|
Threaded Male
|
1.181 in
30.0 mm
|
||
| $5.8038 - $10.6911 | 9 In stock |
|
1.969 in
50.0 mm
|
M8
|
Steel
|
Threaded Male
|
1.575 in
40.0 mm
|
||
| $4.1867 - $4.4072 | Request the lead time here |
|
1.575 in
40.0 mm
|
M6
|
Steel
|
Threaded Male
|
0.984 in
25.0 mm
|
||
| $5.6108 - $10.3356 | Request the lead time here |
|
0.984 in
25.0 mm
|
M10
|
Steel
|
Threaded Male
|
2.362 in
60.0 mm
|
||
| $1.6834 - $3.101 | 15 In stock |
|
1.575 in
40.0 mm
|
M8
|
Steel
|
Threaded Male
|
0.591 in
15.0 mm
|
||
| $3.3043 - $6.0868 | Request the lead time here |
|
1.575 in
40.0 mm
|
M8
|
Steel
|
Threaded Male
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue