Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Number of Lobes | Thread Size | Overall Diameter | Material | Mount Type | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $7.3311 - $13.5047 | Request the lead time here |
5
|
M12
|
|
|
|
|
||
| $8.121 - $14.96 | 5 In stock |
4
|
M12
|
|
|
|
|
||
| $9.2864 - $17.1066 | Request the lead time here |
4
|
M8
|
|
|
|
|
||
| $6.6114 - $7.3257 | Request the lead time here |
5
|
M8
|
|
|
|
|
||
| $17.7397 - $19.6562 | Request the lead time here |
4
|
M10
|
|
|
|
|
||
| $10.8459 - $19.9792 | Request the lead time here |
4
|
M10
|
|
|
|
|
||
| $0.7289 - $1.3427 | Request the lead time here |
6
|
M6
|
|
|
|
|
||
| $4.2546 - $7.8375 | 10 In stock |
4
|
M8
|
|
|
|
|
||
| $13.1526 - $24.2286 | Request the lead time here |
5
|
M12
|
|
|
|
|
||
| $10.3349 - $10.8788 | 4 In stock |
4
|
M10
|
|
|
|
|
||
| $5.1589 - $9.5034 | Request the lead time here |
4
|
M5
|
|
|
|
|
||
| $1.3834 - $2.5482 | Request the lead time here |
5
|
M8
|
|
|
|
|
||
| $7.5014 - $8.3117 | Request the lead time here |
5
|
M8
|
|
|
|
|
||
| $2.8698 - $3.1798 | 966 In stock |
4
|
M6
|
|
|
|
|
||
| $5.2601 - $5.5369 | 20 In stock |
5
|
M8
|
|
|
|
|
||
| $2.3369 - $4.305 | Request the lead time here |
3
|
M6
|
|
|
|
|
||
| $8.8011 - $16.2124 | Request the lead time here |
4
|
M12
|
|
|
|
|
||
| $3.7103 - $6.835 | Request the lead time here |
4
|
M8
|
|
|
|
|
||
| $11.4785 - $21.1448 | Request the lead time here |
4
|
M10
|
|
|
|
|
||
| $63.9131 - $70.8179 | Request the lead time here |
7
|
M10
|
1.969 in
50.0 mm
|
|
Blind Thread
|
0.394 in
10.0 mm