Menu Search

Locking Bolts - Cylindrical Support

In stock

Locking Bolts - Cylindrical Support

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
47 results
Product SKUs information
Item Code Price range Availability Pin Diameter Knob Diameter Knob Height Grip Length View
Request the lead time here
2.3 mm
30.0 mm
21.0 mm
Request the lead time here
3.3 mm
34.0 mm
26.0 mm
Request the lead time here
3.8 mm
34.0 mm
26.0 mm
Request the lead time here
3.8 mm
34.0 mm
26.0 mm
Request the lead time here
4.8 mm
40.0 mm
33.0 mm
Request the lead time here
3.3 mm
34.0 mm
26.0 mm
Request the lead time here
2.3 mm
30.0 mm
21.0 mm
Request the lead time here
2.8 mm
30.0 mm
21.0 mm
Request the lead time here
2.8 mm
30.0 mm
21.0 mm
Request the lead time here
3.8 mm
34.0 mm
26.0 mm
Request the lead time here
3.3 mm
34.0 mm
26.0 mm
Request the lead time here
4.8 mm
40.0 mm
32.0 mm
Request the lead time here
2.3 mm
30.0 mm
21.0 mm
Request the lead time here
4.8 mm
40.0 mm
33.0 mm
Request the lead time here
2.3 mm
30.0 mm
21.0 mm
Request the lead time here
2.3 mm
30.0 mm
21.0 mm
Request the lead time here
2.8 mm
30.0 mm
21.0 mm
Request the lead time here
3.8 mm
34.0 mm
26.0 mm
Request the lead time here
2.3 mm
30.0 mm
21.0 mm
Request the lead time here
2.8 mm
30.0 mm
21.0 mm
  • of 3
Plastic & Steel Locking Pawl Locking Bolt - Knob Diameter 30.0 mm | 1.181 in; Pin Diameter 2.3 mm | 0.091 in

1220894


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Plastic & Steel Locking Pawl Locking Bolt - Knob Diameter 34.0 mm | 1.339 in; Pin Diameter 3.3 mm | 0.13 in

1220903


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Plastic & Steel Locking Pawl Locking Bolt - Knob Diameter 34.0 mm | 1.339 in; Pin Diameter 3.8 mm | 0.15 in

1220915


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Plastic & Steel Locking Pawl Locking Bolt - Knob Diameter 34.0 mm | 1.339 in; Pin Diameter 3.8 mm | 0.15 in

1220918


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Plastic & Steel Locking Pawl Locking Bolt - Knob Diameter 40.0 mm | 1.575 in; Pin Diameter 4.8 mm | 0.189 in

1220933


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    40.0 mm
  • Knob Height
    33.0 mm
  • Pin Diameter
    4.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Plastic & Steel Locking Pawl Locking Bolt - Knob Diameter 34.0 mm | 1.339 in; Pin Diameter 3.3 mm | 0.13 in

1220910


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Plastic & Steel Locking Pawl Locking Bolt - Knob Diameter 30.0 mm | 1.181 in; Pin Diameter 2.3 mm | 0.091 in

1220892


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Plastic & Steel Locking Pawl Locking Bolt - Knob Diameter 30.0 mm | 1.181 in; Pin Diameter 2.8 mm | 0.11 in

1220899


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Plastic & Steel Locking Pawl Locking Bolt - Knob Diameter 30.0 mm | 1.181 in; Pin Diameter 2.8 mm | 0.11 in

1220898


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Plastic & Steel Locking Pawl Locking Bolt - Knob Diameter 34.0 mm | 1.339 in; Pin Diameter 3.8 mm | 0.15 in

1220916


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Plastic & Steel Locking Pawl Locking Bolt - Knob Diameter 34.0 mm | 1.339 in; Pin Diameter 3.3 mm | 0.13 in

1220909


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Plastic & Steel Locking Pawl Locking Bolt - Knob Diameter 40.0 mm | 1.575 in; Pin Diameter 4.8 mm | 0.189 in

1220921


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    40.0 mm
  • Knob Height
    32.0 mm
  • Pin Diameter
    4.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Plastic & Steel Locking Pawl Locking Bolt - Knob Diameter 30.0 mm | 1.181 in; Pin Diameter 2.3 mm | 0.091 in

1220887


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Plastic & Steel Locking Pawl Locking Bolt - Knob Diameter 40.0 mm | 1.575 in; Pin Diameter 4.8 mm | 0.189 in

1220935


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    40.0 mm
  • Knob Height
    33.0 mm
  • Pin Diameter
    4.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Plastic & Steel Locking Pawl Locking Bolt - Knob Diameter 30.0 mm | 1.181 in; Pin Diameter 2.3 mm | 0.091 in

1220888


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Plastic & Steel Locking Pawl Locking Bolt - Knob Diameter 30.0 mm | 1.181 in; Pin Diameter 2.3 mm | 0.091 in

1220889


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Plastic & Steel Locking Pawl Locking Bolt - Knob Diameter 30.0 mm | 1.181 in; Pin Diameter 2.8 mm | 0.11 in

1220901


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Plastic & Steel Locking Pawl Locking Bolt - Knob Diameter 34.0 mm | 1.339 in; Pin Diameter 3.8 mm | 0.15 in

1220913


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Plastic & Steel Locking Pawl Locking Bolt - Knob Diameter 30.0 mm | 1.181 in; Pin Diameter 2.3 mm | 0.091 in

1220893


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Plastic & Steel Locking Pawl Locking Bolt - Knob Diameter 30.0 mm | 1.181 in; Pin Diameter 2.8 mm | 0.11 in

1220900


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black