Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.
Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|
| $1.7304 - $3.1877 | Request the lead time here |
M6
|
Natural
|
|
Crossed Drive
|
||
| $0.9657 - $1.7791 | Request the lead time here |
M1.2
|
Natural
|
0.122 in
3.1 mm
|
Crossed Drive
|
||
| $0.0235 - $0.0247 | 1000 In stock |
M5
|
Natural
|
0.602 in
15.3 mm
|
Slotted Drive
|
||
| $0.0534 - $0.0562 | 1000 In stock |
M6
|
Natural
|
0.185 in
4.7 mm
|
Slotted Drive
|
||
| $0.0936 - $0.1038 | 1000 In stock |
M2.5
|
Natural
|
0.571 in
14.5 mm
|
Slotted Drive
|
||
| $0.0309 - $0.0326 | 1000 In stock |
M4
|
Natural
|
0.13 in
3.3 mm
|
Slotted Drive
|
||
| $0.0507 - $0.0935 | Request the lead time here |
M5
|
Black
|
1.075 in
27.3 mm
|
Slotted Drive
|
||
| $0.0902 - $0.10 | 1000 In stock |
M2.5
|
Natural
|
0.177 in
4.5 mm
|
Slotted Drive
|
||
| $0.0353 - $0.0371 | 1000 In stock |
M5
|
Natural
|
1.075 in
27.3 mm
|
Slotted Drive
|
||
| $0.0986 - $0.1816 | Request the lead time here |
M8
|
Black
|
0.602 in
15.3 mm
|
Slotted Drive
|
||
| $0.0168 - $0.0311 | Request the lead time here |
M3
|
Black
|
0.72 in
18.3 mm
|
Slotted Drive
|
||
| $0.0888 - $0.1635 | Request the lead time here |
M6
|
Black
|
0.264 in
6.7 mm
|
Slotted Drive
|
||
| $0.1604 - $0.2954 | Request the lead time here |
M6
|
Black
|
2.232 in
56.7 mm
|
Slotted Drive
|
||
| $0.081 - $0.1493 | Request the lead time here |
M5
|
Black
|
1.469 in
37.3 mm
|
Slotted Drive
|
||
| $0.036 - $0.0665 | Request the lead time here |
M5
|
Black
|
0.524 in
13.3 mm
|
Slotted Drive
|
||
| $0.0271 - $0.05 | Request the lead time here |
M4
|
Black
|
0.681 in
17.3 mm
|
Slotted Drive
|
||
| $0.0405 - $0.0746 | Request the lead time here |
M4
|
Black
|
1.075 in
27.3 mm
|
Slotted Drive
|
||
| $0.0902 - $0.10 | 1000 In stock |
M2.5
|
Natural
|
0.256 in
6.5 mm
|
Slotted Drive
|
||
| $0.049 - $0.0515 | 1000 In stock |
M4
|
Natural
|
0.602 in
15.3 mm
|
Slotted Drive
|
||
| $0.0925 - $0.1025 | 1000 In stock |
M2
|
Natural
|
0.346 in
8.8 mm
|
Slotted Drive