Menu Search

Straight Cap - Cap Inside Diameter - 3.2 mm | 0.126 in ; Inside Height - 25.4 mm | 1 in ; Natural

This High Temperature Cap is made of Silicone and is therefore highly recommended for masking application operating up to 250C. The cap fit over studs, pins or tube ends providing an excellent masking solution.
Item code:

10626696

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 16999 $0.09
17000 - 33999 $0.0514
34000 + $0.0488
Standard pack: 1000

Order in multiple of 1000

Total price

$90.00

1000 x $0.09

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Silicone
Colour Natural
Cap Inside Diameter 3.2 mm
Inside Height 25.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us