Menu Search

Masking Straight Caps & Plugs

In stock

Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.

These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements. The range includes options moulded from a specially formulated silicone rubber that contains no colouring agent, which could bleed under high temperature conditions.

  • Materials: Ethylene Propylene Diene Monomer (EPDM) and Silicone Rubber
  • Colours: Black, Blue, Green, Grey, Natural, Orange, Pink, Purple and Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
251 results
Product SKUs information
Item Code Price range Availability Colour Material Cap Inside Diameter Overall Height View
$0.0271 - $0.0501 Request the lead time here
Black
EPDM
1.8 mm
$0.2271 - $0.2389 Request the lead time here
Natural
Silicone
15.2 mm
$0.1106 - $0.1163 Request the lead time here
Natural
Silicone
5.7 mm
$0.042 - $0.0442 Request the lead time here
Black
EPDM
5.9 mm
$0.0739 - $0.136 Request the lead time here
Black
EPDM
7.5 mm
$0.0339 - $0.0357 Request the lead time here
Black
EPDM
3.5 mm
$0.0526 - $0.0553 Request the lead time here
Black
EPDM
6.4 mm
$0.2425 - $0.2552 Request the lead time here
Black
EPDM
25.4 mm
$0.0733 - $0.1351 Request the lead time here
Black
EPDM
10.3 mm
$0.1643 - $0.1731 Request the lead time here
Black
EPDM
15.9 mm
$0.7181 - $1.3229 Request the lead time here
Black
EPDM
47.6 mm
$0.121 - $0.1275 Request the lead time here
Black
EPDM
17.5 mm
$0.1396 - $0.2572 Request the lead time here
Black
EPDM
14.3 mm
$0.0488 - $0.09 Request the lead time here
Natural
Silicone
3.2 mm
$0.1645 - $0.3033 Request the lead time here
Black
EPDM
18.5 mm
$0.7451 - $1.3726 98 In stock
Natural
Silicone
27.5 mm
$0.3632 - $0.6691 Request the lead time here
Natural
Silicone
15.9 mm
$0.4741 - $0.8734 Request the lead time here
Natural
Silicone
38.1 mm
$0.0567 - $0.1045 Request the lead time here
Black
EPDM
4.0 mm
$0.2997 - $0.5521 Request the lead time here
Black
EPDM
24.6 mm
  • of 13
Masking Straight Cap and Plug - Cap Inside Diameter - 1.8 mm | 0.071 in ; Inside Height - 25.4 mm | 1 in ; Black

1461840

Price Range
$0.0501 - $0.0271

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    1/16
  • Cap Inside Diameter
    1.8 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 15.2 mm | 0.598 in ; Inside Height - 38.1 mm | 1.5 in ; Natural

1461833

Price Range
$0.2389 - $0.2271

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push On
  • Full Material
    Silicone
  • Colour
    Natural
  • Cap Inside Diameter
    15.2 mm
  • Inside Height
    38.1 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 5.7 mm | 0.224 in ; Inside Height - 38.1 mm | 1.5 in ; Natural

1461826

Price Range
$0.1163 - $0.1106

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push On
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    M6
  • Cap Inside Diameter
    5.7 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 5.9 mm | 0.232 in ; Inside Height - 25.4 mm | 1 in ; Black

1461863

Price Range
$0.0442 - $0.042

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M6,1/4
  • Cap Inside Diameter
    5.9 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 7.5 mm | 0.295 in ; Inside Height - 38.1 mm | 1.5 in ; Black

1461867

Price Range
$0.136 - $0.0739

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M8, 1/16, 5/16
  • Cap Inside Diameter
    7.5 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 3.5 mm | 0.138 in ; Inside Height - 25.4 mm | 1 in ; Black

1461849

Price Range
$0.0357 - $0.0339

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Cap Inside Diameter
    3.5 mm
  • Inside Height
    25.4 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 6.4 mm | 0.252 in ; Inside Height - 25.4 mm | 1 in ; Black

1461864

Price Range
$0.0553 - $0.0526

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Cap Inside Diameter
    6.4 mm
  • Inside Height
    25.4 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 25.4 mm | 1 in ; Inside Height - 38.1 mm | 1.5 in ; Black

1461895

Price Range
$0.2552 - $0.2425

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M27,1
  • Cap Inside Diameter
    25.4 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 10.3 mm | 0.406 in ; Inside Height - 25.4 mm | 1 in ; Black

1461876

Price Range
$0.1351 - $0.0733

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Cap Inside Diameter
    10.3 mm
  • Inside Height
    25.4 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 15.9 mm | 0.626 in ; Inside Height - 31.8 mm | 1.252 in ; Black

1461887

Price Range
$0.1731 - $0.1643

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M16, 5/8, 3/8
  • Cap Inside Diameter
    15.9 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 47.6 mm | 1.874 in ; Inside Height - 50.8 mm | 2 in ; Black

1461902

Price Range
$1.3229 - $0.7181

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    1 1/2
  • Cap Inside Diameter
    47.6 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 17.5 mm | 0.689 in ; Inside Height - 15.9 mm | 0.626 in ; Black

1475774

Price Range
$0.1275 - $0.121

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Cap Inside Diameter
    17.5 mm
  • Inside Height
    15.9 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 14.3 mm | 0.563 in ; Inside Height - 27.9 mm | 1.098 in ; Black

1475773

Price Range
$0.2572 - $0.1396

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Cap Inside Diameter
    14.3 mm
  • Inside Height
    27.9 mm
Straight Cap - Cap Inside Diameter - 3.2 mm | 0.126 in ; Inside Height - 25.4 mm | 1 in ; Natural

10626696

Price Range
$0.09 - $0.0488

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Cap Inside Diameter
    3.2 mm
  • Inside Height
    25.4 mm
Straight Cap - Cap Inside Diameter - 18.5 mm | 0.728 in ; Inside Height - 38.1 mm | 1.5 in ; Black

10626672

Price Range
$0.3033 - $0.1645

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Cap Inside Diameter
    18.5 mm
  • Inside Height
    38.1 mm
Straight Cap - Cap Inside Diameter - 27.5 mm | 1.083 in ; Inside Height - 76.2 mm | 3 in ; Natural

10605592

Price Range
$1.3726 - $0.7451

Stock Levels
98 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Cap Inside Diameter
    27.5 mm
  • Inside Height
    76.2 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 15.9 mm | 0.626 in ; Inside Height - 57.2 mm | 2.252 in ; Natural

1516645

Price Range
$0.6691 - $0.3632

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    M16, 5/8, 3/8
  • Cap Inside Diameter
    15.9 mm
Straight Cap - Cap Inside Diameter - 38.1 mm | 1.5 in ; Inside Height - 25.4 mm | 1 in ; Natural

10605608

Price Range
$0.8734 - $0.4741

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1-1/2-13,M39
  • Cap Inside Diameter
    38.1 mm
Straight Cap - Cap Inside Diameter - 4.0 mm | 0.157 in ; Inside Height - 38.1 mm | 1.5 in ; Black

10605615

Price Range
$0.1045 - $0.0567

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M4
  • Cap Inside Diameter
    4.0 mm
Straight Cap - Cap Inside Diameter - 24.6 mm | 0.969 in ; Inside Height - 38.1 mm | 1.5 in ; Black

10605684

Price Range
$0.5521 - $0.2997

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Cap Inside Diameter
    24.6 mm
  • Inside Height
    38.1 mm