Menu Search

Masking Straight Caps & Plugs

In stock

Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.

These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements. The range includes options moulded from a specially formulated silicone rubber that contains no colouring agent, which could bleed under high temperature conditions.

  • Materials: Ethylene Propylene Diene Monomer (EPDM) and Silicone Rubber
  • Colours: Black, Blue, Green, Grey, Natural, Orange, Pink, Purple and Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
251 results
Product SKUs information
Item Code Price range Availability Colour Material Cap Inside Diameter Overall Height View
$0.1213 - $0.2235 20 In stock
Pink
Silicone
5.9 mm
$0.0849 - $0.1564 Request the lead time here
Natural
Silicone
12.8 mm
$0.5046 - $0.5311 Request the lead time here
Green
Silicone
19.1 mm
$0.0715 - $0.0752 Request the lead time here
Pink
Silicone
5.7 mm
$0.4123 - $0.7595 20 In stock
Blue
Silicone
20.6 mm
$0.2137 - $0.3936 Request the lead time here
Yellow
Silicone
7.9 mm
$0.0556 - $0.0585 Request the lead time here
Blue
Silicone
4.0 mm
$1.1155 - $2.0548 Request the lead time here
Natural
Silicone
34.3 mm
$0.323 - $0.5948 Request the lead time here
Orange
Silicone
50.8 mm
$0.0718 - $0.2746 16 In stock
Yellow
Silicone
15.9 mm
$0.7415 - $0.7805 909 In stock
Blue
Silicone
19.5 mm
$0.0743 - $0.0781 Request the lead time here
Pink
Silicone
5.9 mm
$0.0631 - $0.1162 18 In stock
Green
Silicone
4.8 mm
$0.0423 - $0.0446 Request the lead time here
Natural
Silicone
4.4 mm
$0.0325 - $0.0343 Request the lead time here
Natural
Silicone
2.5 mm
$0.0679 - $0.0715 Request the lead time here
Natural
Silicone
3.8 mm
$0.0316 - $0.0583 Request the lead time here
Natural
Silicone
2.8 mm
$0.0861 - $0.0906 Request the lead time here
Black
EPDM
9.0 mm
$0.1116 - $0.2055 Request the lead time here
Natural
Silicone
8.7 mm
$0.045 - $0.0829 Request the lead time here
Natural
Silicone
2.8 mm
  • of 13
Straight Cap - Cap Inside Diameter - 5.9 mm | 0.232 in ; Inside Height - 28.6 mm | 1.126 in ; Pink

499707

Price Range
$0.2235 - $0.1213

Stock Levels
20 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Pink
  • Compatible Thread Sizes (All)
    1/4-28,M6
  • Cap Inside Diameter
    5.9 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 6.2 mm | 0.244 in ; Silicone ; Maximum Compatible Hole Diameter - 9.2 mm | 0.362 in Push Fit

499049

Price Range
$0.1564 - $0.0849

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    5/8-18,M8
Masking Straight Cap and Plug - Cap Inside Diameter - 19.1 mm | 0.752 in ; Inside Height - 48.9 mm | 1.925 in ; Green

499680

Price Range
$0.5311 - $0.5046

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Green
  • Compatible Thread Sizes (All)
    M20
  • Cap Inside Diameter
    19.1 mm
Straight Cap - Cap Inside Diameter - 5.7 mm | 0.224 in ; Inside Height - 12.7 mm | 0.5 in ; Pink

499703

Price Range
$0.0752 - $0.0715

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Pink
  • Compatible Thread Sizes (All)
    M6
  • Cap Inside Diameter
    5.7 mm
Straight Cap - Cap Inside Diameter - 20.6 mm | 0.811 in ; Inside Height - 25.4 mm | 1 in ; Blue

499693

Price Range
$0.7595 - $0.4123

Stock Levels
20 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/8-14,M22
  • Cap Inside Diameter
    20.6 mm
Straight Cap - Cap Inside Diameter - 7.9 mm | 0.311 in ; Inside Height - 38.1 mm | 1.5 in ; Yellow

499711

Price Range
$0.3936 - $0.2137

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    M8
  • Cap Inside Diameter
    7.9 mm
Straight Cap - Cap Inside Diameter - 4.0 mm | 0.157 in ; Inside Height - 12.7 mm | 0.5 in ; Blue

499698

Price Range
$0.0585 - $0.0556

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    M4
  • Cap Inside Diameter
    4.0 mm
Straight Cap - Cap Inside Diameter - 34.3 mm | 1.35 in ; Inside Height - 44.5 mm | 1.752 in ; Natural

499686

Price Range
$2.0548 - $1.1155

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Cap Inside Diameter
    34.3 mm
  • Inside Height
    44.5 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 3.2 mm | 0.126 in ; Silicone ; Maximum Compatible Hole Diameter - 12.7 mm | 0.5 in Push Fit

499724

Price Range
$0.5948 - $0.323

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Orange
  • Compatible Thread Sizes (All)
    7/16-20,M10
Masking Tapered Plug - Minimum Compatible Hole Diameter - 4.8 mm | 0.189 in ; Silicone ; Maximum Compatible Hole Diameter - 8.7 mm | 0.343 in Push Fit

499047

Price Range
$0.2746 - $0.0718

Stock Levels
16 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    5/8-18,M8
Masking Tapered Plug - Minimum Compatible Hole Diameter - 19.0 mm | 0.748 in ; Silicone ; Maximum Compatible Hole Diameter - 23.5 mm | 0.925 in Push Fit

499730

Price Range
$0.7805 - $0.7415

Stock Levels
909 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/8-14,M22
Straight Cap - Cap Inside Diameter - 5.9 mm | 0.232 in ; Inside Height - 12.7 mm | 0.5 in ; Pink

499706

Price Range
$0.0781 - $0.0743

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Pink
  • Compatible Thread Sizes (All)
    1/4-28,M6
  • Cap Inside Diameter
    5.9 mm
Straight Cap - Cap Inside Diameter - 4.8 mm | 0.189 in ; Inside Height - 12.7 mm | 0.5 in ; Green

499701

Price Range
$0.1162 - $0.0631

Stock Levels
18 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Green
  • Compatible Thread Sizes (All)
    M5
  • Cap Inside Diameter
    4.8 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 4.4 mm | 0.173 in ; Inside Height - 12.7 mm | 0.5 in ; Natural

1461822

Price Range
$0.0446 - $0.0423

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push On
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    3/16
  • Cap Inside Diameter
    4.4 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 2.5 mm | 0.098 in ; Inside Height - 25.4 mm | 1 in ; Natural

1461815

Price Range
$0.0343 - $0.0325

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push On
  • Full Material
    Silicone
  • Colour
    Natural
  • Cap Inside Diameter
    2.5 mm
  • Inside Height
    25.4 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 3.8 mm | 0.15 in ; Inside Height - 25.4 mm | 1 in ; Natural

1461819

Price Range
$0.0715 - $0.0679

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push On
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    M4
  • Cap Inside Diameter
    3.8 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 2.8 mm | 0.11 in ; Inside Height - 19.1 mm | 0.752 in ; Natural

1461804

Price Range
$0.0583 - $0.0316

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push On
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    M8
  • Cap Inside Diameter
    2.8 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 9.0 mm | 0.354 in ; Inside Height - 38.1 mm | 1.5 in ; Black

1461871

Price Range
$0.0906 - $0.0861

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Cap Inside Diameter
    9.0 mm
  • Inside Height
    38.1 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 8.7 mm | 0.343 in ; Inside Height - 25.4 mm | 1 in ; Natural

1461828

Price Range
$0.2055 - $0.1116

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push On
  • Full Material
    Silicone
  • Colour
    Natural
  • Cap Inside Diameter
    8.7 mm
  • Inside Height
    25.4 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 2.8 mm | 0.11 in ; Inside Height - 25.4 mm | 1 in ; Natural

1461816

Price Range
$0.0829 - $0.045

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push On
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    M3
  • Cap Inside Diameter
    2.8 mm