Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.
These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements. The range includes options moulded from a specially formulated silicone rubber that contains no colouring agent, which could bleed under high temperature conditions.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Cap Inside Diameter | Overall Height | View | |
---|---|---|---|---|---|---|---|
$0.0932 - $0.1717 | Request the lead time here |
Natural
|
Silicone
|
0.185 in
4.7 mm
|
|
||
$0.0761 - $0.1402 | Request the lead time here |
Black
|
EPDM
|
0.232 in
5.9 mm
|
|
||
$0.0862 - $0.1588 | Request the lead time here |
Natural
|
Silicone
|
0.232 in
5.9 mm
|
|
||
$0.2285 - $0.4211 | Request the lead time here |
Black
|
EPDM
|
0.689 in
17.5 mm
|
|
||
$0.2794 - $0.5146 | Request the lead time here |
Black
|
EPDM
|
0.626 in
15.9 mm
|
|
||
$0.2836 - $0.5225 | Request the lead time here |
Black
|
EPDM
|
0.535 in
13.6 mm
|
|
||
$0.6197 - $1.1417 | Request the lead time here |
Black
|
EPDM
|
1.752 in
44.5 mm
|
|
||
$0.0488 - $0.09 | Request the lead time here |
Natural
|
Silicone
|
0.126 in
3.2 mm
|
|
||
$0.1645 - $0.3033 | Request the lead time here |
Black
|
EPDM
|
0.728 in
18.5 mm
|
|
||
$0.4741 - $0.8734 | Request the lead time here |
Natural
|
Silicone
|
1.5 in
38.1 mm
|
|
||
$0.3978 - $0.4187 | Request the lead time here |
Black
|
EPDM
|
0.969 in
24.6 mm
|
|
||
$0.044 - $0.0811 | 500 In stock |
Natural
|
Silicone
|
0.157 in
4.0 mm
|
|
||
$0.0209 - $0.0219 | Request the lead time here |
Black
|
EPDM
|
0.094 in
2.4 mm
|
|
||
$0.0509 - $0.0938 | Request the lead time here |
Natural
|
Silicone
|
0.189 in
4.8 mm
|
|
||
$0.0489 - $0.0515 | Request the lead time here |
Black
|
EPDM
|
0.224 in
5.7 mm
|
|
||
$0.0791 - $0.1455 | Request the lead time here |
Natural
|
Silicone
|
0.157 in
4.0 mm
|
|
||
$0.0461 - $0.085 | Request the lead time here |
Black
|
EPDM
|
0.217 in
5.5 mm
|
|
||
$0.1116 - $0.2055 | Request the lead time here |
Natural
|
Silicone
|
0.343 in
8.7 mm
|
|
||
$0.045 - $0.0829 | Request the lead time here |
Natural
|
Silicone
|
0.11 in
2.8 mm
|
|
||
$0.039 - $0.0717 | Request the lead time here |
Black
|
EPDM
|
0.173 in
4.4 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue