Menu Search

One-Touch Fastener - Ball Locking

In production

One-touch fasteners with ball locking are ideal for applications requiring quick and recurring changes over tooling or setups using a single touch. It is durable and provides a secure and robust fastening solution.

It is made up of three parts: a body, a spring, and a ball bearing. The spring holds the ball bearing in place, and when pressed, it disengages from the body, releasing the fastener. The ball bearing secures the fastener when it is pushed back into the body.

These are widely used in a wide range of industrial applications, including automotive, aerospace, and medical devices. They are resistant to temperatures of up to 180C and can be utilised for applications such as drive belts or machine coverings.

  • It is durable and provides a secure and robust fastening solution.
  • It is made up of three parts: a body, a spring, and a ball bearing.
  • Used in a wide range of industrial applications, including automotive, aerospace, and medical devices.
Material: Stainless Steel, Steel Series Code: SR33915, SR33918, SR33917, SR33914, SR33916, SR33912, SR33910

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
17 results
Product SKUs information
Item Code Price range Availability Button Type d2 Material h1 d3 d1 -0.05|-0.10 m View
$261.1044 - $289.3124 Request the lead time here
T-Handle
18.0
Stainless Steel
34.0
10.0
$199.282 - $220.811 Request the lead time here
T-Handle
18.0
Stainless Steel
34.0
10.0
$199.282 - $220.811 Request the lead time here
T-Handle
18.0
Stainless Steel
34.0
10.0
$140.8942 - $156.1154 Request the lead time here
Push Button
12.0
Stainless Steel
25.0
6.0
$154.6324 - $171.3379 Request the lead time here
Push Button
16.0
Stainless Steel
35.0
10.0
$261.1044 - $289.3124 Request the lead time here
T-Handle
18.0
Stainless Steel
34.0
10.0
$103.1137 - $114.2534 Request the lead time here
Push Button
12.0
Steel
12.0
6.0
$188.9783 - $209.3942 Request the lead time here
T-Handle
14.0
Stainless Steel
25.0
6.0
$250.8007 - $277.8955 Request the lead time here
T-Handle
14.0
Stainless Steel
25.0
6.0
$164.9361 - $182.7547 Request the lead time here
T-Handle
18.0
Steel
34.0
10.0
$134.0249 - $148.5041 Request the lead time here
Recessed Button
12.0
Steel
25.0
6.0
$154.6324 - $171.3379 Request the lead time here
T-Handle
14.0
Steel
25.0
6.0
$195.8473 - $217.0054 Request the lead time here
Push Button
12.0
Stainless Steel
23.0
6.0
$137.4595 - $152.3098 Request the lead time here
Recessed Button
16.0
Steel
35.0
10.0
$199.282 - $220.811 Request the lead time here
Push Button
16.0
Stainless Steel
32.0
10.0
$164.9361 - $182.7547 Request the lead time here
T-Handle
18.0
Steel
34.0
10.0
$109.9828 - $121.8647 Request the lead time here
Push Button
16.0
Steel
16.0
10.0
One-Touch Fastener - Ball Locking - T-Handle; M3 x 0.5; 31.0; Stainless Steel

20190675

Price Range
$289.3124 - $261.1044

Stock Levels
Request the lead time here
Attributes
  • Button Type
    T-Handle
  • d1 -0.05|-0.10
    10.0
  • d2
    18.0
  • d3
    34.0
  • d4
    34.0
One-Touch Fastener - Ball Locking - T-Handle; M3 x 0.5; 31.0; Stainless Steel

20190644

Price Range
$220.811 - $199.282

Stock Levels
Request the lead time here
Attributes
  • Button Type
    T-Handle
  • d1 -0.05|-0.10
    10.0
  • d2
    18.0
  • d3
    34.0
  • d4
    34.0
One-Touch Fastener - Ball Locking - T-Handle; M3 x 0.5; 31.0; Stainless Steel

20190651

Price Range
$220.811 - $199.282

Stock Levels
Request the lead time here
Attributes
  • Button Type
    T-Handle
  • d1 -0.05|-0.10
    10.0
  • d2
    18.0
  • d3
    34.0
  • d4
    34.0
One-Touch Fastener - Ball Locking - Push Button; M8 x 1.25; 22.0; Stainless Steel

20190620

Price Range
$156.1154 - $140.8942

Stock Levels
Request the lead time here
Attributes
  • Button Type
    Push Button
  • d1 -0.05|-0.10
    6.0
  • d2
    12.0
  • d3
    25.0
  • d4
    8.0
One-Touch Fastener - Ball Locking - Push Button; M12 x 1.5; 34.4; Stainless Steel

20191931

Price Range
$171.3379 - $154.6324

Stock Levels
Request the lead time here
Attributes
  • Button Type
    Push Button
  • d1 -0.05|-0.10
    10.0
  • d2
    16.0
  • d3
    35.0
  • d4
    11.0
One-Touch Fastener - Ball Locking - T-Handle; M3 x 0.5; 31.0; Stainless Steel

20190682

Price Range
$289.3124 - $261.1044

Stock Levels
Request the lead time here
Attributes
  • Button Type
    T-Handle
  • d1 -0.05|-0.10
    10.0
  • d2
    18.0
  • d3
    34.0
  • d4
    34.0
One-Touch Fastener - Ball Locking - Push Button; M8 x 1.25; 22.0; Steel

20190606

Price Range
$114.2534 - $103.1137

Stock Levels
Request the lead time here
Attributes
  • Button Type
    Push Button
  • d1 -0.05|-0.10
    6.0
  • d2
    12.0
  • d3
    12.0
  • d4
    8.0
One-Touch Fastener - Ball Locking - T-Handle; M2 x 0.4; 24.5; Stainless Steel

20190637

Price Range
$209.3942 - $188.9783

Stock Levels
Request the lead time here
Attributes
  • Button Type
    T-Handle
  • d1 -0.05|-0.10
    6.0
  • d2
    14.0
  • d3
    25.0
  • d4
    25.0
One-Touch Fastener - Ball Locking - T-Handle; M2 x 0.4; 24.5; Stainless Steel

20190668

Price Range
$277.8955 - $250.8007

Stock Levels
Request the lead time here
Attributes
  • Button Type
    T-Handle
  • d1 -0.05|-0.10
    6.0
  • d2
    14.0
  • d3
    25.0
  • d4
    25.0
One-Touch Fastener - Ball Locking - T-Handle; M3 x 0.5; 31.0; Steel

20190316

Price Range
$182.7547 - $164.9361

Stock Levels
Request the lead time here
Attributes
  • Button Type
    T-Handle
  • d1 -0.05|-0.10
    10.0
  • d2
    18.0
  • d3
    34.0
  • d4
    34.0
One-Touch Fastener - Ball Locking - Recessed Button; M8 x 1.25; 22.0; Steel

20190170

Price Range
$148.5041 - $134.0249

Stock Levels
Request the lead time here
Attributes
  • Button Type
    Recessed Button
  • d1 -0.05|-0.10
    6.0
  • d2
    12.0
  • d3
    25.0
  • d4
    8.0
One-Touch Fastener - Ball Locking - T-Handle; M2 x 0.4; 24.5; Steel

20190293

Price Range
$171.3379 - $154.6324

Stock Levels
Request the lead time here
Attributes
  • Button Type
    T-Handle
  • d1 -0.05|-0.10
    6.0
  • d2
    14.0
  • d3
    25.0
  • d4
    25.0
One-Touch Fastener - Ball Locking - Push Button; M8 x 1.25; 26.0; Stainless Steel

20190194

Price Range
$217.0054 - $195.8473

Stock Levels
Request the lead time here
Attributes
  • Button Type
    Push Button
  • d1 -0.05|-0.10
    6.0
  • d2
    12.0
  • d3
    23.0
  • d4
    8.0
One-Touch Fastener - Ball Locking - Recessed Button; M12 x 1.5; 34.5; Steel

20190187

Price Range
$152.3098 - $137.4595

Stock Levels
Request the lead time here
Attributes
  • Button Type
    Recessed Button
  • d1 -0.05|-0.10
    10.0
  • d2
    16.0
  • d3
    35.0
  • d4
    11.0
One-Touch Fastener - Ball Locking - Push Button; M12 x 1.5; 39.4; Stainless Steel

20190200

Price Range
$220.811 - $199.282

Stock Levels
Request the lead time here
Attributes
  • Button Type
    Push Button
  • d1 -0.05|-0.10
    10.0
  • d2
    16.0
  • d3
    32.0
  • d4
    12.0
One-Touch Fastener - Ball Locking - T-Handle; M3 x 0.5; 31.0; Steel

20190309

Price Range
$182.7547 - $164.9361

Stock Levels
Request the lead time here
Attributes
  • Button Type
    T-Handle
  • d1 -0.05|-0.10
    10.0
  • d2
    18.0
  • d3
    34.0
  • d4
    34.0
One-Touch Fastener - Ball Locking - Push Button; M12 x 1.5; 34.4; Steel

20190217

Price Range
$121.8647 - $109.9828

Stock Levels
Request the lead time here
Attributes
  • Button Type
    Push Button
  • d1 -0.05|-0.10
    10.0
  • d2
    16.0
  • d3
    16.0
  • d4
    11.0