Menu Search

One-Touch Fastener - Pull Clamping

In production

One-touch fasteners with pull clamping are ideal for applications requiring quick and recurring changes over tooling or setups using a single touch. It is durable and provides a secure and robust fastening solution. It is easily removable and repositionable while keeping the connection in place.

It comprises two components: a pull clamp and a metal base. The metal base is on one side of the fastener, while the pull clamp resides on the other. When the two components are joined, the pull clamp mechanism connects with the item, securely keeping it in place. Pull the two halves apart to release the object using the pull clamp mechanism, which is easily accomplished with a single touch.

These are widely used in a wide range of industrial applications, including automotive, aerospace, and medical devices. They can be utilised for applications such as drive belts or machine coverings.

  • It comprises two components: a pull clamp and a metal base.
  • When the two components are joined, the pull clamp mechanism connects with the item, securely keeping it in place.
  • Used in a wide range of industrial applications, including automotive, aerospace, and medical devices.
Material: Stainless Steel Series Code: SR33964

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
4 results
Product SKUs information
Item Code Price range Availability d2 h2 h3 h1 d1 d4 d3 View
$275.9113 - $305.7189 Request the lead time here
10.0
7.0
8.5
M16 x 1
32.0
$253.2431 - $280.6017 Request the lead time here
6.5
5.5
6.5
M12 x 1
23.0
Request the lead time here
10.0
7.0
8.5
M16 x 1
32.0
$253.2431 - $280.6017 Request the lead time here
6.5
5.5
6.5
M12 x 1
23.0
One-Touch Fastener - Pull Clamping - M16 x 1; 51.0; Stainless Steel

20190866

Price Range
$305.7189 - $275.9113

Stock Levels
Request the lead time here
Attributes
  • d1
    8.5
  • d2
    10.0
  • d3
    32.0
  • d4
    M16 x 1
  • Weight g
    88.0
One-Touch Fastener - Pull Clamping - M12 x 1; 40.0; Stainless Steel

20190859

Price Range
$280.6017 - $253.2431

Stock Levels
Request the lead time here
Attributes
  • d1
    6.5
  • d2
    6.5
  • d3
    23.0
  • d4
    M12 x 1
  • Weight g
    41.0
One-Touch Fastener - Pull Clamping - M16 x 1; 48.0; Stainless Steel

20190880


Stock Levels
Request the lead time here
Attributes
  • d1
    8.5
  • d2
    10.0
  • d3
    32.0
  • d4
    M16 x 1
  • Weight g
    86.0
One-Touch Fastener - Pull Clamping - M12 x 1; 37.0; Stainless Steel

20190873

Price Range
$280.6017 - $253.2431

Stock Levels
Request the lead time here
Attributes
  • d1
    6.5
  • d2
    6.5
  • d3
    23.0
  • d4
    M12 x 1
  • Weight g
    40.0