Menu Search

PCB Card Guides - Horizontal/Snap In/Multi Panel

In production

Multi Panel Snap In Horizontal Card Guides have tension wings to provide firm retention of the printed circuit board and a funny entry for easy board insertion. These tension guides support boards horizontally in tight spaces like a PCB rack.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
29 results
Product SKUs information
Item Code Price range Availability Material Mounting Method Overall Width View
$0.0665 - $0.07 Request the lead time here
Nylon 6/6
Snap-In
7.5 mm
$2.0255 - $2.2444 Request the lead time here
Nylon 6/6
Snap-In
7.1 mm
$0.4227 - $0.445 Request the lead time here
Nylon 6/6
Snap-In
6.4 mm
$0.1427 - $0.1501 Request the lead time here
Nylon 6/6
Snap-In
7.5 mm
$2.165 - $2.3989 Request the lead time here
Nylon 6/6
Snap-In
7.1 mm
$0.4852 - $0.5377 Request the lead time here
Nylon 6/6
Snap-In
6.4 mm
$1.6871 - $3.1078 Request the lead time here
Nylon 6/6
Push Fit
7.1 mm
$0.4097 - $0.4539 Request the lead time here
Nylon 6/6
Push Fit
6.4 mm
$0.3916 - $0.434 Request the lead time here
Nylon 6/6
Push Fit
6.4 mm
  • of 2
Horizontal Card Guide - Black ; Polyamide 6 ; ; Overall Length 63.5 mm | 2.5 in

MPCGCN-250

Price Range
$0.07 - $0.0665

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Distance Between Fixing Holes
    38.1 mm
  • Maximum Operating Temperature
    60 °C
  • Maximum Panel Thickness
    2.0 mm
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.063 in ; Overall Width 7.1 mm | 0.28 in

RSSHG-351-165

Price Range
$2.2444 - $2.0255

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    63.5 mm
  • Maximum Operating Temperature
    65 °C
Horizontal Card Guide - Natural ; Polyamide 66 ; Accepts Panel Thickness1.6 mm | 0.063 in ; Overall Length 88.9 mm | 3.5 in

RN-350-2

Price Range
$0.445 - $0.4227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Natural ; Polyamide 66 ; ; Overall Length 63.5 mm | 2.5 in

MPCG-250

Price Range
$0.1501 - $0.1427

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Distance Between Fixing Holes
    38.1 mm
  • Maximum Operating Temperature
    110 °C
  • Maximum Panel Thickness
    2.0 mm
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.063 in ; Overall Width 7.1 mm | 0.28 in

RSSHG-251-165

Price Range
$2.3989 - $2.165

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    38.1 mm
  • Maximum Operating Temperature
    65 °C
Horizontal Card Guide - Natural ; Polyamide 66 ; Accepts Panel Thickness1.6 mm | 0.063 in ; Overall Length 139.7 mm | 5.5 in

21CGS00550

Price Range
$0.5377 - $0.4852

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    127.0 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 114.3 mm | 4.500 in ; Black ; Nylon 6/6

RSSHG-451-165

Price Range
$3.1078 - $1.6871

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Push Fit
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    88.9 mm
  • Maximum Operating Temperature
    65 °C
Horizontal Card Guide - Narrow - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 114.3 mm | 4.500 in ; Natural ; Nylon 6/6

21CGS00450

Price Range
$0.4539 - $0.4097

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push Fit
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    101.6 mm
  • Maximum Operating Temperature
    85 °C
Horizontal Card Guide - Narrow - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 88.9 mm | 3.500 in ; Natural ; Nylon 6/6

21CGS00350

Price Range
$0.434 - $0.3916

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push Fit
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Maximum Operating Temperature
    85 °C