Menu Search

Female To Female Standoff 35.0 mm M4 UL94 HB 25% Glass Filled Nylon 6 Black

Item code:

1306276

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 $0.7198
1000 - 1999 $0.4113
2000 + $0.3907
Standard pack: 500

Order in multiple of 500

Total price

$359.90

500 x $0.7198

Specifications

Imperial
Metric
SKU attributes
Material 25% Glass Filled Nylon 6
Distance Across Flats 8.0 mm
Spacer Length 35.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us