Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These steel hexagonal standoffs are suitable for a wide range of applications
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spacer Shape | Material | Standards | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.502 - $0.5562 | Request the lead time here |
Hexagonal
|
Steel
|
|
0.591 in
15.0 mm
|
||
| $0.1796 - $0.199 | 410 In stock |
Hexagonal
|
Steel
|
|
0.984 in
25.0 mm
|
||
| $0.135 - $0.1496 | 10 In stock |
Hexagonal
|
Steel
|
|
0.472 in
12.0 mm
|
||
| $0.1403 - $0.1555 | 10 In stock |
Hexagonal
|
Steel
|
|
0.394 in
10.0 mm
|
||
| $0.1517 - $0.1681 | Request the lead time here |
Hexagonal
|
Steel
|
|
0.472 in
12.0 mm
|
||
| $0.1649 - $0.1827 | Request the lead time here |
Hexagonal
|
Steel
|
|
0.551 in
14.0 mm
|
||
| $0.1476 - $0.1635 | Request the lead time here |
Hexagonal
|
Steel
|
|
0.197 in
5.0 mm
|
||
| $0.3022 - $0.3348 | 10 In stock |
Hexagonal
|
Steel
|
|
1.575 in
40.0 mm
|
||
| $0.2013 - $0.2231 | Request the lead time here |
Hexagonal
|
Steel
|
|
0.315 in
8.0 mm