Menu Search

PCB Spacer - Push In/Metric

In production

These metric push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
19 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Colour Material Hole B Fix Type Operating Temperature Range Hole A Fix Type Spacer Length View
$0.0953 - $0.1756 Request the lead time here
6.0 mm
Natural
Nylon 6/6
Flat Top
5.0 mm
$0.091 - $0.1678 Request the lead time here
6.0 mm
Natural
Nylon 6/6
Flat Top
7.3 mm
$0.0915 - $0.1686 Request the lead time here
6.0 mm
Natural
Nylon 6/6
Flat Top
7.3 mm
$0.0925 - $0.1703 Request the lead time here
6.0 mm
Natural
Nylon 6/6
Flat Top
9.0 mm
$0.1125 - $0.2074 Request the lead time here
6.0 mm
Natural
Nylon 6/6
Flat Top
3.0 mm
$0.0649 - $0.1195 Request the lead time here
6.0 mm
Natural
Nylon 6/6
Flat Top
10.0 mm
$0.0929 - $0.1711 Request the lead time here
6.0 mm
Natural
Nylon 6/6
Flat Top
9.0 mm
$0.1129 - $0.2081 Request the lead time here
6.0 mm
Natural
Nylon 6/6
Flat Top
3.0 mm
$0.091 - $0.1676 Request the lead time here
6.0 mm
Natural
Nylon 6/6
Flat Top
5.0 mm
$0.0995 - $0.1832 Request the lead time here
6.0 mm
Natural
Nylon 6/6
Flat Top
12.0 mm
$0.0649 - $0.1195 Request the lead time here
6.0 mm
Natural
Nylon 6/6
Flat Top
11.0 mm
$0.0925 - $0.1703 Request the lead time here
6.0 mm
Natural
Nylon 6/6
Flat Top
12.0 mm
$0.0756 - $0.1395 Request the lead time here
6.0 mm
Natural
Nylon 6/6
Flat Top
10.0 mm
$0.0756 - $0.1395 Request the lead time here
6.0 mm
Natural
Nylon 6/6
Flat Top
11.0 mm
$0.0588 - $0.1084 Request the lead time here
3.18 mm
Natural
Nylon 6/6
Mini
4.8 mm
$0.0476 - $0.0879 Request the lead time here
3.18 mm
Natural
Nylon 6/6
Mini
12.7 mm
$0.0536 - $0.0988 Request the lead time here
3.18 mm
Natural
Nylon 6/6
Mini
7.9 mm
$0.0723 - $0.1333 Request the lead time here
3.18 mm
Natural
Nylon 6/6
Mini
6.4 mm
$0.0453 - $0.0834 Request the lead time here
3.18 mm
Natural
Nylon 6/6
Mini
9.5 mm
PCB Support - Flat Top ; ; Natural ; Nylon 6/6 ; 5.0 mm | 0.197 in

PSE-5M-01

Price Range
$0.1756 - $0.0953

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    6.0 mm
  • Hole A Fix Type
    Flat Top
  • Material
    Nylon 6/6
  • Flange Diameter
    6.0 mm
PCB Support - Flat Top ; ; Natural ; Nylon 6/6 ; 7.3 mm | 0.287 in

PSE-7.3M-19

Price Range
$0.1678 - $0.091

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    6.0 mm
  • Hole A Fix Type
    Flat Top
  • Material
    Nylon 6/6
  • Flange Diameter
    6.0 mm
PCB Support - Flat Top ; ; Natural ; Nylon 6/6 ; 7.3 mm | 0.287 in

PSE-7.3M-01

Price Range
$0.1686 - $0.0915

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    6.0 mm
  • Hole A Fix Type
    Flat Top
  • Material
    Nylon 6/6
  • Flange Diameter
    6.0 mm
PCB Support - Flat Top ; ; Natural ; Nylon 6/6 ; 9.0 mm | 0.354 in

PSE-9M-19

Price Range
$0.1703 - $0.0925

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    6.0 mm
  • Hole A Fix Type
    Flat Top
  • Material
    Nylon 6/6
  • Flange Diameter
    6.0 mm
PCB Support - Flat Top ; ; Natural ; Nylon 6/6 ; 3.0 mm | 0.118 in

PSE-3M-19

Price Range
$0.2074 - $0.1125

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    6.0 mm
  • Hole A Fix Type
    Flat Top
  • Material
    Nylon 6/6
  • Flange Diameter
    6.0 mm
PCB Support - Flat Top ; ; Natural ; Nylon 6/6 ; 10.0 mm | 0.394 in

PSE-10M-01

Price Range
$0.1195 - $0.0649

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    6.0 mm
  • Hole A Fix Type
    Flat Top
  • Material
    Nylon 6/6
  • Flange Diameter
    6.0 mm
PCB Support - Flat Top ; ; Natural ; Nylon 6/6 ; 9.0 mm | 0.354 in

PSE-9M-01

Price Range
$0.1711 - $0.0929

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    6.0 mm
  • Hole A Fix Type
    Flat Top
  • Material
    Nylon 6/6
  • Flange Diameter
    6.0 mm
PCB Support - Flat Top ; ; Natural ; Nylon 6/6 ; 3.0 mm | 0.118 in

PSE-3M-01

Price Range
$0.2081 - $0.1129

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    6.0 mm
  • Hole A Fix Type
    Flat Top
  • Material
    Nylon 6/6
  • Flange Diameter
    6.0 mm
PCB Support - Flat Top ; ; Natural ; Nylon 6/6 ; 5.0 mm | 0.197 in

PSE-5M-19

Price Range
$0.1676 - $0.091

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    6.0 mm
  • Hole A Fix Type
    Flat Top
  • Material
    Nylon 6/6
  • Flange Diameter
    6.0 mm
PCB Support - Flat Top ; ; Natural ; Nylon 6/6 ; 12.0 mm | 0.472 in

PSE-12M-01

Price Range
$0.1832 - $0.0995

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    6.0 mm
  • Hole A Fix Type
    Flat Top
  • Material
    Nylon 6/6
  • Flange Diameter
    6.0 mm
PCB Support - Flat Top ; ; Natural ; Nylon 6/6 ; 11.0 mm | 0.433 in

PSE-11M-01

Price Range
$0.1195 - $0.0649

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    6.0 mm
  • Hole A Fix Type
    Flat Top
  • Material
    Nylon 6/6
  • Flange Diameter
    6.0 mm
PCB Support - Flat Top ; ; Natural ; Nylon 6/6 ; 12.0 mm | 0.472 in

PSE-12M-19

Price Range
$0.1703 - $0.0925

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    6.0 mm
  • Hole A Fix Type
    Flat Top
  • Material
    Nylon 6/6
  • Flange Diameter
    6.0 mm
PCB Support - Flat Top ; ; Natural ; Nylon 6/6 ; 10.0 mm | 0.394 in

PSE-10M-19

Price Range
$0.1395 - $0.0756

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    6.0 mm
  • Hole A Fix Type
    Flat Top
  • Material
    Nylon 6/6
  • Flange Diameter
    6.0 mm
PCB Support - Flat Top ; ; Natural ; Nylon 6/6 ; 11.0 mm | 0.433 in

PSE-11M-19

Price Range
$0.1395 - $0.0756

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    6.0 mm
  • Hole A Fix Type
    Flat Top
  • Material
    Nylon 6/6
  • Flange Diameter
    6.0 mm
PCB Spacer - Mini ; ; Natural ; Nylon 6/6 ; 4.8 mm | 0.189 in

MPS-3-01

Price Range
$0.1084 - $0.0588

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    3.18 mm
  • Hole A Fix Type
    Mini
  • Material
    Nylon 6/6
  • Body Diameter
    4.3 mm
PCB Spacer - Mini ; ; Natural ; Nylon 6/6 ; 12.7 mm | 0.5 in

MPS-8-01

Price Range
$0.0879 - $0.0476

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    3.18 mm
  • Hole A Fix Type
    Mini
  • Material
    Nylon 6/6
  • Body Diameter
    4.3 mm
PCB Spacer - Mini ; ; Natural ; Nylon 6/6 ; 7.9 mm | 0.311 in

MPS-5-01

Price Range
$0.0988 - $0.0536

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    3.18 mm
  • Hole A Fix Type
    Mini
  • Material
    Nylon 6/6
  • Body Diameter
    4.3 mm
PCB Spacer - Mini ; ; Natural ; Nylon 6/6 ; 6.4 mm | 0.252 in

MPS-4-01

Price Range
$0.1333 - $0.0723

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    3.18 mm
  • Hole A Fix Type
    Mini
  • Material
    Nylon 6/6
  • Body Diameter
    4.3 mm
PCB Spacer - Mini ; ; Natural ; Nylon 6/6 ; 9.5 mm | 0.374 in

MPS-6-01

Price Range
$0.0834 - $0.0453

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    3.18 mm
  • Hole A Fix Type
    Mini
  • Material
    Nylon 6/6
  • Body Diameter
    4.3 mm