Menu Search

PCB Standoffs - Hexagonal/Insulator/Nylon & Brass

In stock

These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
46 results
Product SKUs information
Item Code Price range Availability Spacer Shape Material Thread Length Type Spacer Length View
$1.3024 - $2.3992 Request the lead time here
Oblong
PA
16.0 mm
$2.0039 - $3.6915 Request the lead time here
Oblong
PA
6.0 mm
16.0 mm
$1.6382 - $3.0178 Request the lead time here
Oblong
PA
6.0 mm
16.0 mm
$5.4088 - $5.6934 Request the lead time here
Hexagonal
Polyamide
12.7 mm
40.0 mm
$3.1389 - $3.3041 Request the lead time here
Hexagonal
Polyamide
6.0 mm
25.0 mm
$3.0289 - $3.1884 Request the lead time here
Hexagonal
Polyamide
6.0 mm
20.0 mm
$4.3425 - $4.571 Request the lead time here
Hexagonal
Polyamide
9.0 mm
50.0 mm
$2.1667 - $2.2807 Request the lead time here
Hexagonal
Polyamide
6.0 mm
15.0 mm
$3.7405 - $3.9372 Request the lead time here
Hexagonal
Polyamide
9.0 mm
40.0 mm
$3.6323 - $3.8235 Request the lead time here
Hexagonal
Polyamide
6.0 mm
40.0 mm
$3.9126 - $4.1185 Request the lead time here
Hexagonal
Polyamide
6.0 mm
50.0 mm
$6.9867 - $7.3544 Request the lead time here
Hexagonal
Polyamide
12.7 mm
50.0 mm
$2.4331 - $4.4821 Request the lead time here
Hexagonal
Nylon
10.0 mm
16.0 mm
$3.7745 - $3.9732 Request the lead time here
Hexagonal
Polyamide
6.0 mm
45.0 mm
$3.9634 - $4.172 Request the lead time here
Hexagonal
Polyamide
9.0 mm
30.0 mm
$4.5735 - $4.8142 Request the lead time here
Hexagonal
Polyamide
12.7 mm
30.0 mm
$0.9696 - $1.0207 Request the lead time here
Hexagonal
PA
6.0 mm
8.0 mm
$3.4041 - $3.7718 Request the lead time here
Hexagonal
Nylon 6
6.0 mm
15.0 mm
$3.6822 - $3.8759 18 In stock
Hexagonal
Polyamide
6.0 mm
45.0 mm
$5.337 - $5.6179 Request the lead time here
Hexagonal
Polyamide
12.7 mm
45.0 mm
  • of 3
Male To Female Insulator Standoff - PA ; ; Spacer Length 16.0 mm | 0.63 in

HSM3-6.4-16-1

Price Range
$2.3992 - $1.3024

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Oblong
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    6.4 mm
Male To Female Insulator Standoff - PA ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 16.0 mm | 0.63 in

HSM3-6.4-16-3

Price Range
$3.6915 - $2.0039

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Oblong
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    6.4 mm
Male To Female Insulator Standoff - PA ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 16.0 mm | 0.63 in

HSM3-6.4-16-2

Price Range
$3.0178 - $1.6382

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Oblong
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    6.4 mm
Male To Male Standoff - Natural ; 40.0 mm | 1.575 in

HSM6-12.7-40-3

Price Range
$5.6934 - $5.4088

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Maximum Operating Temperature
    105 °C
Male To Female Standoff Distance Across Flats:6.4 mm | 0.252 in, Thread Length: 6.0 mm | 0.236 in, Spacer Length: 25.0 mm | 0.984 in

HSM3-6.4-25-2

Price Range
$3.3041 - $3.1389

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    6.4 mm
Male To Male Standoff - Natural ; 20.0 mm | 0.787 in

HSM3-6.4-20-3

Price Range
$3.1884 - $3.0289

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Maximum Operating Temperature
    105 °C
Male To Male Standoff - Natural ; 50.0 mm | 1.969 in

HSM5-9.5-50-3

Price Range
$4.571 - $4.3425

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    9.5 mm
  • Maximum Operating Temperature
    105 °C
Male To Male Standoff - Natural ; 15.0 mm | 0.591 in

HSM3-6.4-15-3

Price Range
$2.2807 - $2.1667

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Maximum Operating Temperature
    105 °C
Male To Female Standoff Distance Across Flats:9.5 mm | 0.374 in, Thread Length: 9.0 mm | 0.354 in, Spacer Length: 40.0 mm | 1.575 in

HSM5-9.5-40-2

Price Range
$3.9372 - $3.7405

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M5
  • Distance Across Flats
    9.5 mm
Male To Female Standoff Distance Across Flats:8.0 mm | 0.315 in, Thread Length: 6.0 mm | 0.236 in, Spacer Length: 40.0 mm | 1.575 in

HSM4-8-40-2

Price Range
$3.8235 - $3.6323

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    8.0 mm
Male To Female Standoff Distance Across Flats:8.0 mm | 0.315 in, Thread Length: 6.0 mm | 0.236 in, Spacer Length: 50.0 mm | 1.969 in

HSM4-8-50-2

Price Range
$4.1185 - $3.9126

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    8.0 mm
Male To Female Standoff Distance Across Flats:12.7 mm | 0.5 in, Thread Length: 12.7 mm | 0.5 in, Spacer Length: 50.0 mm | 1.969 in

HSM6-12.7-50-2

Price Range
$7.3544 - $6.9867

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M6
  • Distance Across Flats
    12.7 mm
Male To Male Standoff , Thread Length: 10.0 mm | 0.394 in, Spacer Length: 16.0 mm | 0.63 in

TNM4-9.5-16-3

Price Range
$4.4821 - $2.4331

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Spacer Shape
    Hexagonal
  • Body Diameter
    9.5 mm
  • Maximum Operating Temperature
    105 °C
Male To Female Standoff Distance Across Flats:8.0 mm | 0.315 in, Thread Length: 6.0 mm | 0.236 in, Spacer Length: 45.0 mm | 1.772 in

HSM4-8-45-2

Price Range
$3.9732 - $3.7745

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    8.0 mm
Male To Female Standoff Distance Across Flats:9.5 mm | 0.374 in, Thread Length: 9.0 mm | 0.354 in, Spacer Length: 30.0 mm | 1.181 in

HSM5-9.5-30-2

Price Range
$4.172 - $3.9634

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M5
  • Distance Across Flats
    9.5 mm
Male To Male Standoff - Natural ; 30.0 mm | 1.181 in

HSM6-12.7-30-3

Price Range
$4.8142 - $4.5735

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Maximum Operating Temperature
    105 °C
Male To Female Standoff - PA ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 8.0 mm | 0.315 in

MTNSP-M3-8-2

Price Range
$1.0207 - $0.9696

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    7.0 mm
Male To Female Standoff Distance Across Flats:8.0 mm | 0.315 in, Thread Length: 6.0 mm | 0.236 in, Spacer Length: 15.0 mm | 0.591 in

HSM4-8-15-2

Price Range
$3.7718 - $3.4041

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Distance Across Flats:6.4 mm | 0.252 in, Thread Length: 6.0 mm | 0.236 in, Spacer Length: 45.0 mm | 1.772 in

HSM3-6.4-45-2

Price Range
$3.8759 - $3.6822

Stock Levels
18 In stock
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    6.4 mm
Male To Female Standoff Distance Across Flats:12.7 mm | 0.5 in, Thread Length: 12.7 mm | 0.5 in, Spacer Length: 45.0 mm | 1.772 in

HSM6-12.7-45-2

Price Range
$5.6179 - $5.337

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M6
  • Distance Across Flats
    12.7 mm