Menu Search

PCB Standoffs - Hexagonal/Metric & Imperial Threaded/Plastic

In stock

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
112 results
Product SKUs information
Item Code Price range Availability Spacer Shape Compatible Thread Sizes Material Spacer Length View
$0.6947 - $0.7697 Request the lead time here
Nylon 6/6
30.0 mm
$0.6489 - $0.7189 Request the lead time here
Nylon 6/6
12.0 mm
$0.3232 - $0.3402 Request the lead time here
Hexagonal
PA
6.0 mm
$0.778 - $0.862 Request the lead time here
Nylon 6/6
18.2 mm
$0.3292 - $0.3466 Request the lead time here
Hexagonal
PA
10.0 mm
$0.6511 - $0.6855 Request the lead time here
Nylon
30.0 mm
$0.34 - $0.3768 11 In stock
Nylon
10.5 mm
$0.4484 - $0.472 Request the lead time here
Nylon
18.0 mm
$0.2971 - $0.3293 Request the lead time here
Nylon 6/6
8.0 mm
$0.5594 - $0.5888 Request the lead time here
Hexagonal
PA
15.0 mm
$0.3612 - $0.3802 Request the lead time here
Nylon
12.7 mm
$1.0448 - $1.9247 Request the lead time here
Hexagonal
PA
25.0 mm
$0.5088 - $0.5355 Request the lead time here
Nylon
22.0 mm
$0.6553 - $0.726 Request the lead time here
Nylon 6/6
16.0 mm
$0.7066 - $0.783 Request the lead time here
Nylon 6/6
20.1 mm
$0.8672 - $0.9609 Request the lead time here
Nylon 6/6
6.35 mm
$0.4882 - $0.5409 Request the lead time here
Nylon 6/6
10.0 mm
$13.162 - $13.8547 Request the lead time here
PEEK
8.0 mm
$14.3407 - $15.0955 Request the lead time here
PEEK
20.0 mm
$9.6875 - $10.1973 Request the lead time here
PEEK
12.0 mm
  • of 6
Female To Female Standoff - Nylon 6/6 ; ; ; Spacer Length 30.0 mm | 1.181 in

MTS-30

Price Range
$0.7697 - $0.6947

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Distance Across Flats
    5.5 mm
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
Female To Female Standoff - Nylon 6/6 ; ; ; Spacer Length 12.0 mm | 0.472 in

MTS-12

Price Range
$0.7189 - $0.6489

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Distance Across Flats
    5.5 mm
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
Female To Female Standoff - Nylon ; ; ; Spacer Length 6.0 mm | 0.236 in

303010000002

Price Range
$0.3402 - $0.3232

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    3.0 mm
  • Material
    PA
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
Female To Female Standoff - Nylon 6/6 ; ; ; Spacer Length 18.2 mm | 0.717 in

MTS-18

Price Range
$0.862 - $0.778

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Distance Across Flats
    5.5 mm
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
Female To Female Standoff - Nylon ; ; ; Spacer Length 10.0 mm | 0.394 in

303030000002

Price Range
$0.3466 - $0.3292

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    5.0 mm
  • Material
    PA
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
Female To Female Standoff - Nylon ; ; ; Spacer Length 30.0 mm | 1.181 in

303100000002

Price Range
$0.6855 - $0.6511

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Distance Across Flats
    5.7 mm
  • Spacer Length
    30.0 mm
  • Full Material
    Nylon 6/6
Female To Female Standoff - Nylon ; ; ; Spacer Length 10.5 mm | 0.413 in

MTS-10

Price Range
$0.3768 - $0.34

Stock Levels
11 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Distance Across Flats
    5.5 mm
  • Maximum Operating Temperature
    65 °C
  • Minimum Operating Temperature
    -40 °C
Female To Female Standoff - Nylon ; ; ; Spacer Length 18.0 mm | 0.709 in

303060000002

Price Range
$0.472 - $0.4484

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Distance Across Flats
    5.7 mm
  • Spacer Length
    18.0 mm
  • Full Material
    Nylon 6/6
Female To Female Standoff - Nylon 6/6 ; ; ; Spacer Length 8.0 mm | 0.315 in

MTS-8

Price Range
$0.3293 - $0.2971

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Distance Across Flats
    5.5 mm
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
Female To Female Standoff - PA ; Hexagonal ; M3 ; Spacer Length 15.0 mm | 0.591 in

HTSN-M3-15-6-1

Price Range
$0.5888 - $0.5594

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    15.0 mm
  • Material
    PA
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
Female To Female Standoff - Nylon ; ; ; Spacer Length 12.7 mm | 0.5 in

303040000002

Price Range
$0.3802 - $0.3612

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Distance Across Flats
    5.7 mm
  • Spacer Length
    12.7 mm
  • Full Material
    Nylon 6/6
Female To Female Standoff - PA ; Hexagonal ; M2.5 ; Spacer Length 25.0 mm | 0.984 in

HNSM2.5-25-5-1

Price Range
$1.9247 - $1.0448

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    PA
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M2.5
Female To Female Standoff - Nylon ; ; ; Spacer Length 22.0 mm | 0.866 in

303080000002

Price Range
$0.5355 - $0.5088

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Distance Across Flats
    5.7 mm
  • Spacer Length
    22.0 mm
  • Full Material
    Nylon 6/6
Female To Female Standoff - Nylon 6/6 ; ; ; Spacer Length 16.0 mm | 0.63 in

MTS-16

Price Range
$0.726 - $0.6553

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Distance Across Flats
    5.5 mm
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
Female To Female Standoff - ; Spacer Length 20.1 mm | 0.791 in

MTS-20

Price Range
$0.783 - $0.7066

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Distance Across Flats
    5.5 mm
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
Female To Female Standoff - ; Spacer Length 6.35 mm | 0.25 in

MTS-6

Price Range
$0.9609 - $0.8672

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Distance Across Flats
    5.5 mm
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
Female To Female Standoff - ; Spacer Length 10.0 mm | 0.394 in

MTS-10S

Price Range
$0.5409 - $0.4882

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Distance Across Flats
    5.5 mm
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
Female To Female Standoff - PEEK ; ; ; Spacer Length 8.0 mm | 0.315 in

186308070409

Price Range
$13.8547 - $13.162

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    8.0 mm
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 20.0 mm | 0.787 in

186402070409

Price Range
$15.0955 - $14.3407

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    20.0 mm
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 12.0 mm | 0.472 in

186301270409

Price Range
$10.1973 - $9.6875

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    12.0 mm
  • Material Flammability Standard
    UL94 V-0