These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole B Fix Type | Panel Thickness | Hole A Fix Type | Spacer Length | View | |
---|---|---|---|---|---|---|---|
$0.2816 - $0.312 | Request the lead time here |
Male Thread Fix
|
|
Snap-Lock
|
1 in
25.4 mm
|
||
$0.2739 - $0.3035 | Request the lead time here |
Male Thread Fix
|
|
Snap-Lock
|
0.752 in
19.1 mm
|
||
$0.1556 - $0.1725 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.5 in
12.7 mm
|
||
$0.1557 - $0.1726 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.626 in
15.9 mm
|
||
$0.1407 - $0.1559 | Request the lead time here |
Male Thread Fix
|
|
Snap-Lock
|
0.252 in
6.4 mm
|
||
$0.1161 - $0.1223 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.752 in
19.1 mm
|
||
$0.088 - $0.0927 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.437 in
11.1 mm
|
||
$0.2173 - $0.2408 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.752 in
19.1 mm
|
||
$0.1006 - $0.1059 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.563 in
14.3 mm
|
||
$0.1002 - $0.1054 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.5 in
12.7 mm
|
||
$0.1078 - $0.1135 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
1 in
25.4 mm
|
||
$0.0842 - $0.0886 | 30 In stock |
Male Thread Fix
|
|
Snap-Lock
|
0.126 in
3.2 mm
|
||
$0.086 - $0.0905 | 30 In stock |
Male Thread Fix
|
|
Snap Lock Fix
|
0.252 in
6.4 mm
|
||
$0.1228 - $0.1293 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.752 in
19.1 mm
|
||
$0.1447 - $0.1603 | Request the lead time here |
Male Thread Fix
|
|
Snap-Lock
|
0.252 in
6.4 mm
|
||
$0.0941 - $0.099 | 20 In stock |
Male Thread Fix
|
|
Snap Lock Fix
|
0.5 in
12.7 mm
|
||
$0.1309 - $0.1378 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
1.406 in
35.7 mm
|
||
$0.0875 - $0.092 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.311 in
7.9 mm
|
||
$0.1008 - $0.106 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.626 in
15.9 mm
|
||
$0.1143 - $0.1203 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.626 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue