Menu Search

Precision Adjusters

In production

These Precision Adjusters give fine-tuning capabilities, allowing for accurate placement, alignment, or calibration of an object.

They are designed for applications with limited space and may easily make minute modifications to ensure maximum performance and desired outcomes.

It provides movement stability and reproducibility. Once adjusted, it maintains its position, guaranteeing stability during operation. This is especially critical when vibrations, external pressures, or temperature changes may impact placement. Commonly used in electronics, robotics, machine tools, and medical devices.

  • Designed for applications with limited space.
  • It provides movement stability and reproducibility.
  • Used in electronics, robotics, machine tools, and medical devices.
Material: Stainless Steel, Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
120 results
Product SKUs information
Item Code Price range Availability h2 For Bolt d1 Material h3 Adjuster Type h1 View
$189.6163 - $210.1011 Request the lead time here
29.0
M16
45.0
Steel
7.0
With Locknut
36.0
Request the lead time here
44.0
M20
70.0
Stainless Steel
10.0
With Locknut
54.0
$129.0051 - $142.942 Request the lead time here
18.0
M8
32.0
Steel
5.0
Standard
23.0
$184.4279 - $204.3522 Request the lead time here
42.0
M12
45.0
Steel
25.0
Standard
67.0
$203.6096 - $225.6062 Request the lead time here
54.0
M20
58.0
Steel
32.0
Standard
86.0
$220.9832 - $244.8567 Request the lead time here
33.0
M6
25.0
Stainless Steel
10.0
With Locknut
43.0
$136.4734 - $151.2171 Request the lead time here
28.0
M6
25.0
Steel
15.0
Standard
43.0
$203.6096 - $225.6062 Request the lead time here
54.0
M16
58.0
Steel
32.0
Standard
86.0
$252.2715 - $279.5251 Request the lead time here
63.0
M20
58.0
Steel
23.0
With Locknut
86.0
$177.1168 - $196.2513 Request the lead time here
24.0
M8
32.0
Steel
5.0
With Locknut
29.0
$222.3982 - $246.4246 Request the lead time here
37.0
M20
58.0
Steel
9.0
With Locknut
46.0
Request the lead time here
29.0
M10
45.0
Stainless Steel
7.0
With Locknut
36.0
Request the lead time here
37.0
M20
58.0
Stainless Steel
9.0
With Locknut
46.0
Request the lead time here
24.0
M6
32.0
Stainless Steel
5.0
With Locknut
29.0
$160.372 - $177.6975 Request the lead time here
15.0
M5
25.0
Stainless Steel
4.0
Standard
19.0
$215.7947 - $239.1076 Request the lead time here
42.0
M16
45.0
Stainless Steel
25.0
Standard
67.0
$252.2715 - $279.5251 Request the lead time here
63.0
M16
58.0
Steel
23.0
With Locknut
86.0
$423.8852 - $469.679 Request the lead time here
63.0
M16
58.0
Stainless Steel
23.0
With Locknut
86.0
$222.3982 - $246.4246 Request the lead time here
37.0
M24
58.0
Steel
9.0
With Locknut
46.0
Request the lead time here
20.0
M6
25.0
Stainless Steel
4.0
With Locknut
24.0
  • of 6
Precision Adjuster M16 45.0 36.0 Steel

20199715

Price Range
$210.1011 - $189.6163

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M16
  • h1
    36.0
  • h2
    29.0
  • h3
    7.0
Precision Adjuster M20 70.0 54.0 Stainless Steel

20199906


Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M20
  • h1
    54.0
  • h2
    44.0
  • h3
    10.0
Precision Adjuster M8 32.0 23.0 Steel

20200381

Price Range
$142.942 - $129.0051

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M8
  • h1
    23.0
  • h2
    18.0
  • h3
    5.0
Precision Adjuster M12 45.0 67.0 Steel

20200619

Price Range
$204.3522 - $184.4279

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M12
  • h1
    67.0
  • h2
    42.0
  • h3
    25.0
Precision Adjuster M20 58.0 86.0 Steel

20200640

Price Range
$225.6062 - $203.6096

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M20
  • h1
    86.0
  • h2
    54.0
  • h3
    32.0
Precision Adjuster M6 25.0 43.0 Stainless Steel

20201654

Price Range
$244.8567 - $220.9832

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M6
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M6 25.0 43.0 Steel

20200565

Price Range
$151.2171 - $136.4734

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M6
  • h1
    43.0
  • h2
    28.0
  • h3
    15.0
Precision Adjuster M16 58.0 86.0 Steel

20200633

Price Range
$225.6062 - $203.6096

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M16
  • h1
    86.0
  • h2
    54.0
  • h3
    32.0
Precision Adjuster M20 58.0 86.0 Steel

20200763

Price Range
$279.5251 - $252.2715

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M20
  • h1
    86.0
  • h2
    63.0
  • h3
    23.0
Precision Adjuster M8 32.0 29.0 Steel

20199678

Price Range
$196.2513 - $177.1168

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M8
  • h1
    29.0
  • h2
    24.0
  • h3
    5.0
Precision Adjuster M20 58.0 46.0 Steel

20199739

Price Range
$246.4246 - $222.3982

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M20
  • h1
    46.0
  • h2
    37.0
  • h3
    9.0
Precision Adjuster M10 45.0 36.0 Stainless Steel

20199845


Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M10
  • h1
    36.0
  • h2
    29.0
  • h3
    7.0
Precision Adjuster M20 58.0 46.0 Stainless Steel

20199883


Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M20
  • h1
    46.0
  • h2
    37.0
  • h3
    9.0
Precision Adjuster M6 32.0 29.0 Stainless Steel

20199814


Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M6
  • h1
    29.0
  • h2
    24.0
  • h3
    5.0
Precision Adjuster M5 25.0 19.0 Stainless Steel

20199616

Price Range
$177.6975 - $160.372

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M5
  • h1
    19.0
  • h2
    15.0
  • h3
    4.0
Precision Adjuster M16 45.0 67.0 Stainless Steel

20201586

Price Range
$239.1076 - $215.7947

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M16
  • h1
    67.0
  • h2
    42.0
  • h3
    25.0
Precision Adjuster M16 58.0 86.0 Steel

20200756

Price Range
$279.5251 - $252.2715

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M16
  • h1
    86.0
  • h2
    63.0
  • h3
    23.0
Precision Adjuster M16 58.0 86.0 Stainless Steel

20201708

Price Range
$469.679 - $423.8852

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M16
  • h1
    86.0
  • h2
    63.0
  • h3
    23.0
Precision Adjuster M24 58.0 46.0 Steel

20199746

Price Range
$246.4246 - $222.3982

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M24
  • h1
    46.0
  • h2
    37.0
  • h3
    9.0
Precision Adjuster M6 25.0 24.0 Stainless Steel

20199807


Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M6
  • h1
    24.0
  • h2
    20.0
  • h3
    4.0